Urethane Pushers Threaded Stud Type

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part09 CLICK here
Product Description
・ Product type: Urethane Pushers Threaded Stud Type, C-USLH / C-USLM series.
・ Bolts with polyurethane coating on the front end provide cushioning, reduce vibration, and noise, and protect the workpiece from damage.
・ Stopper Bolts feature a metal core with a wrench groove for effortless installation and removal.
・ Mounting Screw Size: M6, M8, M10, M12, M16, M20
・ Urethane hardness: Shore A70 (C-USLM), Shore A90 (C-USLH)
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Product Overview of Stopper Bolts
The front end of the Stopper Bolts is covered with urethane rubber, which can effectively prevent mechanical collisions between parts and avoid bumps.
The metal core of the Stopper Bolts is equipped with wrench groove for easy installation and removal.
Product Feature of Stopper Bolts
Feature 2 : Stopper Bolts with urethane coating maintains a certain degree of flexibility while having excellent mechanical strength, and it is not easy to cause indentation and damage to the contact surface.
Feature 3 : The front-end urethane thickness increases compared with standard products, impact resistance is stronger and it is not easy to deform, improving the overall service life.
Feature 4 : The front-end polyurethane coating can reduce the noise caused of Stopper Bolts by collision between parts.
Dimensional Drawing of Stopper Bolts

Specifications Overview of Stopper Bolts
| Type | Stopper | Metal core | Outer Diameter D | Length L | Thread M | ||
Hardness | Color | Material | Material | (Coarse Thread) | |||
| C-USLH | Shore A90 | Green | Urethane | Stainless Steel | ф6 to ф10 | 10~25 | M3 to M10 |
| C-USLM | Shore A70 | Black | |||||
Example Use of Stopper Bolts
| Example of Use 1 | Purpose of Stopper Bolts Centering various workpieces with different widths through a cylinder with fixed stroke. Action of Stopper Bolts Workpieces are arranged on both sides of the mechanism. Pull out and turn the knob with the claw to point the claws of the knob to the groove that was processed on the stopper. The height of the pressing block can be changed depending on the height of the groove being processed on thestop. Stopper Bolts change the position of the pressing block to easily center the side-by-side workpieces with different widths. |
![]() | |
| Example of Use 2 | Purpose and action of of Stopper Bolts This device calibrates the roughly placed workpieces on the conveyor of other components and enters the next process. Environment and operability of of Stopper Bolts Press the workpiece onto the external positioning end of the assembly. Calibrate the workpiece that is conveyed in the direction perpendicular to the cylinder axis through a mechanism with urethane coated Stopper Bolts. |
![]() |
Precautions of Stopper Bolts
② Hydrolysis characteristics of urethane
If urethane is used for a long time in a moist or humid environment, it will be hydrolyzed and deteriorated.
It is recommended to manage the temperature and humidity of the warehouse and operating environment in areas with high humidity to extend the service life of Stopper Bolts.
·The urethane surface becomes sticky
·Tapping with your nails will leave irreversible scars
·Decreased urethane hardness
·Urethane is dry and cracked, easily disintegrated into powder
| Hydrolyzed urethane |
![]() |
Urethane dimension will change with the surrounding temperature, but the amount of change is not large, and it can be restored to its original dimension after a few hours at room temperature.
⑤ Hardness tolerance is generally about Shore ±5°, which is the normal value.
(*Hardness tolerance is for reference only, not guaranteed value)
Stopper Bolts is suitable for fixed length use. If you need to adjust length according to the actual occasion, please choose (Economy series) Urethane Coated Bolt Adjusting Type
Related Industries of Stopper Bolts
| Electronic | Automotive | |
![]() | ![]() | |
| Smart phone | Semiconductor | |
![]() | ![]() |
Related Products of Stopper Bolts
| (Economy series) Urethane coated bolt Female thread fixed type | (Economy series) Urethane coated bolt Adjusting type | (Economy series) Urethane Coated Bearing, Standard Flat Type | ||
![]() | ![]() | ![]() | ||
| Typical model: C-URLH12 | Typical model: C-UNCH8 | Typical model: C-TMBB6-20 | ||
| Advantages: easy to fix with wrench, impact resistant structure | Advantages: length is adjustable as required | Advantages: based on high quality raw materials and special processes, urethane is more wear-resistant and not easy to fall off. |
Specification Table of Stopper Bolts
![]() | Part Number ( Type· D) | |
| C-USLH8 |
■Material Specification Table
| Type | Stopper | Metal core | Outer Diameter D | Length L | Thread M | ||
Hardness | Color | Material | Material | (Coarse Thread) | |||
| C-USLH | Shore A90 | Green | Urethane | Stainless Steel | ф6 to ф10 | 10~25 | M3 to M10 |
| C-USLM | Shore A70 | Black | |||||
■ Dimension Specification Table
| Part Number | L | M×Pitch | m | ℓ1 | ℓ2 | W | ||
Type | D | (Coarse Thread) | ||||||
| C-USLH C-USLM | 6 | 10 | M3×0.5 | 4.5 | 5 | 4 | 5 | |
| 8 | 12.5 | M4×0.7 | 6 | 7 | ||||
| 10 | 17 | M5×0.8 | 7 | 8 | ||||
| 12 | 18 | M6×1.0 | 10 | 10 | ||||
| 16 | 21 | M8×1.25 | 12 | 6 | 5 | 14 | ||
| 20 | 25 | M10×1.5 | 14 | 8 | 6 | 17 | ||
Hardness
Material










Type·
D)