Urethane Pushers Threaded Stud Type with Hex Nut

Brand :
MISUMI

Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part09 CLICK here

Product Description

・ Product type: Urethane Pushers Threaded Stud Type with Hex Nut, C-UNCH series.
・ Bolts with polyurethane coating on the front end provide cushioning, reduce vibration, and noise, and protect the workpiece from damage.
・ Mounting Screw Size: M3, M4, M5, M6, M8, M10, M12
・ Screw length [mm]: 10, 15, 16, 20, 25, 30, 35, 40, 50, 60, 70
・ Urethane hardness: Shore A90
・ This is an economy item; The price is cheaper than the MISUMI standard product.

Product Overview
The bolts with polyurethane coating on the front end can buffer, reduce vibration and noise, and protect the workpiece from damage.
Dimensional Drawing
TypeStopperBolt Accessories (hexagonal nut)Bolt MThread Length L
Stopper Bolts MaterialMaterialStopper Bolts Hardness HardnessColorStopper Bolts Material MaterialStopper Bolts Material Material
C-UNCHUrethaneShore A90GreenStainless SteelStainless SteelM3~1210~70
Stopper BoltsMaterial color is subject to the actual product.
Stopper BoltsUrethane is integrally molded on the metal core head.
MISUMI urethane coated bolt, representation of adjusting bolt dimensional drawing, STOPPERS
Stopper BoltsThe bolts are standard coarse thread bolts, full-thread
Specification Table
Stopper Bolts Part Number
    
 Stopper Bolts typeType·Stopper BoltsM-Stopper BoltsL
 C-UNCH6-20
Part NumberStopper BoltsL SelectionDHm
Stopper BoltsTypeStopper BoltsM (Coarse Thread)
C-UNCH31016        7.562.3
410152025303540   1073
5 15202530354050  12.593.8
6 15202530354050  15104.8
8  20253035405060 20136.3
10    30354050607025157.8
12    30354050  30189.8
Stopper Bolts The actual product determines the material color.
Stopper Bolts Polyurethane sintered onto bolt head.
Product Features
Feature 1: Stopper Bolts length is optional, and it is equipped with a nut for easy adjustment of the installation position.
Feature 2: Stainless steel Stopper Bolts and nuts are applicable to a wide range of environments.
Feature 3: The urethane coating on the front end can actually act as a buffer, and reduce the noise generated when Stopper Bolts impacting on the workpiece.
Precautions
This product is suitable for the installation length adjustment. If the product needed to be fastened to the workpiece surface by thread, please use fixed urethane coated bolt
(Economy series) Urethane coated Stopper Bolts, Male thread fixed type
(Economy series) Urethane coated Stopper Bolts, Female thread fixed type
Example of Use
Example Use①Role
Detailed explanation of MISUMI Buffering devicesIn mechanisms of linear motion, it cooperates with buffer to play an auxiliary buffering role. It can also be used alone.
Related Industries
Electronic Automotive
Widely used in the manufacture of electronic appliances and other electronic products, with high acceptance IMPACT ABSORPTION STOPPERS Widely used in automotive industry, industrial fields such as automobiles, automotive manufacturing STOPPER WITH WASHER
Smart phone Semiconductor
Widely used in smart phone and other fields popular among the public STOPPER WITH PLATE Widely used in semiconductor industry, semiconductor field and semiconductor equipment, well received STOPPER BLOCKS
Related Products
(Economy series) Urethane coated Stopper Bolts Male thread fixed type(Economy series) Urethane coated Stopper Bolts Female thread fixed type(Economy series) Urethane Coated Stopper Bolts, Standard Flat Type
Stopper bolt with urethane Fixed type Specifications and parametersStopper bolt with urethane Straight type Specifications and parametersUrethane coated bolt, Adjusting type Concrete specifications and parameters
Typical model: C-USLH12Typical model: C-URLH12Typical model: C-TMBB6-20
Advantages: strong impact resistance, wrench groove for easy installation. Special structure, urethane coated, not easy to fall offAdvantages: strong impact resistance, wrench groove for easy installation. Special structure, urethane coated, not easy to fall offAdvantages: based on high quality raw materials and special processes, urethane is more wear-resistant and not easy to fall off.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat