Posts For Tension Springs Hole Type

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product type: Posts for Tension Springs Hole Type, C-AIPO series.
・ Hooking Hole Diameter [mm]: 1.5, 2, 2.5, 3.5
・ Mounting Screw Size: M3, M4, M5, M6, M8
・ Material: Made of S45C with Trivalent Chromate surface treatment.
・ The accessory contains a nut, which can be fixed after height adjustment with a post.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Product Overview of Posts for Tension Springs
Product Feature of Posts for Tension Springs
Feature 2: The accessory contains a nut, which can be fixed after height adjustment with a post.
Feature 3: Made of S45C with surface treatment of trivalent chromate.
Feature 4: Posts for Tension Springs is Depending on the installation method, the Economy series product of Posts for Tension Springs offers two-plane type, groove male thread type and groove screw fixed type to choose.
Dimensional Drawing of Posts for Tension Springs
C-AIPO

Specifications Overview of Posts for Tension Springs
| Type of Posts for Tension Springs | Equivalent material | Surface Treatment | Accessory Material Surface Treatment | Outer Diameter D (mm) | Length L (mm) |
| C-AIPO | S45C | Trivalent Chromate Treatment | 1 nut Steel Galvanized | 3~8 | 15~40 |
Usage Method of Posts for Tension Springs

Example Use of Posts for Tension Springs

Resin shell press-fit jig
■ Mechanism function
Manual mechanism based on lever handle operation. The linear guide is used as the guide and the tensile spring is used as the return. It is possible to carry out repeated manual press-fit operations.
■ The function of Posts for Tension Springs
The position of one end of the Posts for Tension Springs is limited so that the spring can be reset after being stretched.
Related Industries of Posts for Tension Springs
| Smart phone | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() | ||
| Automotive | Robotics | Medical | ||
![]() | ![]() | ![]() |
Precautions of Posts for Tension Springs
Related Products of Posts for Tension Springs
| (Economy series of Posts for Tension Springs) Hexagonal Posts Both Ends Tapped | (Economy series) Post for Tension Spring Groove type Male Thread Type | (Economy series) Posts for Tension Springs Groove type Bolt Fixed Type | ||
![]() | ![]() | ![]() | ||
| Typical model of Posts for Tension Springs: C-PLSBRK12-100 | Typical model of Posts for Tension Springs: C-BSPO3-15 | Typical model of Posts for Tension Springs: C-BSPOX8-40 | ||
| Advantages of Posts for Tension Springs: Simple installation, optional length | Advantages of Posts for Tension Springs: Simple installation, optional length | Advantages of Posts for Tension Springs: MISUMI Original Specifications, Simple Installation |
Specification Table of Posts for Tension Springs
to
.![]() | Part Number ( Type· D) | - | L | |
| C-AIPO4 | - | 20 |
■Hole type Double plane type of Posts for Tension Springs
| Part Number of Posts for Tension Springs | L | M (Coarse Thread) | d | W | (G) | E | F | h | ||||||
Type | D | |||||||||||||
| C-AlPO | 3 | 15 | 20 | 25 | 30 | M3 | 1.5 | 1.5 | 3.0 | 3.0 | 1.5 | 0.2 | ||
| 4 | 15 | 20 | 25 | 30 | 35 | M4 | 2.5 | 5.0 | 3.5 | 1.75 | 0.3 | |||
| 5 | 15 | 20 | 25 | 30 | 35 | 40 | M5 | 2.0 | 3.0 | 4.0 | 2.0 | 0.4 | ||
| 6 | 20 | 25 | 30 | 35 | 40 | M6 | 2.5 | 3.5 | 5.0 | 2.5 | 1.0 | |||
| 8 | 25 | 30 | 35 | 40 | M8 | 3.5 | 5.0 | 7.0 | 3.5 | 1.0 | ||||
Equivalent material
Surface Treatment
Accessory Material Surface Treatment









D)