(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Idlers, Backside Belt Tensioning
Idlers for timing pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Belt Width Used (mm.) : 4, 6, 10, 15, 20 and 25
● Belt Width Used (Inch.) : 0.19, 0.25, 0.31, 0.37, 0.5, 0.75 and 1
● Bearing Position : Central Single Bearing and Both Sides Bearing
● Shaped : With or without flanged
● Material :
Body and Flange : Aluminum Alloy
Bearing : Steel
● Surface treatment : Clear Anodized
[Application]
Idlers for timing pulleys are used to maintain proper tension and alignment in timing belt systems
Part Number |
---|
C-AFDF9-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Width Used (mm) | Belt Width Used(Inch) (Inch) | Bearing Position | Groove Width W (mm) | With or w/o Flange | Outer Dia. D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 217.43 | ECONOMY IDLER | 1 Piece(s) | Available | Same day | 10 | 4 | - | Center Bearing Type | 9 | With Flange | 20 |
Loading...
Type | Idlers | Material | Aluminum Alloy | Surface Treatment | Clear Anodize |
---|---|---|---|---|---|
Timing Pulley / Idler | Idlers |
Please check the type/dimensions/specifications of the part C-AFDF9-20 in the Idlers, Backside Belt Tensioning series.
Part Number |
---|
C-AFBD10-25 |
C-AFBD11-15 |
C-AFBD11-25 |
C-AFBD11.5-25 |
C-AFBD14-30 |
C-AFBD15-20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Belt Width Used (mm) | Belt Width Used(Inch) (Inch) | Bearing Position | Groove Width W (mm) | With or w/o Flange | Outer Dia. D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 182.60 | 1 Piece(s) | Available | Same day | 10 | 4.8 | 0.19 | Center Bearing Type | 10 | Without Flange | 25 | |
฿ 226.53 | 1 Piece(s) | Available | Same day | 10 | 6 | - | 2-Sided Bearing Type | 11 | Without Flange | 15 | |
฿ 183.35 | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | - | Center Bearing Type | 11 | Without Flange | 25 | |
฿ 205.33 | 1 Piece(s) | Available | Same day | 10 | 6.4 | 0.25 | Center Bearing Type | 11 | Without Flange | 25 | |
฿ 212.13 | 1 Piece(s) | Available | Same day | 10 | 7.9 | 0.31 | Center Bearing Type | 14 | Without Flange | 30 | |
฿ 235.63 | 1 Piece(s) | Available | Same day | 10 | 10 | 0.37 | 2-Sided Bearing Type | 15 | Without Flange | 20 |
How can we improve?
How can we improve?