(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Idlers with Teeth for S8M belt type.
・ Applicable belt width [mm]: 15, 25
・ Number of teeth: 20, 22, 24, 25
・ Inner diameter [mm]: 12, 15
・ Material: Made of Aluminum Alloy with clear anodized surface treatment.
・ Application: Idlers are used in conveyor systems to support the belt and keep it aligned. They also help maintain the right tension in the belt for smooth operation.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Part Number |
---|
C-AHTF20S8M150 |
C-AHTF20S8M250 |
C-AHTF22S8M150 |
C-AHTF24S8M150 |
C-AHTF24S8M250 |
C-AHTF25S8M150 |
C-AHTFW22-S8M250-12 |
C-AHTFW24-S8M250-12 |
C-AHTFW25-S8M250-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Width Used (mm) | Number of Teeth (T) | Shaft Bore Dia. d (mm) | Bearing Position |
---|---|---|---|---|---|---|---|---|---|---|
฿ 511.38 | ECONOMY IDLER | 1 Piece(s) | Available | Same day | 10 | 15 | 20 | 12 | Center Bearing Type | |
฿ 545.48 | ECONOMY IDLER | 1 Piece(s) | Available | Same day | 10 | 25 | 20 | 15 | Center Bearing Type | |
฿ 531.08 | ECONOMY IDLER | 1 Piece(s) | Available | Same day | 10 | 15 | 22 | 12 | Center Bearing Type | |
฿ 565.93 | ECONOMY IDLER | 2 Piece(s) | Available | 6 Day(s) | 10 | 15 | 24 | 12 | Center Bearing Type | |
฿ 595.48 | ECONOMY IDLER | 1 Piece(s) | Available | Same day | 10 | 25 | 24 | 12 | Center Bearing Type | |
฿ 577.28 | ECONOMY IDLER | 1 Piece(s) | Available | Same day | 10 | 15 | 25 | 15 | Center Bearing Type | |
฿ 675.78 | ECONOMY IDLER | 1 Piece(s) | Available | 6 Day(s) | 10 | 25 | 22 | 12 | 2-Sided Bearing Type | |
฿ 731.83 | ECONOMY IDLER | 1 Piece(s) | Available | Same day | 10 | 25 | 24 | 12 | 2-Sided Bearing Type | |
฿ 757.60 | ECONOMY IDLER | 1 Piece(s) | Available | Same day | 10 | 25 | 25 | 12 | 2-Sided Bearing Type |
Loading...
Type | Idlers with Teeth | Belt Type | S8M | Material | Aluminum Alloy |
---|---|---|---|---|---|
Surface Treatment | Clear Anodize | Timing Pulley / Idler | Idlers |
How can we improve?
How can we improve?