(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Idlers with Teeth for S2M belt type.
・ Applicable belt width [mm]: 4, 6, 10
・ Number of teeth: 20, 30, 32, 36, 40
・ Inner diameter [mm]: 3, 4, 5, 6
・ Material: Made of Aluminum Alloy with clear anodized surface treatment.
・ Application: Idlers are used in conveyor systems to support the belt and keep it aligned. They also help maintain the right tension in the belt for smooth operation.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Type | Idlers with Teeth | Belt Type | S2M | Material | Aluminum Alloy |
---|---|---|---|---|---|
Surface Treatment | Clear Anodize | Timing Pulley / Idler | Idlers |
Please check the type/dimensions/specifications of the part C-AHTFW20-S2M060-3 in the Idlers S2M series.
Part Number |
---|
C-AHTF40S2M060 |
C-AHTF40S2M100 |
C-AHTFW20-S2M040-3 |
C-AHTFW20-S2M100-4 |
C-AHTFW30-S2M040-3 |
C-AHTFW30-S2M060-3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Belt Width Used (mm) | Number of Teeth (T) | Shaft Bore Dia. d (mm) | Bearing Position |
---|---|---|---|---|---|---|---|---|---|
฿ 287.90 | 1 Piece(s) | Available | Same day | 10 | 6 | 40 | 6 | Center Bearing Type | |
฿ 350.00 | 1 Piece(s) | Available | Same day | 10 | 10 | 40 | 6 | Center Bearing Type | |
฿ 410.63 | 2 Piece(s) | Available | 6 Day(s) | 10 | 4 | 20 | 3 | 2-Sided Bearing Type | |
฿ 431.83 | 1 Piece(s) | Available | Same day | 10 | 10 | 20 | 4 | 2-Sided Bearing Type | |
฿ 438.65 | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 30 | 3 | 2-Sided Bearing Type | |
฿ 440.18 | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | 30 | 3 | 2-Sided Bearing Type |
How can we improve?
How can we improve?