(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Timing Pulleys S2M
Timing Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Belt Width Used (mm.) : 4, 6 and 10
● Applicable with Belt Type : S2M
● Number of Teeth Minimum/Maximum : 16 to 40
● Shaft Bore Diameter (mm.) : 5, 6, 6.35, 8 and 12
● Shaft Bore Specs. : Can select between Round Hole, Round Hole + Tap and New JIS keyway + Tap
● Material : Aluminum Alloy
● Surface treatment : Clear Anodized
[Application]
Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
Belt Type | S2M | Material | Aluminum Alloy | Surface Treatment | Clear Anodize |
---|---|---|---|---|---|
Timing Pulley / Idler | Pulleys |
Please check the type/dimensions/specifications of the part C-HTPA16S2M060-A-H5 in the Timing Pulleys S2M series.
Part Number |
---|
C-HTPA14S2M060-K-P3 |
C-HTPA14S2M060-K-P4 |
C-HTPA16S2M040-A-H4 |
C-HTPA16S2M060-K-P4 |
C-HTPA16S2M060-K-P5 |
C-HTPA16S2M100-K-P5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Belt Width Used (mm) | Number of Teeth (T) | Pulley Shape | Shaft Bore Dia. d (mm) | Shaft Hole Shape |
---|---|---|---|---|---|---|---|---|---|---|
฿ 183.77 | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | |
฿ 183.77 | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | |
฿ 161.69 | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | |
฿ 192.21 | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | |
฿ 212.13 | 1 Piece(s) | Available | Same day | 10 | 6 | 16 | Shape K | 5 | P | |
฿ 234.85 | 1 Piece(s) | Available | Same day | 10 | 10 | 16 | Shape K | 5 | P |
How can we improve?
How can we improve?