Timing Belts T5

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Timing Belts T5
It is a trapezoidal tooth profile timing belt. This belt always uses for regular torque transmission in an automation machine
[Features]
• Belt Shape: Closed End
• Belt Tooth Type: T5 (trapezoidal tooth profile)
• Tooth Pitch: 5 mm.
• Belt Width: 10, 15, 20, 25 and 50 mm.
• Circumference Length Shortest/Longest: 185 mm. and 1630 mm.
• Belt Operating Temperature Range: 0 to 80℃.
• Material:
Tooth rubber: Chloroprene
Core wire: Glass Fiber
[Applications]
Suitable for use with a timing pulley in a transmission system in an automation machine
Economy T5 Timing Belt
- With a wide range of belt widths and lengths, you can select the perfect belt for your specific equipment needs.
- The glass fiber reinforced core provides exceptional strength and tensile strength, preventing belt elongation and slippage, resulting in consistent power transmission.
- The accurately designed trapezoidal tooth profile guarantees smooth and efficient power transmission, minimizing noise and vibration for optimal performance.
- Engineered to function reliably in temperatures ranging from 0°C to 80°C, these belts offer versatility across various operating conditions.
- The smooth tooth profile contributes to minimal noise generation, creating a quieter working environment.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Transmission and conveyance are achieved through the meshing of the teeth between the synchronous pulley and the timing belt.
Locally produced in China, enjoy low prices while benefiting from MISUMI quality.

Material | |
| (1) Main body | (2) Core wire |
| Chloroprene Rubber | Glass Fiber |
| Type | Belt Nominal Width | Pitch (mm) | H | h | L | Unit Weight g/m (Width: 10 mm) |
| T5 | 100 | 5 | 2.2 | 1.2 | 1.8 | 20 |
Operating temperature 0–80°C
The belt circumference is equal to the length of the core wire.
MISUMI does not guarantee the brand of this product
The model number engraved on the back of the product is for factory management and may differ from the product model number.
For the transmission capacity and related methods of the economy type timing belt, please refer to the national standard (GB) design manual.
The weight is a theoretical value and may differ from the actual product. For reference only.| Type | BeltNominal Width | Number of Teeth | Belt Circumference (mm) | |
Type | Belt Number | |||
| C-TTBN | 150T5 | 100 (10 mm) 150 (15 mm) 200 (20 mm) 250 (25 mm) | 30 | 150 |
| 160T5 | 32 | 160 | ||
| 165T5 | 33 | 165 | ||
| 185T5 | 37 | 185 | ||
| 190T5 | 38 | 190 | ||
| 200T5 | 40 | 200 | ||
| 205T5 | 41 | 205 | ||
| 210T5 | 42 | 210 | ||
| 215T5 | 43 | 215 | ||
| 220T5 | 44 | 220 | ||
| 225T5 | 45 | 225 | ||
| 240T5 | 48 | 240 | ||
| 245T5 | 49 | 245 | ||
| 250T5 | 50 | 250 | ||
| 255T5 | 51 | 255 | ||
| 260T5 | 52 | 260 | ||
| 270T5 | 54 | 270 | ||
| 275T5 | 55 | 275 | ||
| 280T5 | 56 | 280 | ||
| 290T5 | 58 | 290 | ||
| 295T5 | 59 | 295 | ||
| 300T5 | 60 | 300 | ||
| 305T5 | 61 | 305 | ||
| 310T5 | 62 | 310 | ||
| 320T5 | 64 | 320 | ||
| 325T5 | 65 | 325 | ||
| 330T5 | 66 | 330 | ||
| 335T5 | 67 | 335 | ||
| 340T5 | 68 | 340 | ||
| 350T5 | 70 | 350 | ||
| 355T5 | 71 | 355 | ||
| 360T5 | 72 | 360 | ||
| 365T5 | 73 | 365 | ||
| 370T5 | 74 | 370 | ||
| 375T5 | 75 | 375 | ||
| 390T5 | 78 | 390 | ||
| 395T5 | 79 | 395 | ||
| 400T5 | 80 | 400 | ||
| 410T5 | 82 | 410 | ||
| 420T5 | 84 | 420 | ||
| 425T5 | 85 | 425 | ||
| 435T5 | 87 | 435 | ||
| 440T5 | 88 | 440 | ||
| 445T5 | 89 | 445 | ||
| 450T5 | 90 | 450 | ||
| 455T5 | 91 | 455 | ||
| 460T5 | 92 | 460 | ||
| 470T5 | 94 | 470 | ||
| 475T5 | 95 | 475 | ||
| 480T5 | 96 | 480 | ||
| 490T5 | 98 | 490 | ||
| 500T5 | 100 | 500 | ||
| 510T5 | 102 | 510 | ||
| 525T5 | 105 | 525 | ||
| 530T5 | 106 | 530 | ||
| 545T5 | 109 | 545 | ||
| 550T5 | 110 | 550 | ||
| 560T5 | 112 | 560 | ||
| 565T5 | 113 | 565 | ||
| 575T5 | 115 | 575 | ||
| 590T5 | 118 | 590 | ||
| 600T5 | 120 | 600 | ||
| 605T5 | 121 | 605 | ||
| 610T5 | 122 | 610 | ||
| 620T5 | 124 | 620 | ||
| 625T5 | 125 | 625 | ||
| 630T5 | 126 | 630 | ||
| 635T5 | 127 | 635 | ||
| 650T5 | 130 | 650 | ||
| 660T5 | 132 | 660 | ||
| 675T5 | 135 | 675 | ||
| 690T5 | 138 | 690 | ||
| 700T5 | 140 | 700 | ||
| 710T5 | 142 | 710 | ||
| 720T5 | 144 | 720 | ||
| 725T5 | 145 | 725 | ||
| 740T5 | 148 | 740 | ||
| 750T5 | 150 | 750 | ||
| 780T5 | 156 | 780 | ||
| 785T5 | 157 | 785 | ||
| 800T5 | 160 | 800 | ||
| 810T5 | 162 | 810 | ||
| 815T5 | 163 | 815 | ||
| 840T5 | 168 | 840 | ||
| 850T5 | 170 | 850 | ||
| 860T5 | 172 | 860 | ||
| 880T5 | 176 | 880 | ||
| 900T5 | 180 | 900 | ||
| 910T5 | 182 | 910 | ||
| 930T5 | 186 | 930 | ||
| 940T5 | 188 | 940 | ||
| 990T5 | 198 | 990 | ||
| 1000T5 | 200 | 1000 | ||
| 1020T5 | 204 | 1020 | ||
| 1075T5 | 215 | 1075 | ||
| 1100T5 | 220 | 1100 | ||
| 1140T5 | 228 | 1140 | ||
| 1200T5 | 240 | 1200 | ||
| 1210T5 | 242 | 1210 | ||
| 1215T5 | 243 | 1215 | ||
| 1350T5 | 270 | 1350 | ||
| 1380T5 | 276 | 1380 | ||
| 1500T5 | 300 | 1500 | ||
| 1550T5 | 310 | 1550 | ||
| 1630T5 | 326 | 1630 | ||
| 1800T5 | 360 | 1800 | ||
For more specifications, please refer to the official website information.
For detailed sales models, please refer to the MISUMI official website. 
(2) Do not use in environments where the belt is in direct contact with water, solvents, oil, acids, alkalis, ultraviolet rays, ozone, etc.(3) Avoid using or storing in extremely high or low temperatures or humid environments that exceed the recommended operating temperature range.
(4) When installing, maintaining, or inspecting, be sure to disconnect the power supply and confirm that the machine has come to a complete stop before starting any work.
(5) If there is a possibility that foreign objects may become caught, be sure to install a protective cover.
| Example of Use Diagram | Instructions for Using Timing Pulleys and Timing Belts |
![]() | (1) For driving (transmitting motion from the driving pulley to the driven pulley) |
![]() | (2) For conveying (used for repeated motion with high positioning accuracy requirements where the conveyed object does not rotate) |
| Example of Use Diagram | Instructions for Using Timing Pulleys and Timing Belts |
![]() | (3) For conveying (using two timing belts to transport sheets) |
![]() | (4) For traction conveying (the belt grips the workpiece for transport) |
| Food | Semiconductors | Smartphones | ||
![]() | ![]() | ![]() | ||
| Automotive | Electronics and Electrical Appliances | Medical | ||
![]() | ![]() | ![]() |
| High Torque Timing Pulleys T5 Type | Flat Belts For General Use | (Economy Series) Toothed Timing Belt S2M Type | ||
![]() | ![]() | ![]() | ||
| Reference model: TTPA18T5100-A-NK10 | Reference model: HBLT350-4.23 | Reference model: C-HTBN400S2M-40 | ||
| Recommended reason: Short lead time, wide variety | Recommended reason: Suitable for conveying applications, with a wide variety of specifications | Recommended reason: Wide range of specifications and excellent cost performance |
Material
Belt
Type
Belt Number




















