Timing Belts S3M

Caution
- Some products in [Timing Belts S3M] are scheduled to be discontinued on 31/10/2025. However, we will continue to sell them until stock runs out.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Timing Belts S3M
It is a circular tooth profile rubber timing belt. This belt always uses for high torque transmission in an automation machine
[Features]
• Belt Shape: Closed End
• Belt Tooth Type: S3M (circular tooth profile)
• Tooth Pitch: 3 mm.
• Belt Width: 6, 10, and 15 mm.
• Circumference Length Shortest/Longest: 120 mm. and 3210 mm.
• Belt Operating Temperature Range: -30 to 90℃.
• Material:
Tooth rubber: Chloroprene
Core wire: Glass Fiber
Backing cloth layer: Nylon canvas
[Applications]
Suitable for use with a timing pulley in a transmission system in an automation machine
Economy Timing Belt - Chloroprene
- With a wide range of belt lengths and widths, you can tailor the belt to perfectly match your specific equipment needs.
- Constructed with high-quality chloroprene rubber, these belts excel in resisting abrasion, oil, and grease, ensuring extended service life even in demanding environments.
- The glass fiber reinforced core provides exceptional strength and tensile strength, preventing belt elongation and slippage, resulting in consistent power transmission.
- Designed to handle higher torque loads compared to standard timing belts, these S3M belts are ideal for demanding applications.
- Engineered to function reliably in temperatures ranging from -30°C to 90°C, these belts offer versatility across various operating conditions.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Driving and transmission are realized through the engagement between the teeth of timing pulleys and timing belts.
Material | |||
| ①Back Rubber | ②Tooth Rubber | ③Core Wire | ④Tooth Fabric |
| Chloroprene Rubber | Chloroprene Rubber | Glass Fiber | Nylon Cloth |

| Types | Nominal Width | Pitch (mm) | Ra | Lr | H | h | i | PLD | Unit weight g/m (Width:10mm) |
| S3M | 60 (6mm) 100 (10mm) 150 (15mm) | 3 | 1.95 | 1.95 | 2.3 | 1.14 | 1.16 | 0.381 | 19.0 |
Belt circumference length is core wire length.
Belt operating temperature range: -30 to 90 ℃.
The model engraved on the back of the product is the factory-managed model, which may be different from the actual product.
For the transmission capacity and calculation and design method of Economy series timing belt, please refer to the national standard (GB) design manual.
Weight is a theoretical value for reference only, which may be different from the actual product.Type S3M (Tooth pitch: 3mm)
| Part Number | BeltNominal Width | Number of Teeth | Belt Circumference Length (mm) | |
Type | Belt Number | |||
| C-HTBN | 102S3M | 60 (6mm) 100 (10mm) 150 (15mm) | 34 | 102 |
| 120S3M | 40 | 120 | ||
| 123S3M | 41 | 123 | ||
| 126S3M | 42 | 126 | ||
| 129S3M | 43 | 129 | ||
| 132S3M | 44 | 132 | ||
| 135S3M | 45 | 135 | ||
| 138S3M | 46 | 138 | ||
| 141S3M | 47 | 141 | ||
| 144S3M | 48 | 144 | ||
| 147S3M | 49 | 147 | ||
| 150S3M | 50 | 150 | ||
| 153S3M | 51 | 153 | ||
| 156S3M | 52 | 156 | ||
| 159S3M | 53 | 159 | ||
| 162S3M | 54 | 162 | ||
| 165S3M | 55 | 165 | ||
| 168S3M | 56 | 168 | ||
| 171S3M | 57 | 171 | ||
| 174S3M | 58 | 174 | ||
| 177S3M | 59 | 177 | ||
| 180S3M | 60 | 180 | ||
| 183S3M | 61 | 183 | ||
| 186S3M | 62 | 186 | ||
| 189S3M | 63 | 189 | ||
| 192S3M | 64 | 192 | ||
| 195S3M | 65 | 195 | ||
| 198S3M | 66 | 198 | ||
| 201S3M | 67 | 201 | ||
| 204S3M | 68 | 204 | ||
| 207S3M | 69 | 207 | ||
| 210S3M | 70 | 210 | ||
| 213S3M | 71 | 213 | ||
| 216S3M | 72 | 216 | ||
| 219S3M | 73 | 219 | ||
| 222S3M | 74 | 222 | ||
| 225S3M | 75 | 225 | ||
| 228S3M | 76 | 228 | ||
| 231S3M | 77 | 231 | ||
| 234S3M | 78 | 234 | ||
| 237S3M | 79 | 237 | ||
| 240S3M | 80 | 240 | ||
| 243S3M | 81 | 243 | ||
| 246S3M | 82 | 246 | ||
| 249S3M | 83 | 249 | ||
| 252S3M | 84 | 252 | ||
| 255S3M | 85 | 255 | ||
| 258S3M | 86 | 258 | ||
| 261S3M | 87 | 261 | ||
| 264S3M | 88 | 264 | ||
| 267S3M | 89 | 267 | ||
| 270S3M | 90 | 270 | ||
| 273S3M | 91 | 273 | ||
| 276S3M | 92 | 276 | ||
| 279S3M | 93 | 279 | ||
| 282S3M | 94 | 282 | ||
| 285S3M | 95 | 285 | ||
| 288S3M | 96 | 288 | ||
| 291S3M | 97 | 291 | ||
| 294S3M | 98 | 294 | ||
| 297S3M | 99 | 297 | ||
| 300S3M | 100 | 300 | ||
| 303S3M | 101 | 303 | ||
| 306S3M | 102 | 306 | ||
| 309S3M | 103 | 309 | ||
| 312S3M | 104 | 312 | ||
| 315S3M | 105 | 315 | ||
| 318S3M | 106 | 318 | ||
| 321S3M | 107 | 321 | ||
| 324S3M | 108 | 324 | ||
| 327S3M | 109 | 327 | ||
| 330S3M | 110 | 330 | ||
| 333S3M | 111 | 333 | ||
| 336S3M | 112 | 336 | ||
| 339S3M | 113 | 339 | ||
| 342S3M | 114 | 342 | ||
| 345S3M | 115 | 345 | ||
| 348S3M | 116 | 348 | ||
| 351S3M | 117 | 351 | ||
| 354S3M | 118 | 354 | ||
| 357S3M | 119 | 357 | ||
| 360S3M | 120 | 360 | ||
| 363S3M | 121 | 363 | ||
| 366S3M | 122 | 366 | ||
| 369S3M | 123 | 369 | ||
| 372S3M | 124 | 372 | ||
| 375S3M | 125 | 375 | ||
| 378S3M | 126 | 378 | ||
| 384S3M | 128 | 384 | ||
| 387S3M | 129 | 387 | ||
| 390S3M | 130 | 390 | ||
| 393S3M | 131 | 393 | ||
| 396S3M | 132 | 396 | ||
| 399S3M | 133 | 399 | ||
| 402S3M | 134 | 402 | ||
| 405S3M | 135 | 405 | ||
| 408S3M | 136 | 408 | ||
| 414S3M | 138 | 414 | ||
| 417S3M | 139 | 417 | ||
| 420S3M | 140 | 420 | ||
| 423S3M | 141 | 423 | ||
| 426S3M | 142 | 426 | ||
| 432S3M | 144 | 432 | ||
| 435S3M | 145 | 435 | ||
| 438S3M | 146 | 438 | ||
| 444S3M | 148 | 444 | ||
| 447S3M | 149 | 447 | ||
| 450S3M | 150 | 450 | ||
| 453S3M | 151 | 453 | ||
| 456S3M | 152 | 456 | ||
| 459S3M | 153 | 459 | ||
| 462S3M | 154 | 462 | ||
| 465S3M | 155 | 465 | ||
| 468S3M | 156 | 468 | ||
| 471S3M | 157 | 471 | ||
| 474S3M | 158 | 474 | ||
| 477S3M | 159 | 477 | ||
| 480S3M | 160 | 480 | ||
| 483S3M | 161 | 483 | ||
| 486S3M | 162 | 486 | ||
| 489S3M | 163 | 489 | ||
| 492S3M | 164 | 492 | ||
| 495S3M | 165 | 495 | ||
| 498S3M | 166 | 498 | ||
| 501S3M | 167 | 501 | ||
| 504S3M | 168 | 504 | ||
| 507S3M | 169 | 507 | ||
| 510S3M | 170 | 510 | ||
| 513S3M | 171 | 513 | ||
| 516S3M | 172 | 516 | ||
| 519S3M | 173 | 519 | ||
| 522S3M | 174 | 522 | ||
| 525S3M | 175 | 525 | ||
| 537S3M | 179 | 537 | ||
| 540S3M | 180 | 540 | ||
| 543S3M | 181 | 543 | ||
| 549S3M | 183 | 549 | ||
| 555S3M | 185 | 555 | ||
| 558S3M | 186 | 558 | ||
| 564S3M | 188 | 564 | ||
| 567S3M | 189 | 567 | ||
| 570S3M | 190 | 570 | ||
| 573S3M | 191 | 573 | ||
| 576S3M | 192 | 576 | ||
| 579S3M | 193 | 579 | ||
| 582S3M | 194 | 582 | ||
| 585S3M | 195 | 585 | ||
| 588S3M | 196 | 588 | ||
| 591S3M | 197 | 591 | ||
| 594S3M | 198 | 594 | ||
| 597S3M | 199 | 597 | ||
| 600S3M | 200 | 600 | ||
| 603S3M | 201 | 603 | ||
| 606S3M | 202 | 606 | ||
| 609S3M | 203 | 609 | ||
| 612S3M | 204 | 612 | ||
| 621S3M | 207 | 621 | ||
| 630S3M | 210 | 630 | ||
| 633S3M | 211 | 633 | ||
| 636S3M | 212 | 636 | ||
| 639S3M | 213 | 639 | ||
| 642S3M | 214 | 642 | ||
| 645S3M | 215 | 645 | ||
| 648S3M | 216 | 648 | ||
| 651S3M | 217 | 651 | ||
| 657S3M | 219 | 657 | ||
| 660S3M | 220 | 660 | ||
| 666S3M | 222 | 666 | ||
| 675S3M | 225 | 675 | ||
| 681S3M | 227 | 681 | ||
| 690S3M | 230 | 690 | ||
| 693S3M | 231 | 693 | ||
| 699S3M | 233 | 699 | ||
| 708S3M | 236 | 708 | ||
| 711S3M | 237 | 711 | ||
| 714S3M | 238 | 714 | ||
| 720S3M | 240 | 720 | ||
| 726S3M | 242 | 726 | ||
| 741S3M | 247 | 741 | ||
| 750S3M | 250 | 750 | ||
| 753S3M | 251 | 753 | ||
| 756S3M | 252 | 756 | ||
| 765S3M | 255 | 765 | ||
| 780S3M | 260 | 780 | ||
| 783S3M | 261 | 783 | ||
| 789S3M | 263 | 789 | ||
| 801S3M | 267 | 801 | ||
| 804S3M | 268 | 804 | ||
| 810S3M | 270 | 810 | ||
| 819S3M | 273 | 819 | ||
| 825S3M | 275 | 825 | ||
| 840S3M | 280 | 840 | ||
| 852S3M | 284 | 852 | ||
| 858S3M | 286 | 858 | ||
| 879S3M | 293 | 879 | ||
| 882S3M | 294 | 882 | ||
| 900S3M | 300 | 900 | ||
| 909S3M | 303 | 909 | ||
| 918S3M | 306 | 918 | ||
| 924S3M | 308 | 924 | ||
| 927S3M | 309 | 927 | ||
| 936S3M | 312 | 936 | ||
| 948S3M | 316 | 948 | ||
| 954S3M | 318 | 954 | ||
| 960S3M | 320 | 960 | ||
| 966S3M | 322 | 966 | ||
| 972S3M | 324 | 972 | ||
| 999S3M | 333 | 999 | ||
| 1005S3M | 335 | 1005 | ||
| 1014S3M | 338 | 1014 | ||
| 1050S3M | 350 | 1050 | ||
| 1056S3M | 352 | 1056 | ||
| 1080S3M | 360 | 1080 | ||
| 1110S3M | 370 | 1110 | ||
| 1119S3M | 373 | 1119 | ||
| 1146S3M | 382 | 1146 | ||
| 1188S3M | 396 | 1188 | ||
| 1203S3M | 401 | 1203 | ||
| 1245S3M | 415 | 1245 | ||
| 1260S3M | 420 | 1260 | ||
| 1263S3M | 421 | 1263 | ||
| 1290S3M | 430 | 1290 | ||
| 1422S3M | 474 | 1422 | ||
| 1500S3M | 500 | 1500 | ||
| 1596S3M | 532 | 1596 | ||
| 1680S3M | 560 | 1680 | ||
| 1788S3M | 596 | 1788 | ||
| 2025S3M | 675 | 2025 | ||
| 3210S3M | 1070 | 3210 | ||
| 4500S3M | 1500 | 4500 | ||
| Usage Method Example Drawing | Instructions for use of timing wheel and timing belt |
![]() | ① Driving (The driven wheel is driven by the driving wheel for transmission) |
![]() | ② Transmission (Used for repeated motion with the object not rotating and high requirements on positioning accuracy) |
| Usage Method Example Drawing | Instructions for use of timing wheel and timing belt |
![]() | ③ Conveyance (Plates are conveyed by two timing toothed belts) |
![]() | ④ Traction transmission (Workpieces are clamped and transmitted by the belt) |

Do not use in direct contact with water, solvent, oil, acid, alkali, UV, ozone, etc.③ Please avoid using or keeping at extreme high or low temperatures beyond the operating temperature range, or in humid environments.
④ During installation and maintenance, be sure to cut off the power supply and confirm that the machine is completely stopped before proceeding.
⑤ When there may be impurities, be sure to set the guard.
| Food | Semiconductor | Smartphone | ||
![]() | ![]() | ![]() | ||
| Automotive | Electronic & Electrical Appliances | Medical | ||
![]() | ![]() | ![]() |
| High Torque Timing Pulleys S2M Type | Flat Belt | (Economy Series) Toothed Timing Belt MXL XL L H Type | ||
![]() | ![]() | ![]() | ||
| Typical model: HTPA48S2M040-B-N10 | Typical model: HBLT350-4.23 | Typical model: C-TBN236MXL025 |
Material
Belt
Type
Belt Number




















