Timing Belts S2M

Caution
- Some products in [Timing Belts S2M] are scheduled to be discontinued on 31/10/2025. However, we will continue to sell them until stock runs out.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product type: Timing Belts S2M type.
・ Belt Width [mm]: 4, 6, 10
・ Circumference Length [mm]: 82 ・ 3828
・ Number of Teeth: 41 – 1914
・ Timing pulleys and belts are commonly used to transmit rotational power from motors. They achieve driving and transmission by engaging the teeth of the pulleys with the belts.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Economy S2M Timing Belt
- Overcome Torque Limitations: Designed to handle significantly higher torque compared to standard timing belts, our S2M belts provide the power you need without compromising performance.
- Durable Construction for Extended Lifespan: Built with high-quality chloroprene rubber and a reinforced glass fiber core.
- Quiet Operation for Improved Work Environment: Experience reduced noise levels with our S2M belts, creating a more comfortable and productive workspace.
- Timing belt with customizable dimensions
- Benefit from accurate tooth profiles and precise dimensions, ensuring smooth power transfer and minimizing energy loss.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Driving and transmission are realized through the engagement between the teeth of timing pulleys and timing belts.
Material | |||
| ①Back Rubber | ②Tooth Rubber | ③Core Wire | ④Tooth Fabric |
| Chloroprene Rubber | Chloroprene Rubber | Glass Fiber | Nylon Cloth |

| Types | Nominal Width | Pitch (mm) | Ra | Lr | H | h | i | PLD | Unit weight g/m (Width:10mm) |
| S2M | 40 (4mm) 60 (6mm) 100 (10mm) | 2 | 1.3 | 1.3 | 1.36 | 0.76 | 0.6 | 0.254 | 13.0 |
Belt circumference length is core wire length.
Belt operating temperature range: -30 to 90 ℃.
The model engraved on the back of the product is the factory-managed model, which may be different from the actual product.
For the transmission capacity and calculation and design method of Economy series timing belt, please refer to the national standard (GB) design manual.
Weight is a theoretical value for reference only, which may be different from the actual product.C-HTBN
Type S2M (Tooth pitch: 2mm)
| Part Number | BeltNominal Width | Number of Teeth | Belt Circumference Length (mm) | |
Type | Belt Number | |||
| C-HTBN | 82S2M | 40 (4mm) 60 (6mm) 100 (10mm) | 41 | 82 |
| 86S2M | 43 | 86 | ||
| 88S2M | 44 | 88 | ||
| 90S2M | 45 | 90 | ||
| 94S2M | 47 | 94 | ||
| 96S2M | 48 | 96 | ||
| 98S2M | 49 | 98 | ||
| 100S2M | 50 | 100 | ||
| 102S2M | 51 | 102 | ||
| 104S2M | 52 | 104 | ||
| 106S2M | 53 | 106 | ||
| 110S2M | 55 | 110 | ||
| 112S2M | 56 | 112 | ||
| 114S2M | 57 | 114 | ||
| 116S2M | 58 | 116 | ||
| 118S2M | 59 | 118 | ||
| 120S2M | 60 | 120 | ||
| 122S2M | 61 | 122 | ||
| 124S2M | 62 | 124 | ||
| 126S2M | 63 | 126 | ||
| 128S2M | 64 | 128 | ||
| 130S2M | 65 | 130 | ||
| 132S2M | 66 | 132 | ||
| 134S2M | 67 | 134 | ||
| 136S2M | 68 | 136 | ||
| 138S2M | 69 | 138 | ||
| 140S2M | 70 | 140 | ||
| 142S2M | 71 | 142 | ||
| 144S2M | 72 | 144 | ||
| 146S2M | 73 | 146 | ||
| 148S2M | 74 | 148 | ||
| 150S2M | 75 | 150 | ||
| 152S2M | 76 | 152 | ||
| 156S2M | 78 | 156 | ||
| 158S2M | 79 | 158 | ||
| 160S2M | 80 | 160 | ||
| 164S2M | 82 | 164 | ||
| 166S2M | 83 | 166 | ||
| 168S2M | 84 | 168 | ||
| 172S2M | 86 | 172 | ||
| 176S2M | 88 | 176 | ||
| 178S2M | 89 | 178 | ||
| 180S2M | 90 | 180 | ||
| 182S2M | 91 | 182 | ||
| 184S2M | 92 | 184 | ||
| 186S2M | 93 | 186 | ||
| 188S2M | 94 | 188 | ||
| 190S2M | 95 | 190 | ||
| 192S2M | 96 | 192 | ||
| 194S2M | 97 | 194 | ||
| 200S2M | 100 | 200 | ||
| 202S2M | 101 | 202 | ||
| 204S2M | 102 | 204 | ||
| 206S2M | 103 | 206 | ||
| 208S2M | 104 | 208 | ||
| 210S2M | 105 | 210 | ||
| 212S2M | 106 | 212 | ||
| 214S2M | 107 | 214 | ||
| 218S2M | 109 | 218 | ||
| 220S2M | 110 | 220 | ||
| 224S2M | 112 | 224 | ||
| 226S2M | 113 | 226 | ||
| 230S2M | 115 | 230 | ||
| 234S2M | 117 | 234 | ||
| 236S2M | 118 | 236 | ||
| 240S2M | 120 | 240 | ||
| 244S2M | 122 | 244 | ||
| 246S2M | 123 | 246 | ||
| 248S2M | 124 | 248 | ||
| 250S2M | 125 | 250 | ||
| 252S2M | 126 | 252 | ||
| 254S2M | 127 | 254 | ||
| 256S2M | 128 | 256 | ||
| 260S2M | 130 | 260 | ||
| 262S2M | 131 | 262 | ||
| 264S2M | 132 | 264 | ||
| 266S2M | 133 | 266 | ||
| 268S2M | 134 | 268 | ||
| 270S2M | 135 | 270 | ||
| 274S2M | 137 | 274 | ||
| 276S2M | 138 | 276 | ||
| 278S2M | 139 | 278 | ||
| 280S2M | 140 | 280 | ||
| 284S2M | 142 | 284 | ||
| 286S2M | 143 | 286 | ||
| 288S2M | 144 | 288 | ||
| 290S2M | 145 | 290 | ||
| 292S2M | 146 | 292 | ||
| 296S2M | 148 | 296 | ||
| 298S2M | 149 | 298 | ||
| 300S2M | 150 | 300 | ||
| 302S2M | 151 | 302 | ||
| 306S2M | 153 | 306 | ||
| 308S2M | 154 | 308 | ||
| 310S2M | 155 | 310 | ||
| 312S2M | 156 | 312 | ||
| 314S2M | 157 | 314 | ||
| 316S2M | 158 | 316 | ||
| 318S2M | 159 | 318 | ||
| 320S2M | 160 | 320 | ||
| 322S2M | 161 | 322 | ||
| 324S2M | 162 | 324 | ||
| 328S2M | 164 | 328 | ||
| 330S2M | 165 | 330 | ||
| 334S2M | 167 | 334 | ||
| 336S2M | 168 | 336 | ||
| 340S2M | 170 | 340 | ||
| 344S2M | 172 | 344 | ||
| 348S2M | 174 | 348 | ||
| 352S2M | 176 | 352 | ||
| 354S2M | 177 | 354 | ||
| 356S2M | 178 | 356 | ||
| 360S2M | 180 | 360 | ||
| 364S2M | 182 | 364 | ||
| 366S2M | 183 | 366 | ||
| 370S2M | 185 | 370 | ||
| 376S2M | 188 | 376 | ||
| 380S2M | 190 | 380 | ||
| 386S2M | 193 | 386 | ||
| 390S2M | 195 | 390 | ||
| 392S2M | 196 | 392 | ||
| 396S2M | 198 | 396 | ||
| 400S2M | 200 | 400 | ||
| 410S2M | 205 | 410 | ||
| 426S2M | 213 | 426 | ||
| 430S2M | 215 | 430 | ||
| 436S2M | 218 | 436 | ||
| 438S2M | 219 | 438 | ||
| 440S2M | 220 | 440 | ||
| 446S2M | 223 | 446 | ||
| 448S2M | 224 | 448 | ||
| 452S2M | 226 | 452 | ||
| 460S2M | 230 | 460 | ||
| 464S2M | 232 | 464 | ||
| 468S2M | 234 | 468 | ||
| 478S2M | 239 | 478 | ||
| 480S2M | 240 | 480 | ||
| 486S2M | 243 | 486 | ||
| 488S2M | 244 | 488 | ||
| 492S2M | 246 | 492 | ||
| 494S2M | 247 | 494 | ||
| 498S2M | 249 | 498 | ||
| 500S2M | 250 | 500 | ||
| 502S2M | 251 | 502 | ||
| 504S2M | 252 | 504 | ||
| 508S2M | 254 | 508 | ||
| 518S2M | 259 | 518 | ||
| 520S2M | 260 | 520 | ||
| 522S2M | 261 | 522 | ||
| 530S2M | 265 | 530 | ||
| 556S2M | 278 | 556 | ||
| 560S2M | 280 | 560 | ||
| 572S2M | 286 | 572 | ||
| 580S2M | 290 | 580 | ||
| 586S2M | 293 | 586 | ||
| 594S2M | 297 | 594 | ||
| 600S2M | 300 | 600 | ||
| 604S2M | 302 | 604 | ||
| 630S2M | 315 | 630 | ||
| 648S2M | 324 | 648 | ||
| 650S2M | 325 | 650 | ||
| 656S2M | 328 | 656 | ||
| 710S2M | 355 | 710 | ||
| 726S2M | 363 | 726 | ||
| 754S2M | 377 | 754 | ||
| 800S2M | 400 | 800 | ||
| 810S2M | 405 | 810 | ||
| 848S2M | 424 | 848 | ||
| 896S2M | 448 | 896 | ||
| 900S2M | 450 | 900 | ||
| 984S2M | 492 | 984 | ||
| 1016S2M | 508 | 1016 | ||
| 1224S2M | 612 | 1224 | ||
| 3000S2M | 1500 | 3000 | ||
| 3672S2M | 1836 | 3672 | ||
| 3828S2M | 1914 | 3828 | ||
| Usage Method Example Drawing | Instructions for use of timing wheel and timing belt |
![]() | ① Driving (The driven wheel is driven by the driving wheel for transmission) |
![]() | ② Transmission (Used for repeated motion with the object not rotating and high requirements on positioning accuracy) |
| Usage Method Example Drawing | Instructions for use of timing wheel and timing belt |
![]() | ③ Conveyance (Plates are conveyed by two timing toothed belts) |
![]() | ④ Traction transmission (Workpieces are clamped and transmitted by the belt) |

Do not use in direct contact with water, solvent, oil, acid, alkali, UV, ozone, etc.③ Please timing belt avoid using or keeping at extreme high or low temperatures beyond the operating temperature range, or in humid environments.
④ During installation and maintenance, be sure to cut off the power supply and confirm that the machine is completely stopped before proceeding.
⑤ When there may be impurities, be sure to set the guard.
| Food | Semiconductor | Smart phone | ||
![]() | ![]() | ![]() | ||
| Automotive | Electronic & Electrical Appliances | Medical | ||
![]() | ![]() | ![]() |
| High Torque Timing Pulleys S2M Type | Flat Timing Belt | (Economy Series) Toothed Timing Belt MXL XL L H Type | ||
![]() | ![]() | ![]() | ||
| Typical timing belt model: HTPA48S2M040-B-N10 | Typical timing belt model: HBLT350-4.23 | Typical timing belt model: C-TBN236MXL025 |
Material
Belt
Type
Belt Number




















