Timing Belts H

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product type: Timing Belts H type.
・ Belt Width: 19.1 mm (0.75 inch), 25.4 mm (1 inch), 38.1 mm (1.5 inch), 50.8 mm (2 inch)
・ Circumference Length [mm]: 304.8 – 5334.0
・ Number of Teeth: 24 – 420
・ Timing pulleys and belts are commonly used to transmit rotational power from motors. They achieve driving and transmission by engaging the teeth of the pulleys with the belts.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Economy H-Type Timing Belt
- With a wide range of belt lengths and widths, you can tailor the belt to perfectly match your specific equipment needs.
- Constructed with high-quality chloroprene rubber, these belts excel in resisting abrasion, oil, and grease, ensuring extended service life even in demanding environments.
- The glass fiber reinforced core provides exceptional strength and tensile strength, preventing belt elongation and slippage, resulting in consistent power transmission.
- The accurately designed trapezoidal tooth profile guarantees smooth and efficient power transmission, minimizing noise and vibration for optimal performance.
- Engineered to function reliably in temperatures ranging from -30°C to 90°C, these belts offer versatility across various operating conditions.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Driving and transmission are realized through the engagement between the teeth of timing pulleys and timing belts.
Local production in China delivers MISUMI quality at low price.
Material | ||
| ①Tooth Fabric | ②Tooth Rubber | ③Core Wire |
| Nylon Cloth | Chloroprene Rubber | Glass Fiber |

to
.![]() | Part Number ( Type Belt Number Nominal Belt Width) | |
| C-TBN315H150 |
| Types | Nominal Width | Pitch (mm) | 2θ | Lr | h | H | Rr | Ra | Unit weight g/m (Width:10mm) |
| H | 075 | 12.7 | 40° | 6.12 | 2.29 | 4.30 | 1 | 1 | 40 |
Please note that the meaning of the timing belt number of toothed timing belt varies with type.
Belt circumference length is core wire length.
Belt operating temperature range: -30 to 90 ℃.
The model engraved on the back of the product is the factory-managed model, which may be different from the actual product.
For the transmission capacity and calculation and design method of Economy series timing belt, please refer to the national standard (GB) design manual.
Weight is a theoretical value for reference only, which may be different from the actual product.C-TBN
Tooth profile H (Pitch: 12.7mm)
| Part Number | BeltNominal Width | Number of Teeth | Belt Circumference Length (mm) | |
Type | Belt Number | |||
| C-TBN | 60H | 75 (19.1mm) 100 (25.4mm) 150 (38.1mm) 200 (50.8mm) | 12 | 152.40 |
| 120H | 24 | 304.80 | ||
| 145H | 29 | 368.30 | ||
| 170H | 34 | 431.80 | ||
| 185H | 37 | 469.90 | ||
| 200H | 40 | 508.00 | ||
| 205H | 41 | 520.70 | ||
| 210H | 42 | 533.40 | ||
| 220H | 44 | 558.80 | ||
| 225H | 45 | 571.50 | ||
| 230H | 46 | 584.20 | ||
| 235H | 47 | 596.90 | ||
| 240H | 48 | 609.60 | ||
| 245H | 49 | 622.30 | ||
| 250H | 50 | 635.00 | ||
| 255H | 51 | 647.70 | ||
| 260H | 52 | 660.40 | ||
| 270H | 54 | 685.80 | ||
| 275H | 55 | 698.50 | ||
| 280H | 56 | 711.20 | ||
| 285H | 57 | 723.90 | ||
| 290H | 58 | 736.60 | ||
| 300H | 60 | 762.00 | ||
| 305H | 61 | 774.70 | ||
| 310H | 62 | 787.40 | ||
| 315H | 63 | 800.10 | ||
| 320H | 64 | 812.80 | ||
| 325H | 65 | 825.50 | ||
| 330H | 66 | 838.20 | ||
| 335H | 67 | 850.90 | ||
| 340H | 68 | 863.60 | ||
| 345H | 69 | 876.30 | ||
| 350H | 70 | 889.00 | ||
| 355H | 71 | 901.70 | ||
| 360H | 72 | 914.40 | ||
| 365H | 73 | 927.10 | ||
| 370H | 74 | 939.80 | ||
| 375H | 75 | 952.50 | ||
| 380H | 76 | 965.20 | ||
| 385H | 77 | 977.90 | ||
| 390H | 78 | 990.60 | ||
| 395H | 79 | 1003.30 | ||
| 400H | 80 | 1016.00 | ||
| 405H | 81 | 1028.70 | ||
| 410H | 82 | 1041.40 | ||
| 415H | 83 | 1054.10 | ||
| 420H | 84 | 1066.80 | ||
| 425H | 85 | 1079.50 | ||
| 430H | 86 | 1092.20 | ||
| 435H | 87 | 1104.90 | ||
| 440H | 88 | 1117.60 | ||
| 445H | 89 | 1130.30 | ||
| 450H | 90 | 1143.00 | ||
| 460H | 92 | 1168.40 | ||
| 465H | 93 | 1181.10 | ||
| 470H | 94 | 1193.80 | ||
| 475H | 95 | 1206.50 | ||
| 480H | 96 | 1219.20 | ||
| 485H | 97 | 1231.90 | ||
| 490H | 98 | 1244.60 | ||
| 495H | 99 | 1257.30 | ||
| 500H | 100 | 1270.00 | ||
| 510H | 102 | 1295.40 | ||
| 515H | 103 | 1308.10 | ||
| 520H | 104 | 1320.80 | ||
| 525H | 105 | 1333.50 | ||
| 530H | 106 | 1346.20 | ||
| 540H | 108 | 1371.60 | ||
| 545H | 109 | 1384.30 | ||
| 550H | 110 | 1397.00 | ||
| 555H | 111 | 1409.70 | ||
| 560H | 112 | 1422.40 | ||
| 565H | 113 | 1435.10 | ||
| 570H | 114 | 1447.80 | ||
| 580H | 116 | 1473.20 | ||
| 585H | 117 | 1485.90 | ||
| 590H | 118 | 1498.60 | ||
| 600H | 120 | 1524.00 | ||
| 605H | 121 | 1536.70 | ||
| 610H | 122 | 1549.40 | ||
| 615H | 123 | 1562.10 | ||
| 620H | 124 | 1574.80 | ||
| 625H | 125 | 1587.50 | ||
| 630H | 126 | 1600.20 | ||
| 640H | 128 | 1625.60 | ||
| 645H | 129 | 1638.30 | ||
| 650H | 130 | 1651.00 | ||
| 660H | 132 | 1676.40 | ||
| 670H | 134 | 1701.80 | ||
| 680H | 136 | 1727.20 | ||
| 690H | 138 | 1752.60 | ||
| 700H | 140 | 1778.00 | ||
| 710H | 142 | 1803.40 | ||
| 720H | 144 | 1828.80 | ||
| 725H | 145 | 1841.50 | ||
| 730H | 146 | 1854.20 | ||
| 740H | 148 | 1879.60 | ||
| 750H | 150 | 1905.00 | ||
| 760H | 152 | 1930.40 | ||
| 770H | 154 | 1955.80 | ||
| 780H | 156 | 1981.20 | ||
| 785H | 157 | 1993.90 | ||
| 790H | 158 | 2006.60 | ||
| 800H | 160 | 2032.00 | ||
| 810H | 162 | 2057.40 | ||
| 820H | 164 | 2082.80 | ||
| 830H | 166 | 2108.20 | ||
| 840H | 168 | 2133.60 | ||
| 850H | 170 | 2159.00 | ||
| 860H | 172 | 2184.40 | ||
| 870H | 174 | 2209.80 | ||
| 880H | 176 | 2235.20 | ||
| 900H | 180 | 2286.00 | ||
| 910H | 182 | 2311.40 | ||
| 920H | 184 | 2336.80 | ||
| 930H | 186 | 2362.20 | ||
| 940H | 188 | 2387.60 | ||
| 950H | 190 | 2413.00 | ||
| 960H | 192 | 2438.40 | ||
| 980H | 196 | 2489.20 | ||
| 985H | 197 | 2501.90 | ||
| 1000H | 200 | 2540.00 | ||
| 1020H | 204 | 2590.80 | ||
| 1050H | 210 | 2667.00 | ||
| 1070H | 214 | 2717.80 | ||
| 1080H | 216 | 2743.20 | ||
| 1100H | 220 | 2794.00 | ||
| 1120H | 224 | 2844.80 | ||
| 1130H | 226 | 2870.20 | ||
| 1135H | 227 | 2882.90 | ||
| 1140H | 228 | 2895.60 | ||
| 1150H | 230 | 2921.00 | ||
| 1160H | 232 | 2946.40 | ||
| 1180H | 236 | 2997.20 | ||
| 1200H | 240 | 3048.00 | ||
| 1240H | 248 | 3149.60 | ||
| 1250H | 250 | 3175.00 | ||
| 1260H | 252 | 3200.40 | ||
| 1270H | 254 | 3225.80 | ||
| 1285H | 257 | 3263.90 | ||
| 1300H | 260 | 3302.00 | ||
| 1325H | 265 | 3365.50 | ||
| 1350H | 270 | 3429.00 | ||
| 1360H | 272 | 3454.40 | ||
| 1400H | 280 | 3556.00 | ||
| 1440H | 288 | 3657.60 | ||
| 1450H | 290 | 3683.00 | ||
| 1460H | 292 | 3708.40 | ||
| 1500H | 300 | 3810.00 | ||
| 1510H | 302 | 3835.40 | ||
| 1550H | 310 | 3937.00 | ||
| 1560H | 312 | 3962.40 | ||
| 1600H | 320 | 4064.00 | ||
| 1630H | 326 | 4140.20 | ||
| 1650H | 330 | 4191.00 | ||
| 1680H | 336 | 4267.20 | ||
| 1700H | 340 | 4318.00 | ||
| 1750H | 350 | 4445.00 | ||
| 1780H | 356 | 4521.20 | ||
| 1800H | 360 | 4572.00 | ||
| 1850H | 370 | 4699.00 | ||
| 1900H | 380 | 4826.00 | ||
| 1950H | 390 | 4953.00 | ||
| 2100H | 420 | 5334.00 | ||
| Usage Method Example Drawing | Instructions for use of timing wheel and timing belt |
![]() | ① Driving (The driven wheel is driven by the driving wheel for transmission) |
![]() | ② Transmission (Used for repeated motion with the object not rotating and high requirements on positioning accuracy) |
| Usage Method Example Drawing | Instructions for use of timing wheel and timing belt |
![]() | ③ Conveyance (Plates are conveyed by two timing toothed belts) |
![]() | ④ Traction transmission (Workpieces are clamped and transmitted by the belt) |

② Do not use in direct contact with water, solvent, oil, acid, alkali, UV, ozone, etc.③ Please timing belt avoid using or keeping at extreme high or low temperatures beyond the operating temperature range, or in humid environments.
④ During installation and maintenance, be sure to cut off the power supply and confirm that the machine is completely stopped before proceeding.
⑤ When there may be impurities, be sure to set the guard.
| Food | Semiconductor | Smart phone | ||
![]() | ![]() | ![]() | ||
| Automotive | Electronic & Electrical Appliances | Medical | ||
![]() | ![]() | ![]() |
| High Torque Timing Belt Pulleys S2M Type | Flat Timing Belt For General Use | Economy Series Toothed Timing Belt S2M S3M S5M S8M S14M Type | ||
![]() | ![]() | ![]() | ||
| Reference timing belt model: HTPA48S2M040-B-N10 | Reference timing belt model: HBLT350-4.23 | Reference timing belt model: C-HTBN400S2M-40 | ||
| Reason for recommendation: high transmission power, short delivery time, multiple types | Reason for recommendation: intended use for transmission, rich variety of specifications and types | Reason for recommendation: rich variety of specifications, high cost performance |
Material
Belt Number 




















