(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Timing Belts L.
It is a trapezoidal tooth profile timing belt. This belt always uses for regular torque transmission in an automation machine
[Features]
• Belt Shape: Closed End
• Belt Tooth Type: L (trapezoidal tooth profile)
• Tooth Pitch: 9.525 mm.
• Belt Width: 12.7, 19.1, 25.4, and 38.1 mm.
• Circumference Length Shortest/Longest: 247.65 mm. and 4257.68 mm.
• Belt Operating Temperature Range: -30 to 90℃.
• Material:
Tooth rubber: Chloroprene
Core wire: Glass Fiber
Tooth surface protection layer: Nylon canvas
[Applications]
Suitable for use with a timing pulley in a transmission system in an automation machine
![]() | |
① Tooth surface protection layer | Nylon canvas |
② Tooth rubber | Chloroprene |
③ Core wire | Glass Fiber |
Types | Tooth pitch | 2θ | Lr | h | H | Rr | Ra | Unit weight g/m (Width: 10mm) |
L | 9.525 | 40° | 4.65 | 1.91 | 3.61 | 0.51 | 0.51 | 32.0 (30.0) |
![]() | Part Number (![]() ![]() ![]() | |
C-TBN330L050 |
Part Number | ![]() Nominal Width | Number of Teeth | Belt Circumference Length (mm) | |
![]() | ![]() | |||
C-TBN | 86L | 050 (12.7mm) 075 (19.1mm) 100 (25.4mm) 150 (38.1mm) | 23 | 219.08 |
98L | 26 | 247.65 | ||
109L | 29 | 276.23 | ||
113L | 30 | 285.75 | ||
120L | 32 | 304.80 | ||
124L | 33 | 314.33 | ||
131L | 35 | 333.38 | ||
135L | 36 | 342.90 | ||
143L | 38 | 361.95 | ||
150L | 40 | 381.00 | ||
154L | 41 | 390.53 | ||
158L | 42 | 400.05 | ||
161L | 43 | 409.58 | ||
165L | 44 | 419.10 | ||
169L | 45 | 428.63 | ||
173L | 46 | 438.15 | ||
176L | 47 | 447.68 | ||
180L | 48 | 457.20 | ||
185L | 49 | 466.73 | ||
187L | 50 | 476.25 | ||
191L | 51 | 485.78 | ||
195L | 52 | 495.30 | ||
200L | 53 | 504.83 | ||
202L | 54 | 514.35 | ||
206L | 55 | 523.88 | ||
210L | 56 | 533.40 | ||
214L | 57 | 542.93 | ||
217L | 58 | 552.45 | ||
220L | 59 | 561.98 | ||
225L | 60 | 571.50 | ||
230L | 61 | 581.03 | ||
232L | 62 | 590.55 | ||
236L | 63 | 600.08 | ||
240L | 64 | 609.60 | ||
244L | 65 | 619.13 | ||
248L | 66 | 628.65 | ||
251L | 67 | 638.18 | ||
255L | 68 | 647.70 | ||
260L | 69 | 657.23 | ||
263L | 70 | 666.75 | ||
265L | 71 | 676.28 | ||
270L | 72 | 685.80 | ||
275L | 73 | 695.33 | ||
277L | 74 | 704.85 | ||
281L | 75 | 714.38 | ||
285L | 76 | 723.90 | ||
289L | 77 | 733.43 | ||
292L | 78 | 742.95 | ||
297L | 79 | 752.48 | ||
300L | 80 | 762.00 | ||
303L | 81 | 771.53 | ||
307L | 82 | 781.05 | ||
310L | 83 | 790.58 | ||
315L | 84 | 800.10 | ||
322L | 86 | 819.15 | ||
326L | 87 | 828.68 | ||
330L | 88 | 838.20 | ||
334L | 89 | 847.73 | ||
337L | 90 | 857.25 | ||
341L | 91 | 866.78 | ||
345L | 92 | 876.30 | ||
352L | 94 | 895.35 | ||
355L | 95 | 904.88 | ||
360L | 96 | 914.40 | ||
367L | 98 | 933.45 | ||
371L | 99 | 942.98 | ||
375L | 100 | 952.50 | ||
382L | 102 | 971.55 | ||
390L | 104 | 990.60 | ||
394L | 105 | 1000.13 | ||
397L | 106 | 1009.65 | ||
401L | 107 | 1019.18 | ||
405L | 108 | 1028.70 | ||
408L | 109 | 1038.23 | ||
412L | 110 | 1047.75 | ||
420L | 112 | 1066.80 | ||
427L | 114 | 1085.85 | ||
431L | 115 | 1095.38 | ||
435L | 116 | 1104.90 | ||
439L | 117 | 1114.43 | ||
442L | 118 | 1123.95 | ||
446L | 119 | 1133.48 | ||
450L | 120 | 1143.00 | ||
453L | 121 | 1152.53 | ||
457L | 122 | 1162.05 | ||
461L | 123 | 1171.58 | ||
465L | 124 | 1181.10 | ||
472L | 126 | 1200.15 | ||
480L | 128 | 1219.20 | ||
492L | 131 | 1247.78 | ||
495L | 132 | 1257.30 | ||
500L | 133 | 1266.83 | ||
510L | 136 | 1295.40 | ||
514L | 137 | 1304.93 | ||
517L | 138 | 1314.45 | ||
525L | 140 | 1333.50 | ||
540L | 144 | 1371.60 | ||
547L | 146 | 1390.65 | ||
548L | 146 | 1390.65 | ||
550L | 147 | 1400.18 | ||
555L | 148 | 1409.70 | ||
558L | 149 | 1419.23 | ||
566L | 151 | 1438.28 | ||
570L | 152 | 1447.80 | ||
574L | 153 | 1457.33 | ||
581L | 155 | 1476.38 | ||
585L | 156 | 1485.90 | ||
600L | 160 | 1524.00 | ||
619L | 165 | 1571.63 | ||
630L | 168 | 1600.20 | ||
634L | 169 | 1609.73 | ||
653L | 174 | 1657.35 | ||
660L | 176 | 1676.40 | ||
675L | 180 | 1714.50 | ||
694L | 185 | 1762.13 | ||
697L | 186 | 1771.65 | ||
700L | 187 | 1781.18 | ||
720L | 192 | 1828.80 | ||
728L | 194 | 1847.85 | ||
731L | 195 | 1857.38 | ||
739L | 197 | 1876.43 | ||
750L | 200 | 1905.00 | ||
765L | 204 | 1943.10 | ||
769L | 205 | 1952.63 | ||
787L | 210 | 2000.25 | ||
806L | 215 | 2047.88 | ||
817L | 218 | 2076.45 | ||
863L | 230 | 2190.75 | ||
900L | 240 | 2286.00 | ||
915L | 244 | 2324.10 | ||
983L | 262 | 2495.55 | ||
994L | 265 | 2524.13 | ||
1043L | 278 | 2647.95 | ||
1148L | 306 | 2914.65 | ||
1200L | 320 | 3048.00 | ||
1676L | 447 | 4257.68 |
Usage Method Example Drawing | Instructions for use of timing wheel and timing belt |
![]() | ① Driving (The driven wheel is driven by the driving wheel for transmission) |
![]() | ② Transmission (Used for repeated motion with the object not rotating and high requirements on positioning accuracy) |
Usage Method Example Drawing | Instructions for use of timing wheel and timing belt |
![]() | ③Conveyance (Plates are conveyed by two timing toothed belts) |
![]() | ④Traction transmission (Workpieces are clamped and transmitted by the timing belt) |
Food | Semiconductor | Smart phone | ||
![]() | ![]() | ![]() | ||
Automotive | Electronic & Electrical Appliances | Medical | ||
![]() | ![]() | ![]() |
High Torque Timing Pulleys S2M Type | Flat Timing Belt For General Use | Economy Series Toothed Timing Belt S2M S3M S5M S8M S14M Type | ||
![]() | ![]() | ![]() | ||
Reference timing belt model: HTPA48S2M040-B-N10 | Reference timing belt model: HBLT350-4.23 | Reference timing belt model: C-HTBN400S2M-40 | ||
Reason for recommendation: high transmission power, short delivery time, multiple types | Reason for recommendation: intended use for transmission, rich variety of specifications and types | Reason for recommendation: rich variety of specifications, high cost performance |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Width (mm) (mm) | Belt Norminal Width (Inch) (Inch) | Circumference Length (mm) | Number of Teeth |
---|---|---|---|---|---|---|---|---|---|---|
฿ 57.79 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 12.7 | 0.5 | 247.65 | 26 | |
฿ 57.79 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 19.1 | 0.75 | 247.65 | 26 | |
฿ 92.86 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25.4 | 1 | 247.65 | 26 | |
฿ 94.81 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 38.1 | 1.5 | 247.65 | 26 | |
฿ 322.73 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 12.7 | 0.5 | 2647.95 | 278 | |
฿ 482.47 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 19.1 | 0.75 | 2647.95 | 278 | |
฿ 640.26 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 25.4 | 1 | 2647.95 | 278 | |
฿ 958.44 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 38.1 | 1.5 | 2647.95 | 278 | |
฿ 57.79 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 12.7 | 0.5 | 276.23 | 29 | |
฿ 57.79 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 19.1 | 0.75 | 276.23 | 29 | |
฿ 92.86 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25.4 | 1 | 276.23 | 29 | |
฿ 105.19 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 38.1 | 1.5 | 276.23 | 29 | |
฿ 63.64 | ECONOMY BELT | 1 Piece(s) | Available | 6 Day(s) | 10 | 12.7 | 0.5 | 285.75 | 30 | |
฿ 93.51 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 19.1 | 0.75 | 285.75 | 30 | |
฿ 122.73 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 25.4 | 1 | 285.75 | 30 | |
฿ 181.17 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 38.1 | 1.5 | 285.75 | 30 | |
฿ 355.19 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 12.7 | 0.5 | 2914.65 | 306 | |
฿ 531.17 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 19.1 | 0.75 | 2914.65 | 306 | |
฿ 704.55 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25.4 | 1 | 2914.65 | 306 | |
฿ 1,053.90 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 38.1 | 1.5 | 2914.65 | 306 | |
฿ 66.23 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 12.7 | 0.5 | 304.8 | 32 | |
฿ 91.56 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 19.1 | 0.75 | 304.8 | 32 | |
฿ 112.34 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25.4 | 1 | 304.8 | 32 | |
฿ 164.94 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 38.1 | 1.5 | 304.8 | 32 | |
฿ 66.23 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 12.7 | 0.5 | 314.33 | 33 | |
฿ 100.65 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 19.1 | 0.75 | 314.33 | 33 | |
฿ 115.58 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25.4 | 1 | 314.33 | 33 | |
฿ 170.13 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 38.1 | 1.5 | 314.33 | 33 | |
฿ 74.03 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 12.7 | 0.5 | 333.38 | 35 | |
฿ 108.44 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 19.1 | 0.75 | 333.38 | 35 | |
฿ 141.56 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25.4 | 1 | 333.38 | 35 | |
฿ 209.74 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 38.1 | 1.5 | 333.38 | 35 | |
฿ 74.68 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 12.7 | 0.5 | 342.9 | 36 | |
฿ 95.45 | ECONOMY BELT | 1 Piece(s) | Available | 6 Day(s) | 10 | 19.1 | 0.75 | 342.9 | 36 | |
฿ 124.68 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 25.4 | 1 | 342.9 | 36 | |
฿ 184.42 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 38.1 | 1.5 | 342.9 | 36 | |
฿ 57.79 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 12.7 | 0.5 | 361.95 | 38 | |
฿ 92.86 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 19.1 | 0.75 | 361.95 | 38 | |
฿ 132.47 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25.4 | 1 | 361.95 | 38 | |
฿ 196.10 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 38.1 | 1.5 | 361.95 | 38 | |
฿ 83.12 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 12.7 | 0.5 | 381 | 40 | |
฿ 105.19 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 19.1 | 0.75 | 381 | 40 | |
฿ 138.31 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25.4 | 1 | 381 | 40 | |
฿ 205.19 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 38.1 | 1.5 | 381 | 40 | |
฿ 57.79 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 12.7 | 0.5 | 390.53 | 41 | |
฿ 92.86 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 19.1 | 0.75 | 390.53 | 41 | |
฿ 98.70 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25.4 | 1 | 390.53 | 41 | |
฿ 146.75 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 38.1 | 1.5 | 390.53 | 41 | |
฿ 57.79 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 12.7 | 0.5 | 400.05 | 42 | |
฿ 92.86 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 19.1 | 0.75 | 400.05 | 42 | |
฿ 101.95 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25.4 | 1 | 400.05 | 42 | |
฿ 149.35 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 38.1 | 1.5 | 400.05 | 42 | |
฿ 91.56 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 12.7 | 0.5 | 409.58 | 43 | |
฿ 92.86 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 19.1 | 0.75 | 409.58 | 43 | |
฿ 120.13 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25.4 | 1 | 409.58 | 43 | |
฿ 177.92 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 38.1 | 1.5 | 409.58 | 43 | |
฿ 83.12 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 12.7 | 0.5 | 419.1 | 44 | |
฿ 135.06 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 19.1 | 0.75 | 419.1 | 44 | |
฿ 152.60 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25.4 | 1 | 419.1 | 44 | |
฿ 225.97 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 38.1 | 1.5 | 419.1 | 44 | |
฿ 516.23 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 12.7 | 0.5 | 4257.68 | 447 | |
฿ 773.38 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 19.1 | 0.75 | 4257.68 | 447 | |
฿ 1,025.97 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 25.4 | 1 | 4257.68 | 447 | |
฿ 1,537.01 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 38.1 | 1.5 | 4257.68 | 447 | |
฿ 57.79 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 12.7 | 0.5 | 428.63 | 45 | |
฿ 92.86 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 19.1 | 0.75 | 428.63 | 45 | |
฿ 108.44 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25.4 | 1 | 428.63 | 45 | |
฿ 160.39 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 38.1 | 1.5 | 428.63 | 45 | |
฿ 91.56 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 12.7 | 0.5 | 438.15 | 46 | |
฿ 92.86 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 19.1 | 0.75 | 438.15 | 46 | |
฿ 159.74 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25.4 | 1 | 438.15 | 46 | |
฿ 235.71 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 38.1 | 1.5 | 438.15 | 46 | |
฿ 91.56 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 12.7 | 0.5 | 447.68 | 47 | |
฿ 92.86 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 19.1 | 0.75 | 447.68 | 47 | |
฿ 112.99 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25.4 | 1 | 447.68 | 47 | |
฿ 166.88 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 38.1 | 1.5 | 447.68 | 47 | |
฿ 91.56 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 12.7 | 0.5 | 457.2 | 48 | |
฿ 92.86 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 19.1 | 0.75 | 457.2 | 48 | |
฿ 116.23 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25.4 | 1 | 457.2 | 48 | |
฿ 169.48 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 38.1 | 1.5 | 457.2 | 48 | |
฿ 91.56 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 12.7 | 0.5 | 466.73 | 49 | |
฿ 92.86 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 19.1 | 0.75 | 466.73 | 49 | |
฿ 117.53 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25.4 | 1 | 466.73 | 49 | |
฿ 173.38 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 38.1 | 1.5 | 466.73 | 49 | |
฿ 100.65 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 12.7 | 0.5 | 476.25 | 50 | |
฿ 129.87 | ECONOMY BELT | 1 Piece(s) | Available | 6 Day(s) | 10 | 19.1 | 0.75 | 476.25 | 50 | |
฿ 172.08 | ECONOMY BELT | 1 Piece(s) | Available | 6 Day(s) | 10 | 25.4 | 1 | 476.25 | 50 | |
฿ 254.55 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 38.1 | 1.5 | 476.25 | 50 | |
฿ 101.30 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 12.7 | 0.5 | 485.78 | 51 | |
฿ 133.77 | ECONOMY BELT | 1 Piece(s) | Available | 6 Day(s) | 10 | 19.1 | 0.75 | 485.78 | 51 |
Loading...
Belt Type | L | Belt Shape | Closed End | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Belt Tooth Surface | Standard (Single Sided) | Core Wire Material | Glass Fiber | Belt Shape Type | Trapezoidal Tooth Profile Circular Type |
Transmission Torque | Regular Torque Transmission |
How can we improve?
How can we improve?