(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Micrometer Heads, CMH / CMHD / CMHDN / CMHN series.
・ Adjust Stroke [mm]: 6.5, 13, 25
・ Tip diameter [mm]: 3.5, 5, 6.5
・ The minimum number of graduations that can be read is 0.01 mm.
・ Travel Distance per Rotation is 0.5 mm
・ Do not disassemble by yourself so as not to damage thread and affect precision.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Components of Micrometer Heads, Feed Screw | Spindle | Body/Microdrum | Nut | Clamp Screw |
![]() | 3Cr13 | Free-machining steel | Brass | SUS304 |
![]() | - | Electroplating | Electroplating | - |
Fixing System | With nut type | Straight bar type (without nut) | |
Nut Fixed Type | Open slot lock fixing type | Lock screw fixing type | |
Diagram | ![]() | ![]() | ![]() |
Electronics/home appliance | Automotive | Medical | ||
![]() | ![]() | ![]() | ||
Smart phone | Semiconductor | Lithium battery | ||
![]() | ![]() | ![]() |
Slider maintenance parts, Micrometer Heads, Feed Screw | Slider maintenance parts, Micrometer Heads, Feed Screw | Slider maintenance parts, Micrometer Heads, Feed Screw | ||
![]() | ![]() | ![]() | ||
Representative model of Micrometer Heads, Feed Screw: MCLN6 | Representative model of Micrometer Heads, Feed Screw: MCLN83 | Representative model of Micrometer Heads, Feed Screw: MCLN84 |
![]() | Part Number | |
CMH6.5 |
Part Number | Stroke (mm) | Front end nut | Minimum reading (mm) | Travel Distance per Rotation (mm) | Weight (kg) |
Type | |||||
CMH6.5 | 0~6.5 | Not Provided | 0.01 | 0.5 | 0.01 |
CMHN6.5 | M6*0.5 | ||||
CMHD6.5 | Not Provided | 0.03 | |||
CMHDN6.5 | M9.5*0.5 | ||||
CMH13 | 0~13 | Not Provided | |||
CMHN13 | M9.5*0.5 | ||||
CMH25 | 0~25 | Not Provided | 0.09 | ||
CMHN25 | M10*0.5 |
![]() | Part Number | |
CMH6.5 |
Part Number | Stroke (mm) | Front end nut | Minimum reading (mm) | Travel Distance per Rotation (mm) | Weight (kg) |
Type | |||||
CMH6.5 | 0~6.5 | Not Provided | 0.01 | 0.5 | 0.01 |
CMHN6.5 | M6*0.5 | ||||
CMHD6.5 | Not Provided | 0.03 | |||
CMHDN6.5 | M9.5*0.5 | ||||
CMH13 | 0~13 | Not Provided | |||
CMHN13 | M9.5*0.5 | ||||
CMH25 | 0~25 | Not Provided | 0.09 | ||
CMHN25 | M10*0.5 |
Stroke (Standard, Coarse)(mm) | 0.01 | Travel Distance per Rotation(mm) | 0.5 |
---|
Please check the type/dimensions/specifications of the part CMH13 in the Micrometer Heads series.
Part Number |
---|
CMH25 |
CMH6.5 |
CMHD6.5 |
CMHDN6.5 |
CMHN13 |
CMHN25 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | No. (Stroke) | Tip Dia. (Ø) | With or Without Screw Nuts |
---|---|---|---|---|---|---|---|
฿ 533.35 | 1 Piece(s) | Available | Same day | 25 | 6.5 | Not Provided | |
฿ 533.35 | 1 Piece(s) | Available | Same day | 6.5 | 3.5 | Not Provided | |
฿ 605.33 | 1 Piece(s) | Available | Same day | 6.5 | 6.5 | Not Provided | |
฿ 605.33 | 1 Piece(s) | Available | Same day | 6.5 | 6.5 | Provided | |
฿ 533.35 | 1 Piece(s) | Available | Same day | 13 | 5 | Provided | |
฿ 533.35 | 1 Piece(s) | Available | Same day | 25 | 6.5 | Provided |
How can we improve?
How can we improve?