Miniature Linear Guides Standard

Caution
- C-MLG has discontinued in Thailand. Recommended item is E-GMLG. Please confirm specification before order.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Miniature Linear Guides Standard
These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm.): 170 and 175
● Assembly Height (mm.): 8, 10, 13 and 16
● Rail Type : Standard Rail
● Option: Set (Rail + Block) / Block only
● Material: Carbon Steel and Stainless Steel
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Economy Miniature Linear Guide
- Customizable Rail Length For Versatile Applications
- Smooth And Precise Linear Motion
- Suitable For High Precision Equipment
- Available In Carbon Steel And Stainless Steel
- Cost-Effective Solution Without Compromising Performance

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Linear guide rails are used to support and guide moving parts, allowing them to move in a reciprocating linear motion along a specified direction. They are mainly used in mechanical structures that require high precision. The moving and fixed components of the linear guide rail do not use an intermediate medium, but instead employ rolling steel balls.
| Similar MISUMI Product SSEB10-115 | Economy Series E-GMLG9-115 | |
| Material | Stainless Steel | Carbon Steel |
| Hardness | 56HRC up | 58HRC up |
| Basic Rated Load C (Dynamic) (kN) | 1.5 | 1.86 |
| Basic Rated Load Co (Static) (kN) | 2.5 | 2.55 |
| Static Allowable Moment MA/MB (N・m) | 5.1 | 7.35 |
| Static Allowable Moment MC (N・m) | 10.2 | 11.76 |
| Height H Tolerance Difference (μm) | ±20 | ±20 |
| Height H Pair Variation Difference (μm) | 15 | 40 |
| Width N Tolerance Difference (μm) | ±25 | ±25 |
| Width N Pair Variation Difference (μm) | 20 | 40 |
| Running Parallelism Guarantee (μm)* | 7 | 15 |
| Preload Management | Y | N |
| Model No. Selection Reference | Height H Reference | Rail Width WR Reference |
| RoHS10 | Compliant | Compliant |

| Type | Material | Rail Surface Treatment | Hardness | |
| Guide Rail | Block | |||
| C-MLG | Bearing Steel | Stainless Steel | - | 58-62HRC |
| E-GMLG | Vacuum evaporated chrome plating | |||
| E-SMLG | Stainless Steel | - | 55-58HRC | |
| C-MLGB | - | Stainless Steel | - | - |

■Component Kit
| Part Number | L (Specified Length) | Component Dimension (mm) | Block Dimension (mm) | Guide Rail Dimension (mm) | ||||||||||||||||
Type | NominalWR | H | H1 | N | W | B | B1 | C | L1 | L2 | Gn | Mxℓ | H2 | WR | Hr | D | h | d | P | |
| Normal Clearance Type | ||||||||||||||||||||
| E-GMLG (Rail:Bearing Steel) E-SMLG (Rail:Stainless Steel) | 7 | 25~900 | 8 | 1.5 | 5 | 17 | 12 | 2.5 | 8 | 13.5 | 22.65 | Φ1.2 | M2×2.5 | 1.5 | 7 | 4.8 | 4.2 | 2.3 | 2.4 | 15 |
| 9 | 35~900 | 10 | 2 | 5.5 | 20 | 15 | 2.5 | 10 | 18.9 | 29.60 | Φ1.4 | M3×3 | 1.8 | 9 | 6.5 | 6 | 3.5 | 3.5 | 20 | |
| 12 | 45~900 | 13 | 3 | 7.5 | 27 | 20 | 3.5 | 15 | 20.7 | 35.75 | Φ2 | M3×3.5 | 2.5 | 12 | 8 | 6 | 4.5 | 3.5 | 25 | |
| 15 | 70~900 | 16 | 4 | 8.5 | 32 | 25 | 3.5 | 20 | 26.7 | 43.60 | M3 | M3×4 | 3 | 15 | 10 | 6 | 4.5 | 3.5 | 40 | |
■Single Block
| Part Number | Block Dimension (mm) | |||||||||
Type | Nominal | W | B | B1 | L1 | L2 | C | M×ℓ | H2 | Gn |
| C-MLGB | 7 | 17 | 12 | 2.5 | 12.5 | 25.34 | 8 | M2×2.5 | 1.5 | Φ1.2 |
| 9 | 20 | 15 | 17.5 | 28.98 | 10 | M3×3 | 1.8 | Φ1.4 | ||
| 12 | 27 | 20 | 3.5 | 20.1 | 33.9 | 15 | M3×3.5 | 2.5 | Φ2 | |
| 15 | 32 | 25 | 25.1 | 41.5 | 20 | M3×4 | 3 | M3 | ||
The dimensional tolerance for length L is ±1mm.
The dimensional tolerance for end distance E is ±0.5mm.■ Allowable Load
| Nominal | Basic Rated Load | Static Allowable Moment | Mass | |||
| C (Dynamic) kN | Co (Static) kN | MA・MB N.m | MC N.m | Blcok kg | Rail kg/m | |
| 7 | 0.98 | 1.24 | 2.84 | 4.7 | 0.01 | 0.22 |
| 9 | 1.86 | 2.55 | 7.35 | 11.76 | 0.016 | 0.38 |
| 12 | 2.84 | 3.92 | 13.72 | 25.48 | 0.034 | 0.65 |
| 15 | 4.61 | 5.59 | 21.56 | 45.08 | 0.059 | 1.06 |
■ Detailed dimension of L dimension specified type
Dimension L specified type cuts both ends of the rail equally. Refer to the table below for the number of mounting holes (M) of the rail at this time.
In addition, Dimension E's calculation formula is as follows
"E" calculation formula

Economy series Miniature Linear Guide - Standard Guide Type -
| H (Nominal) | 8 (7) | 10 (9) | 13 (12) | 16 (15) | Number of mounting holes M |
| L | 25~35 | 35~47 | 45~57 | 70~87 | 2 |
| 36~50 | 48~67 | 58~82 | 88~127 | 3 | |
| 51~65 | 68~87 | 83~107 | 128~167 | 4 | |
| 66~80 | 88~107 | 108~132 | 168~207 | 5 | |
| 81~95 | 108~127 | 133~157 | 208~247 | 6 | |
| 96~110 | 128~147 | 158~182 | 248~287 | 7 | |
| 111~125 | 148~167 | 183~207 | 288~327 | 8 | |
| 126~140 | 168~187 | 208~232 | 328~367 | 9 | |
| 141~155 | 188~207 | 233~257 | 368~407 | 10 | |
| 156~170 | 208~227 | 258~282 | 408~447 | 11 | |
| 171~185 | 228~247 | 283~307 | 448~487 | 12 | |
| 186~200 | 248~267 | 308~332 | 488~527 | 13 | |
| 201~215 | 268~287 | 333~357 | 528~567 | 14 | |
| 216~230 | 288~307 | 358~382 | 568~607 | 15 | |
| 231~245 | 308~327 | 383~407 | 608~647 | 16 | |
| 246~260 | 328~347 | 408~432 | 648~687 | 17 | |
| 261~275 | 348~367 | 433~457 | 688~727 | 18 | |
| 276~290 | 368~387 | 458~482 | 728~767 | 19 | |
| 291~305 | 388~407 | 483~507 | 768~807 | 20 | |
| 306~320 | 408~427 | 508~532 | 808~847 | 21 | |
| 321~335 | 428~447 | 533~557 | 848~887 | 22 | |
| 336~350 | 448~467 | 558~582 | 888~900 | 23 | |
| 351~365 | 468~487 | 583~607 | - | 24 | |
| 366~380 | 488~507 | 608~632 | 25 | ||
| 381~395 | 508~527 | 633~657 | 26 | ||
| 396~410 | 528~547 | 658~682 | 27 | ||
| 411~425 | 548~567 | 683~707 | 28 | ||
| 426~440 | 568~587 | 708~732 | 29 | ||
| 441~455 | 588~607 | 733~757 | 30 | ||
| 456~470 | 608~627 | 758~782 | 31 | ||
| 471~485 | 628~647 | 783~807 | 32 | ||
| 486~500 | 648~667 | 808~832 | 33 | ||
| 501~515 | 668~687 | 833~857 | 34 | ||
| 516~530 | 688~707 | 858~882 | 35 | ||
| 531~545 | 708~727 | 883~900 | 36 | ||
| 546~560 | 728~747 | - | 37 | ||
| 561~575 | 748~767 | 38 | |||
| 576~590 | 768~787 | 39 | |||
| 591~605 | 788~807 | 40 | |||
| 606~620 | 808~827 | 41 | |||
| 621~635 | 828~847 | 42 | |||
| 636~650 | 848~867 | 43 | |||
| 651~665 | 868~887 | 44 | |||
| 666~680 | 888~900 | 45 | |||
| 681~695 | - | 46 | |||
| 696~710 | 47 | ||||
| 711~725 | 48 | ||||
| 726~740 | 49 | ||||
| 741~755 | 50 | ||||
| 756~770 | 51 | ||||
| 771~785 | 52 | ||||
| 786~800 | 53 | ||||
| 801~815 | 54 | ||||
| 816~830 | 55 | ||||
| 831~845 | 56 | ||||
| 846~860 | 57 | ||||
| 861~875 | 58 | ||||
| 876~890 | 59 | ||||
| 891~900 | 60 | ||||
| P | 15 | 20 | 25 | 40 |
| Alterations | Code | Spec. | ||||||||
Change to Tapped Holes![]() | MC | Ordering code: MC Change counterbored holes for fixing a guide to tapped holes.
| ||||||||
| 2-Block Specifications | B2 | 1 block added to 1-block product to ship as 2 block item. If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package. | ||||||||
| 3-Block Specifications | B3 | 2 blocks added to 1-block product to ship as 3 block item. If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package. | ||||||||
| 4-Block Specifications | B4 | 3 blocks added to 1-block product to ship as 4 block item. If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package. | ||||||||
| Preload adjustment | ZF | Change Z0: zero preload to ZF: Normal clearance Z1: Light preload Z2: Medium preload | ||||||||
| Z1 | ||||||||||
| Z2 | ||||||||||
| Rail End Cut | Left End Cut ES | Specify the edge distance in 0.5 mm increments. When the specified edge distance exceeds or is close to the hole spacing, cutting may result in hole breakage. EB + ES = 2E. In cases where cutting is not feasible, distribute the dimensions evenly according to the standards. | ||||||||
| Right End Cut EB |
| Dimensional Precision Type | Precision Standard | Misumi |
| Miniature | Height H Tolerance | ±40 |
| Height H Pair Variation | 40 | |
| Width N Tolerance | ±40 | |
| Width N Pair Variation | 40 |
| Rail Length (mm) | Accuracy grade (μm) |
| Less than 50 | 12 |
| 50-80 | 13 |
| 80-125 | 15 |
| 125-200 | 15 |
| 200-250 | 16 |
| 250-315 | 17 |
| 315-400 | 18 |
| 400-500 | 19 |
| 500-630 | 20 |
| 630-800 | 22 |
| 800-900 | 23 |

[Running Parallelism]
The values in the table are measured after the slide rail is fixed on the base.
When moving the slider within the entire length of the slide rail, measure the change of the upper surface C of the slider relative to the bottom surface A of the slide rail, and the change of the reference surface D of the slider relative to the reference surface B of the slide rail.
When moving the sliding block within the entire length of the slide rail, measure the change of the upper surface C of the slider relative to the bottom surface A of the slide rail, and the change of the reference surface D of the slider relative to the reference surface B of the slide rail.

Feature 2: The slide rail and the slider are in contact with each other through the rolling ball, so the shaking is small, and it is suitable for equipment with precision requirements.
Feature 3: Due to a point-to-surface contact, the frictional resistance is small, and it can perform subtle movements to achieve high precision positioning of the device.
Feature 4: It has a large allowable load because the force on the rotating surface is dispersed due to the rolling groove of the ball.
Feature 5: It is suitable for high-speed motion because it is not easy to produce friction heat when operating and not easily deformed by heat.

② Keep the flatness of the workpiece mounting surface at about 5μ, otherwise the slider will be slightly deformed

③ Whether the error values of guide parallelism and fitting height are within the allowable installation values

④ Use the standard installation method

Click
here for the detailed installation methodMaintenance (supply of grease)
Grease forms an oil film on the surface of the linear guide ball and rolling surface to effectively reduce friction and prevent sintering.
Decrease and aging of grease will greatly affect the life of the linear guide, so please add grease at the right time according to the
service conditions.
MISUMI's linear guides are sealed with the greases listed below at the time of shipment, so they can be used directly.
Miniature: Lithium Soap based Grease
Recommended grease filling interval: Usually every 3 months
Depending on the operating environment, the grease injection interval must be shortened appropriately when the grease is aging and dirty.
① MISUMI's linear guide is installed with a retainer. Although the ball is not easy to fall off when the slide block is removed, the ball may fall off if the slider is removed from the rail at high speed, or tilted into the slide rail. Please disassemble the slider with care.
② Be sure to avoid colliding the ball back groove cover, otherwise it will affect the ball cycling, resulting in poor sliding.
③ Economy series Miniature linear guide rail adopts bearing steel. If you have anti-rust requirements, please choose the Low Temp. Black Chrome Plating Surface Treatment or Stainless Steel SUS440C products.

■ About maintenance (supply of grease)
① Grease forms an oil film on the surface of the linear guide ball and rail surface to effectively reduce friction and prevent sintering.
Decrease and aging of grease will greatly affect the life of the linear guide, so please add grease at the right time according to the service conditions.
MISUMI's linear guides are sealed with the greases listed below at the time of shipment, so they can be used directly.
Miniature Linear Guide: Lithium Soap-based Grease (MULTEMP Grease PS2)
Medium· and Heavy Duty Linear Guide: Lithium Soap-based Grease (Showa Shell Petroleum Albania Grease S2)
② Recommended Grease Injection Interval:
Usually every 6 months.
For longer moving distance, 3 months, or when the moving distance exceeds 1000km within the time limit, the 1000km shall prevail.
*The above is the grease injection interval under the moving distance standard. Depending on the operating environment, the grease injection interval must be shortened appropriately when the grease is aging and dirty.

Feature 1: suitable for medium frequency driving and positioning.
Feature 2: transfer the light workpiece on the worktable according to 4 times the distance of the cylinder stroke.
For details, click
here| Medical | Smart phone | |
![]() | ![]() | |
| Robotics | Electronic & Electrical Appliances | |
![]() | ![]() |
| Miniature linear guide rail | Medium Load linear guide | Heavy Load linear guide | ||
![]() | ![]() | ![]() | ||
| Typical model: SSEBZ10-55 | Typical model: SVR24-280 | Typical model: SXR24-280 |
here
Material
Rail Surface Treatment
Hardness
L (Specified Length)
Type
Nominal
Type
Nominal
Code
If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package.
EB + ES = 2E. In cases where cutting is not feasible, distribute the dimensions evenly according to the standards.





