1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Handle Small Diameter Angled Type

Handle Small Diameter Angled Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 135.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Handle Small Diameter Angled Type
These handles are designed for convenient opening and closing the doors , This is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
- Mounting Pitch (mm.) : 60, 80, 100 and 120
- Overall Height (mm.) : 30, 31.5, 32 and 40
- Mounting Method : Female Thread
- Material : SUS304
- Surface Treatment : Buffed
[Application]
It is used to grab the doors before opening and closing.



Economy Handle Small Diameter

Variety of SizesDurable MaterialCompact and Lightweight

- Available in multiple mounting pitches with various overall heights.

- Made from high-quality SUS304 stainless steel. Offers superior strength and corrosion resistance, ensuring long-lasting durability in demanding environments.

- Available in small diameters.

- Manufactured to precise specifications for consistent quality. Ensures reliable performance and compatibility with other components.

- Standardized sizes without support for custom lengths.

Economy Handle Small Diameter
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support

Handles Product Overview

This product is an economy series small diameter angled Handles. It is widely used in various doors of factory automation equipment.
The product body is provided with double-hole female threads, and the door surface is fixed and installed by screws, which is convenient for installation.
Product appearance reference
Economy series small diameter angled handle product appearance reference

Handles Product Feature

【Handles Features】
Economy series product model: C-NUHFNSC
Economy series small diameter angled handle, with the handle diameter of 6mm and 8mm. It is small, light and convenient for installation.

【Handles Material Table】
Product material: SUS304
Surface treatment: Buffed
 

Handles Dimensional Drawing

Handles Product Dimensional Drawing:
Small-diameter angled handle Dimensional drawing reference

Handles Specifications Overview

Handles Product Specification Overview:
Part NumberHAdM
TypeL
C-NUHFNSC
(Buffed)
606301674
8031.5
10083218105
12040

Handles Example of Use

Example of use drawing 1
Small diameter angled handle Product drawings Example of use: assembly with viewing window.
Example of use drawing 2
Small diameter angled handle Product drawings Example of use: enclosure workpiece

Handles Precautions

The Handles in the same series will have different overall heights due to the different heights under the rod body. Therefore, please choose the products according to the actual needs without interference.
This product does not support customized length for special orders. If you need customized size, you can choose products of other shapes: UADLF series products.
Due to the limitation of electroplating process, the surface glossiness of chrome plated products will vary from batch to batch, but the performance of the products will not be affected, so please feel free to use them.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-NUHFNSC60
C-NUHFNSC80
C-NUHFNSC100
C-NUHFNSC120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Pitch L
(mm)
Overall Height
(mm)
Grip thickness
(mm)
Allowable Load
(N)
Longitudinal Dim. L1
(mm)
Shorter Dim. (W)
(mm)

฿ 135.61

ECONOMY HANDLE 1 Piece(s) Available Same day 10603063926616

฿ 144.70

ECONOMY HANDLE 1 Piece(s) Available Same day 108031.563928616

฿ 158.34

ECONOMY HANDLE 1 Piece(s) Available Same day 1010032849010818

฿ 165.16

ECONOMY HANDLE 1 Piece(s) Available Same day 1012040849012818

Loading...

  1. 1

Basic Information

Material SUS304 Main Body Type Surfaced Surfaced Type Category U Shape
Mounting Method Female Thread U Shape Deformation Surface Treatment Buff Polished
Additional Function Not Provided Handle Cross Sectional Shape Round Shape

Frequently Asked Questions (FAQ)

Question: What are the advantages of small-diameter angled handles compared with ordinary models?
Answer: The handle diameter of the ordinary model is 10mm, and there are two specifications of 6mm and 8mm for the small-diameter angled handle.
Compared with the ordinary model, the small-diameter handle is smaller, lighter and more convenient to install.
Question: Can the small-diameter angled handle be customized in addition to the dimensions in the specification table?
Answer: This product does not support customized length for special orders temporarily.
There are two specifications of 60mm and 80mm for the model with 6mm handle diameter.
There are two specifications of 100mm and 120mm for the model with 8mm handle diameter.