Handles Round Bar

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Handles Round Bar
These handles are designed for convenient opening and closing the doors, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes and materials to choose from.
[Feature]
- Mounting Pitch Minimum / Maximum (mm.) : 80 and 288
- Overall Height Minimum / Maximum (mm.) : 37 and 87
- Mounting Method : Female Thread
- Screw size : M5, M6 and M8 Coarse
- Material : SUM22L, SUS304 and Aluminum
[Application]
It is used to grab the doors before opening and closing.
Economy Handles Round Bar
- Available in SUM22L, SUS304, and Aluminum. Choose the material that best fits your application requirements, whether you need durability, corrosion resistance, or lightweight properties.
- Multiple surface treatment options available.
- Mounting pitches and overall heights available in various ranges.
- Handle with very high load capacity
- Available with various metric screw sizes.
![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Handles Product Overview

Economy series round handle product appearance reference: patterns of detailed material number 1-6 meeting the standard of each surface treatment. Please refer to the material table for details.
Handles Product Feature
Basic round handles, with female threads at the mounting part of the product. The diameters of the round body are divided into 10mm and 12mm, the internal heights of the handle are divided into 27mm, 30mm, 40mm, 50mm and 75mm according to the diameter, and the processed depth of mounting female thread is a unified 10mm.
【Material Table】
| Type | Material | Surface Treatment |
| Normal | ||
| ①C-NUWAN | SUM22L | Chrome Plated |
| ②C-NUWANK | SUM22L | Ferroferric Oxide Protective Film |
| ③C-NUWANS | SUS304 | Buffed |
| ④C-NUWANA | Aluminum | Buffed |
| ⑤C-NUWANEA | Clear Anodized | |
| ⑥C-NUWANB | Electrostatic Coating (Black Matte) |
Handles Dimensional Drawing

Handles Specifications Overview
| Part Number | L | H | L1 | M | |
Type | D | ||||
| C-NUWAN C-NUWANK C-NUWANS C-NUWANA C-NUWANEA C-NUWANB | 10 | 80 | 27 | 90 | 5 |
| 50 | |||||
| 100 | 27 | 110 | |||
| 50 | |||||
| 110 | 27 | 120 | |||
| 30※ | 6 | ||||
| 50 | 5 | ||||
| 120 | 27 | 130 | |||
| 30※ | 6 | ||||
| 50 | 5 | ||||
| 125 | 27 | 135 | |||
| 50 | |||||
| 160 | 27 | 170 | |||
| 50 | |||||
| 200 | 27 | 210 | |||
| 50 | |||||
| 250 | 27 | 260 | |||
| 50 | |||||
| 12 | 150 | 40 | 162 | 8 | |
| 75 | |||||
| 188 | 40 | 200 | |||
| 75 | |||||
| 238 | 40 | 250 | |||
| 75 | |||||
| 288 | 40 | 300 | |||
| 75 | |||||
Note: The dimensions only apply to C-NUWANS, and do not apply to others
Handles Example of Use

Round handle Steel Product drawings Example of use: assembly with viewing window.

Round handle Steel Product drawings Example of use: enclosure workpiece
Handles Precautions
This product does not support customized length for special orders. If you need customized size, you can choose products of other shapes: UADLF series products.
Due to the limitation of electroplating process, the surface glossiness of C-NUWAN series chrome plated products will vary from batch to batch, but the performance of the products will not be affected, so please feel free to use them.
Material
Surface Treatment
L
H
Type
D