(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rubber Casters Swivel With Stopper Screw-in Type
These casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Screw-In
- Mounting Height (mm.) : 102.3, 126.4 and 152.4
- Allowable Load (daN) : 70, 75 and 105
- Wheel Diameter (mm.) : 75, 100 and 125
- Wheel Width (mm.) : 31 and 32
- Material:
Wheel - Rubber (Black)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Type | Body | Wheel | Bearing | ||
![]() | ![]() | ![]() | Rotating Part | Wheel Part | |
C-CJHNS | SPHC | Galvanized | Rubber Material (Black) | Provided | Not Provided |
Wheel diameter | Operating Speed |
75mm or less | 2km/h or less |
100mm or less | 4km/h or less |
![]() | ![]() |
Economy series Rubber Casters Screw type with brake Dimensional drawing |
Part Number | ![]() | H | B | E | b | r | Allowable Load (N) | Weight (g) | |
![]() | ![]() | ||||||||
C-CJHNS | 75 | R(Rubber) | 102.3 | 31 | 42.2 | 19 | 117 | 700 | 805 |
100 | 126.4 | 32 | 36.2 | 750 | 953 | ||||
125 | 152.4 | 32 | 31.6 | 1050 | 1236 |
Part Number |
---|
C-CJHNS75-R |
C-CJHNS100-R |
C-CJHNS125-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Allowable Load (daN) | Wheel Dia. D (Ø) | Wheel Width B (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 198.49 | ECONOMY CASTER | 1 Piece(s) | Available | Same day | 10 | 102.3 | 70 | 75 | 31 | 85±5/ Shore A | |
฿ 240.91 | ECONOMY CASTER | 1 Piece(s) | Available | Same day | 10 | 126.4 | 75 | 100 | 32 | 85±5/ Shore A | |
฿ 277.28 | ECONOMY CASTER | 1 Piece(s) | Available | Same day | 10 | 152.4 | 105 | 125 | 32 | 85±5/ Shore A |
Loading...
Caster Type | Screw-In Type | Load Range(daN) | 80.01~140.00 | Stopper (Detail) | Rotation Stopper |
---|---|---|---|---|---|
Wheel Material | Rubber | Wheel Characteristics | Not Provided | Fitting Material | Steel |
85±5/ Shore A |
How can we improve?
How can we improve?