Rubber Casters Swivel With Stopper

Caution
Product Description
・ Product type: Rubber Casters Swivel with Stopper, C-CJHS series.
・ Allowable Load [N]: 70, 75, 105
・ Wheel Diameter [mm]: 75, 100, 125
・ Mounting Height [mm]: 105.8, 129.3, 155.5
・ Body material: Made of SPHC with zinc plating, it features bearings at both the turning and wheel parts of the caster for smooth movement.
・ Casters material: Rubber Material (Black)
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Economy Rubber Swivel Caster with Stopper
- Reliable rubber swivel caster with stopper for enhanced safety.
- Smooth and quiet movement with black rubber material.
- Zinc-plated SPHC body for excellent durability and longevity.
- Multiple wheel sizes available for various load capacities.
- Ideal for office and industrial applications.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Casters Product Overview
Casters material: rubber material (black)
Rubber caster Universal type with brake
MISUMI economy series caster, a cost-effective choice!

Casters Product Feature
MISUMI’s rubber caster with excellent cost performance!! Save cost when used in large quantities.
Body material is SPHC, and surface treatment is zinc plating. The caster has bearings at the turning part, but has no bearings at the wheel part.
Casters Specifications Overview
| Type | Body | Wheel | Bearing | ||
Material | Surface Treatment | Material (Color) | Rotating Part | Wheel Part | |
| C-CJHS | SPHC | Galvanized | Rubber Material (Black) | Provided | Not Provided |
Example of Use Casters

Economy series Rubber Casters Universal type with brake Example of use
Casters Precautions
【Precautions 1】Do not exceed the allowable load when using it.
The allowable load in the product catalog is the load speed when manual transportation is carried on a flat ground.
【Precautions 2】Operating Speed
Use intermittently at a speed below the walking speed on a flat road. Please do not use it continuously through power traction or in a hot state
| Wheel diameter | Operating Speed |
| 75mm or less | 2km/h or less |
| 100mm or less | 4km/h or less |
【Precautions 3】Stopper
Wear and damage caused by long-term use may unconsciously reduce the function of the stopper, so please pay attention.
Generally speaking, braking force varies with caster material.
Considering the safety of products, please take other measures (wheel stopper, braking part) when especially necessary.
【Precautions 4】Operating Environment
Casters are usually used in the room temperature range.
Do not use in special environment affected by high temperature, low temperature, humidity, acid, alkali, salt, solvent, oil, sea water, medicine, etc.
【Precautions 5】Installation Method
① Please keep the mounting surface as balanced as possible.
② When mounting rotary (universal) casters, the rotary axis should be in a vertical position.
③ When mounting fixed casters, keep the casters parallel to each other.
④ Please confirm the mounting hole and mount it reliably with appropriate bolts and nuts to avoid looseness.
⑤ When mounting screw-in casters, please tighten the hexagonal part of threads with proper torque. If the tightening torque is too large, it will lead to stress concentration in the shaft and cause fracture.
(Refer to the appropriate tightening torque of 20 to 50N・m with a thread diameter of 12mm)
Dimensional Casters Drawing
![]() | ![]() |
| Economy series Rubber Casters Universal type with brake Dimensional drawing | |
Casters Specification Table
| Part Number | Wheel Material | H | B | E | r | Allowable Load (N) | Weight (g) | |
Type | D | |||||||
| C-CJHS | 75 | R(Rubber) | 105.8 | 31 32 | 42.2 | 117 | 700 | 883 |
| 100 | 129.3 | 36.2 | 750 | 1039 | ||||
| 125 | 155.5 | 31.6 | 1050 | 1314 | ||||
Material
Surface Treatment

Wheel Material
Type
D