(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rubber Casters Fixed Type
These casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed
- Mounting Height (mm.) : 105.8, 129.3 and 155.5
- Allowable Load (daN) : 70, 75 and 105
- Wheel Diameter (mm.) : 75, 100 and 125
- Wheel Width (mm.) : 31 and 32
- Material:
Wheel - Rubber (Black)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Type | Body | Wheel | Bearing | ||
Material | Surface Treatment | Material (Color) | Rotating Part | Wheel Part | |
C-CJHK | SPHC | Galvanized | Rubber Material (Black) | Not Provided | Not Provided |
Wheel diameter | Operating Speed |
75mm or less | 2km/h or less |
100mm or less | 4km/h or less |
Economy series Rubber Casters Fixed type Dimensional drawing |
Part Number | Wheel Material | H | B | Allowable Load (N) | Weight (g) | |
Type | D | |||||
C-CJHK | 75 | R(Rubber) | 105.8 | 31 | 700 | 461 |
100 | 129.3 | 32 | 750 | 659 | ||
125 | 155.5 | 32 | 1050 | 883 |
Economy series Rubber caster Fixed type Dimensional drawing |
Part Number | Wheel Material | H | B | Allowable Load (N) | Weight (g) | |
Type | D | |||||
C-CJHK | 75 | R(Rubber) | 105.8 | 31 | 700 | 461 |
100 | 129.3 | 32 | 750 | 659 | ||
125 | 155.5 | 32 | 1050 | 883 |
Part Number |
---|
C-CJHK75-R |
C-CJHK100-R |
C-CJHK125-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Wheel Dia. D (Ø) | Wheel Width B (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
฿ 110.61 | ECONOMY CASTER | 1 Piece(s) | Available | Same day | 105.8 | 70 | 75 | 31 | 85±5/ Shore A | |
฿ 152.28 | ECONOMY CASTER | 1 Piece(s) | Available | Same day | 129.3 | 75 | 100 | 32 | 85±5/ Shore A | |
฿ 188.64 | ECONOMY CASTER | 1 Piece(s) | Available | Same day | 155.5 | 105 | 125 | 32 | 85±5/ Shore A |
Loading...
Caster Type | Fixed Type | Load Range(daN) | 80.01~140.00 | Stopper (Detail) | Not Provided |
---|---|---|---|---|---|
Wheel Material | Rubber | Wheel Characteristics | Not Provided | Fitting Material | Steel |
Mounting Hole Type | Long Hole | Plate Length(mm) | 97 | Plate Width(mm) | 70 |
85±5/ Shore A |
How can we improve?
How can we improve?