(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Nylon Casters Swivel with Stopper Screw-in Type, C-CJTNS series.
・ Allowable Load [N]: 110, 130, 150
・ Wheel Diameter [mm]: 75, 100, 125
・ Mounting Height [mm]: 102.3, 126.4, 152.4
・ Body material: Made of SPHC with zinc plating, it features bearings at both the turning and wheel parts of the caster for smooth movement.
・ Casters material: Nylon material (white)
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Type | Body | Wheel | Bearing | ||
Material | Surface Treatment | Material (Color) | Rotating Part | Wheel Part | |
C-CJTNS | SPHC | Galvanized | Nylon material (white) | Provided | Provided |
Wheel diameter | Operating Speed |
75mm or less | 2km/h or less |
100mm or less | 4km/h or less |
Economy series Nylon Casters Screw type with brake Dimensional drawing |
Part Number | Wheel Material | H | B | E | b | r | Allowable Load (N) | Weight (g) | |
Type | D | ||||||||
C-CJTNS | 75 | N(Nylon) | 102.3 | 32 | 42.2 | 19 | 117 | 1100 | 746 |
100 | 126.4 | 36.2 | 1300 | 824 | |||||
125 | 152.4 | 31.6 | 1500 | 976 |
Part Number |
---|
C-CJTNS75-N |
C-CJTNS100-N |
C-CJTNS125-N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Allowable Load (daN) | Wheel Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|---|
฿ 192.43 | ECONOMY CASTER | 1 Piece(s) | Available | Same day | 10 | 102.3 | 110 | 75 | |
฿ 233.34 | ECONOMY CASTER | 1 Piece(s) | Available | Same day | 10 | 126.4 | 130 | 100 | |
฿ 269.70 | ECONOMY CASTER | 1 Piece(s) | Available | Same day | 10 | 152.4 | 150 | 125 |
Loading...
Caster Type | Screw-In Type | Load Range(daN) | 80.01~140.00 | Stopper (Detail) | Rotation Stopper |
---|---|---|---|---|---|
Wheel Material | Nylon (General) | Wheel Characteristics | Not Provided | Fitting Material | Steel |
Wheel Width B(mm) | 32 |
How can we improve?
How can we improve?