Nylon Casters Swivel Screw-in Type

Caution
Product Description
Nylon Casters Swivel Screw-in Type
These casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Swivel
- Mounting Height (mm.) : 102.3, 126.4 and 152.4
- Allowable Load (daN) : 110, 130 and 150
- Wheel Diameter (mm.) : 75, 100 and 125
- Wheel Width (mm.) : 32
- Material:
Wheel - Nylon (white)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Economy Nylon Swivel Screw-In Caster
- Easy-to-install swivel caster with screw-in type for convenience.
- High-quality nylon wheels for smooth and durable use.
- Zinc-plated body offers excellent protection and longevity.
- Various wheel sizes available to accommodate different loads.
- Perfect for enhancing mobility in diverse settings.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Casters Product Overview
Casters material: Nylon material (white)
Nylon caster Screw type
MISUMI economy series caster, a cost-effective choice!

Casters Product Feature
MISUMI’s nylon caster with excellent cost performance!! Save cost when used in large quantities.
Body material is SPHC, and surface treatment is zinc plating. Bearings are provided at the turning part and wheel part of the caster.
Casters Specifications Overview
| Type | Body | Wheel | Bearing | ||
Material | Surface Treatment | Material (Color) | Rotating Part | Wheel Part | |
| C-CJTN | SPHC | Galvanized | Nylon material (white) | Provided | Provided |
Example of Use Casters

Economy series Nylon Casters Screw type Example of use
Casters Precautions
【Precautions 1】Do not exceed the allowable load when using it.
The allowable load in the product catalog is the load speed when manual transportation is carried on a flat ground.
【Precautions 2】Operating Speed
Use intermittently at a speed below the walking speed on a flat road. Please do not use it continuously through power traction or in a hot state
| Wheel diameter | Operating Speed |
| 75mm or less | 2km/h or less |
| 100mm or less | 4km/h or less |
【Precautions 3】Stopper
Wear and damage caused by long-term use may unconsciously reduce the function of the stopper, so please pay attention.
Generally speaking, braking force varies with caster material.
Considering the safety of products, please take other measures (wheel stopper, braking part) when especially necessary.
【Precautions 4】Operating Environment
Casters are usually used in the room temperature range.
Do not use in special environment affected by high temperature, low temperature, humidity, acid, alkali, salt, solvent, oil, sea water, medicine, etc.
【Precautions 5】Installation Method
① Please keep the mounting surface as balanced as possible.
② When mounting rotary (universal) casters, the rotary axis should be in a vertical position.
③ When mounting fixed casters, keep the casters parallel to each other.
④ Please confirm the mounting hole and mount it reliably with appropriate bolts and nuts to avoid looseness.
⑤ When mounting screw-in casters, please tighten the hexagonal part of threads with proper torque. If the tightening torque is too large, it will lead to stress concentration in the shaft and cause fracture.
(Refer to the appropriate tightening torque of 20 to 50N・m with a thread diameter of 12mm)
Material
Surface Treatment