(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
TPR Casters Swivel With Stopper Screw-in Type
These casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Swivel With Stopper
- Mounting Height (mm.) : 102.3, 126.4 and 152.4
- Allowable Load (daN) : 90, 120 and 130
- Wheel Diameter (mm.) : 75, 100 and 125
- Wheel Width (mm.) : 31 and 32
- Material:
Wheel - TPR (Grey)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Type | Body | Wheel | Bearing | ||
Material | Surface Treatment | Material (Color) | Rotating Part | Wheel Part | |
C-CJFNS | SPHC | Galvanized | TPR Material (Grey) | Provided | Provided |
Wheel diameter | Operating Speed |
75mm or less | 2km/h or less |
100mm or less | 4km/h or less |
Economy series TPR Casters Screw type with brake Dimensional drawing |
Part Number | Wheel Material | H | B | E | b | r | Allowable Load (N) | Weight (g) | |
Type | D | ||||||||
C-CJFNS | 75 | T(TPR) | 102.3 | 32 | 42.2 | 19 | 117 | 900 | 741 |
100 | 126.4 | 36.2 | 1200 | 800 | |||||
125 | 152.4 | 31.6 | 1300 | 978 |
Part Number |
---|
C-CJFNS75-T |
C-CJFNS100-T |
C-CJFNS125-T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Allowable Load (daN) | Wheel Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|---|
฿ 178.79 | ECONOMY CASTER | 1 Piece(s) | Available | Same day | 10 | 102.3 | 90 | 75 | |
฿ 206.82 | ECONOMY CASTER | 1 Piece(s) | Available | Same day | 10 | 126.4 | 120 | 100 | |
฿ 233.34 | ECONOMY CASTER | 1 Piece(s) | Available | Same day | 10 | 152.4 | 130 | 125 |
Loading...
Caster Type | Screw-In Type | Load Range(daN) | 80.01~140.00 | Stopper (Detail) | Rotation Stopper |
---|---|---|---|---|---|
Wheel Material | TPR | Wheel Characteristics | Not Provided | Fitting Material | Steel |
Wheel Width B(mm) | 32 |
How can we improve?
How can we improve?