(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product.
Type | Body | Wheel | Bearing | ||
Material | Surface Treatment | Material (Color) | Rotating Part | Wheel Part | |
C-CJFS | SPHC | Galvanized | TPR Material (Grey) | Provided | Provided |
Wheel diameter | Operating Speed |
75mm or less | 2km/h or less |
100mm or less | 4km/h or less |
Economy series TPR Casters Universal type with brake Dimensional drawing |
Part Number | Wheel Material | H | B | E | r | Allowable Load (N) | Weight (g) | |
Type | D | |||||||
C-CJFS | 75 | T(TPR) | 105.8 | 32 | 42.2 | 117 | 900 | 819 |
100 | 129.3 | 36.2 | 1200 | 889 | ||||
125 | 155.5 | 31.6 | 1300 | 1056 |
Part Number |
---|
C-CJFS75-T |
C-CJFS100-T |
C-CJFS125-T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Wheel Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|
฿ 227.28 | ECONOMY CASTER | 1 Piece(s) | Available | Same day | 105.8 | 90 | 75 | |
฿ 265.16 | ECONOMY CASTER | 1 Piece(s) | Available | Same day | 129.3 | 120 | 100 | |
฿ 312.88 | ECONOMY CASTER | 1 Piece(s) | Available | Same day | 155.5 | 130 | 125 |
Loading...
Caster Type | Swivel Type | Load Range(daN) | 80.01~140.00 | Stopper (Detail) | Rotation Stopper |
---|---|---|---|---|---|
Wheel Material | TPR | Wheel Characteristics | Not Provided | Fitting Material | Steel |
Mounting Hole Type | Long Hole | Plate Length(mm) | 92 | Plate Width(mm) | 63.5 |
Wheel Width B(mm) | 32 |
How can we improve?
How can we improve?