(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
PP Casters Swivel With Stopper
These casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Swivel
- Mounting Height (mm.) : 105.8, 129.3 and 155.5
- Allowable Load (daN) : 90, 110 and 130
- Wheel Diameter (mm.) : 75, 100 and 125
- Wheel Width (mm.) : 32
- Material:
Wheel - Polypropylene (Black)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Type | Body | Wheel | Bearing | ||
![]() | ![]() | ![]() | Rotating Part | Wheel Part | |
C-CJWS | SPHC | Galvanized | PP Material (Black) | Provided | Provided |
Wheel diameter | Operating Speed |
75mm or less | 2km/h or less |
100mm or less | 4km/h or less |
![]() | ![]() |
Economy series PP Casters Universal type with brake Dimensional drawing |
Part Number | ![]() | H | B | E | r | Allowable Load (N) | Weight (g) | |
![]() | ![]() | |||||||
C-CJWS | 75 | P(Polypropylene) | 105.8 | 32 | 42.2 | 117 | 900 | 805 |
100 | 129.3 | 36.2 | 1100 | 871 | ||||
125 | 155.5 | 31.6 | 1300 | 1018 |
Part Number |
---|
C-CJWS75-P |
C-CJWS100-P |
C-CJWS125-P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Allowable Load (daN) | Wheel Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|---|
฿ 187.13 | ECONOMY CASTER | 1 Piece(s) | Available | Same day | 10 | 105.8 | 90 | 75 | |
฿ 214.40 | ECONOMY CASTER | 1 Piece(s) | Available | Same day | 10 | 129.3 | 110 | 100 | |
฿ 240.16 | ECONOMY CASTER | 1 Piece(s) | Available | Same day | 10 | 155.5 | 130 | 125 |
Loading...
Caster Type | Swivel Type | Load Range(daN) | 80.01~140.00 | Stopper (Detail) | Rotation Stopper |
---|---|---|---|---|---|
Wheel Material | Polypropylene | Wheel Characteristics | Not Provided | Fitting Material | Steel |
Mounting Hole Type | Long Hole | Plate Length(mm) | 92 | Plate Width(mm) | 63.5 |
Wheel Width B(mm) | 32 |
How can we improve?
How can we improve?