(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: PP Casters Swivel Type, C-CJWJ series.
・ Allowable Load [N]: 90, 110, 130
・ Wheel Diameter [mm]: 75, 100, 125
・ Mounting Height [mm]: 105.8, 129.3, 155.5
・ Body material: Made of SPHC with zinc plating, it features bearings at both the turning and wheel parts of the caster for smooth movement.
・ Casters material: PP material (black)
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Type | Body | Wheel | Bearing | ||
![]() | ![]() | ![]() | Rotating Part | Wheel Part | |
C-CJWJ | SPHC | Galvanized | PP Material (Black) | Provided | Provided |
Wheel diameter | Operating Speed |
75mm or less | 2km/h or less |
100mm or less | 4km/h or less |
![]() | ![]() |
Economy series PP Casters Universal type Dimensional drawing |
Part Number | ![]() | H | B | E | r | Allowable Load (N) | Weight (g) | |
![]() | ![]() | |||||||
C-CJWJ | 75 | P(Polypropylene) | 105.8 | 32 | 35.5 | 73.3 | 900 | 650 |
100 | 129.3 | 32 | 82 | 1100 | 715 | |||
125 | 155.5 | 34.5 | 97.5 | 1300 | 853 |
Part Number |
---|
C-CJWJ75-P |
C-CJWJ100-P |
C-CJWJ125-P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Allowable Load (daN) | Wheel Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|---|
฿ 148.49 | ECONOMY CASTER | 1 Piece(s) | Available | Same day | 10 | 105.8 | 90 | 75 | |
฿ 175.00 | ECONOMY CASTER | 1 Piece(s) | Available | Same day | 10 | 129.3 | 110 | 100 | |
฿ 198.49 | ECONOMY CASTER | 1 Piece(s) | Available | Same day | 10 | 155.5 | 130 | 125 |
Loading...
Caster Type | Swivel Type | Load Range(daN) | 80.01~140.00 | Stopper (Detail) | Not Provided |
---|---|---|---|---|---|
Wheel Material | Polypropylene | Wheel Characteristics | Not Provided | Fitting Material | Steel |
Mounting Hole Type | Long Hole | Plate Length(mm) | 92 | Plate Width(mm) | 63.5 |
Wheel Width B(mm) | 32 |
How can we improve?
How can we improve?