Hexagonal Knob Male Thread

Brand :
MISUMI

Caution

    Product Description

    Hexagonal Knob Male Thread
    Knobs Screws are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
    [Feature]
    ● Shape : Hexagonal Knob (Six Lobed Knobs)
    ● Thread Size : M8
    ● Material :
    Knobs - Phenolic Resin
    Screws - Q235
    [Application]
    Knobs Screws are commonly used in fastening, assembly, adjustment, clamping and so on

    

    Economy Hexagonal Knob Male

    Six Lobed KnobsPhenolic ResinMetal Fittings: Q235

    - Material: Phenolic Resin Withstands a wide temperature range, ensuring reliable performance in high-temperature environments

    - Screw Material: Steel with White Zinc Plating Provides excellent anti-rust properties, enhancing durability and longevity

    - Shape: Six Lobed (Hexagonal). The hexagonal design offers a comfortable grip and easy handling, making manual adjustments effortless

    - Knob Diameter and Height are Designed for ease of use and effective performance, providing a balanced size for various tasks

    - Usage: Fastening, Assembly, Adjustment, Clamping. Suitable for various industrial applications, from small to medium-sized equipment, enhancing versatility

    Economy Hexagonal Knob Male
    MISUMI Economy Logo

    MISUMI Standard
    MISUMI Standard

    Cheaper Price
    Cheaper Price

    Product Variety
    Product Variety

    3D CAD
    3D CAD Support

    Knobs Product Overview

    Economy series hexagonal Knobs (male thread), beautiful appearance, economical and practical. Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details
    110310441989 Product Drawings

    Knobs Product Feature

    ■The Knobs body is made of phenolic resin, resistant to high temperature; The screw is Q235 (white zinc plating), with excellent anti-rust effect.
    ■The screw complies with GB standards, which has a higher torque force than products circulating on the market, and locks more securely in actual application, reducing the risk of shaking and loosening.
    ■Especially suitable for locking and fixing of components with threaded hole in small and medium-sized equipment

    Knobs Specifications Overview

    MaterialBody ColorSurface Treatment
    Body: Phenolic ResinBlackWhite Zinc Plating
    Metal Fittings: Q235

    Knobs Example of Use

    Knob Application Example Drawing

    Knobs Precautions

    Knobs products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
    The body material of this product is phenolic aldehyde. It is recommended to use it in a 0 to 80° environment. If you need to use it in a high temperature and airtight environment, it is recommended to use Metal Knob Products.
    
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat