(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pentagonal Knobs
Knobs Screws are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Pentagonal Knobs
● Thread Size : M5, M6, M8, M10 and M12
● Material :
Knobs - Phenolic Resin
Screws - Steel Grade Q235
[Application]
Knobs Screws are commonly used in fastening, assembly, adjustment, clamping and so on
Material | Body Color | Surface Treatment |
---|---|---|
Body: Phenolic Resin | Black | White Zinc Plating |
Metal Fittings: Q235 |
Part Number | L Selection | D | H | D1 | h | |||||
Type | M | |||||||||
C-NWJM | 5 | 10 | 15 | 20 | 25 | 20.5 | 14 | 8.5 | ||
6 | 10 | 15 | 20 | 32 | 21.5 | 20 | 9 | |||
8 | 15 | 20 | 25 | 40 | 28 | 21 | 13 | |||
10 | 20 | 25 | 30 | 50 | 31 | 25 | 14 | |||
12 | 20 | 25 | 30 | 65 | 35 | 26.5 | 16 |
Part Number |
---|
C-NWJM5-10 |
C-NWJM5-15 |
C-NWJM5-20 |
C-NWJM6-10 |
C-NWJM6-15 |
C-NWJM6-20 |
C-NWJM8-15 |
C-NWJM8-20 |
C-NWJM8-25 |
C-NWJM10-20 |
C-NWJM10-25 |
C-NWJM10-30 |
C-NWJM12-20 |
C-NWJM12-25 |
C-NWJM12-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Dia. M | Mounting Section, Length L (mm) | Main Body Dia. D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 33.34 | ECONOMY KNOB | 1 Piece(s) | Available | Same day | M5 | 10 | 25 | 21.5 | |
฿ 33.34 | ECONOMY KNOB | 1 Piece(s) | Available | Same day | M5 | 15 | 25 | 21.5 | |
฿ 33.34 | ECONOMY KNOB | 1 Piece(s) | Available | Same day | M5 | 20 | 25 | 21.5 | |
฿ 40.91 | ECONOMY KNOB | 1 Piece(s) | Available | Same day | M6 | 10 | 32 | 23.5 | |
฿ 40.91 | ECONOMY KNOB | 1 Piece(s) | Available | Same day | M6 | 15 | 32 | 23.5 | |
฿ 40.91 | ECONOMY KNOB | 1 Piece(s) | Available | Same day | M6 | 20 | 32 | 23.5 | |
฿ 42.43 | ECONOMY KNOB | 1 Piece(s) | Available | Same day | M8 | 15 | 40 | 26 | |
฿ 42.43 | ECONOMY KNOB | 1 Piece(s) | Available | Same day | M8 | 20 | 40 | 26 | |
฿ 42.43 | ECONOMY KNOB | 1 Piece(s) | Available | Same day | M8 | 25 | 40 | 26 | |
฿ 50.00 | ECONOMY KNOB | 1 Piece(s) | Available | Same day | M10 | 20 | 50 | 32 | |
฿ 50.00 | ECONOMY KNOB | 1 Piece(s) | Available | Same day | M10 | 25 | 50 | 32 | |
฿ 50.00 | ECONOMY KNOB | 1 Piece(s) | Available | Same day | M10 | 30 | 50 | 32 | |
฿ 68.94 | ECONOMY KNOB | 1 Piece(s) | Available | Same day | M12 | 20 | 63 | 37 | |
฿ 68.94 | ECONOMY KNOB | 1 Piece(s) | Available | Same day | M12 | 25 | 63 | 37 | |
฿ 68.94 | ECONOMY KNOB | 1 Piece(s) | Available | Same day | M12 | 30 | 63 | 37 |
Loading...
Mounting Section Type | Threaded (Stepped) | Main Body, Type | Polygonal Shape | Main Body Material | Phenol Plastic |
---|---|---|---|---|---|
Mounting Section, Material | Steel | Polygonal Shape, Type | Pentagon | Mounting Section, Surface Treatment | Zinc Plating |
How can we improve?
How can we improve?