1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Star Knobs Female Thread

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 26.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Star Knobs Female Thread
Knobs Screws are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Star Knobs Female Thread (Seven Lobed Knobs)
● Thread Size : M6, M8, M10 and M12
● Material :
Knobs - Phenolic Resin
Screws - Brass
[Application]
Knobs Screws are commonly used in fastening, assembly, adjustment, clamping and so on



Knobs Product Overview

Economy series star Knobs (female thread), beautiful appearance, economical and practical. Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details
110310441269 Product Drawings110310441269 Product Drawings

Knobs Product Feature

■The Knobs body is made of phenolic resin, resistant to high temperature;
■The screw complies with GB standards, which has a higher torque force than products circulating on the market, and locks more securely in actual application, reducing the risk of shaking and loosening.
■Especially suitable for locking and fixing of components with threaded hole in small and medium-sized equipment

Knobs Specifications Overview

Material Body Color
Body: Phenolic Resin Black
Metal Fittings: Brass (Insert)

Knobs Example of Use

Knob Application Example Drawing

Knobs Precautions

Knobs products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
The body material of this product is phenolic aldehyde. It is recommended to use it in a 0 to 80° environment. If you need to use it in a high temperature and airtight environment, it is recommended to use Metal Knob Products.


Knobs Dimensional Drawing

110310441269 Dimensional Drawing

Knobs Specification Table

Part Number D D1 H h Lf
Type M
C-NLZTF 6 25 15 20 9 12
8 32 18 26 13 16
10 40 22 28 14 18
12 50 29 32 15 25

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-NLZTF6
C-NLZTF8
C-NLZTF10
C-NLZTF12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Dia. M Mounting Section, Length L
(mm)
Main Body Dia. D
(Ø)
Main Body Height H
(mm)

฿ 26.52

ECONOMY KNOB 1 Piece(s) Available Same day M692520

฿ 29.55

ECONOMY KNOB 1 Piece(s) Available Same day M8133226

฿ 43.19

ECONOMY KNOB 1 Piece(s) Available Same day M10144028

฿ 50.00

ECONOMY KNOB 1 Piece(s) Available Same day M12155032

Loading...

  1. 1

Basic Information

Mounting Section Type Tapped (Stepped) Main Body, Type Polygonal Shape Main Body Material Phenol Plastic
Mounting Section, Material Brass Polygonal Shape, Type Star-shaped Mounting Section, Surface Treatment Not Provided

Frequently Asked Questions (FAQ)

Question: Is there anything to pay attention to when selecting products?
Answer: In addition to the value of the basic M dimension of the mounting part, if you select the male thread product, you need to confirm the screw length.
Question: Can the knob body phenolic resin be used for high temperatures?
Answer: Phenolic resin is a high temperature resistant material and can be used in normal high temperature environments. The reference applicable temperature is 0 to 80℃. Actual use needs to be analyzed according to specific working conditions.