Straight Grained Knobs

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Straight Grained Knobs
Knobs Screws are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Straight Grained Knobs
● Thread Size : M4, M5, M6, and M8
● Material :
Knobs - Phenolic Resin
Screws - Steel Grade Q235
[Application]
Knobs Screws are commonly used in fastening, assembly, adjustment, clamping and so on
Economy Straight Knobs Male
- The knobs feature a phenolic resin body and Q235 steel screws with white zinc plating, offering excellent durability and resistance to wear and corrosion.
- Available in multiple thread sizes, ensuring compatibility with a wide range of equipment and components.
- Made from phenolic resin, these knobs can endure temperatures ranging from 0 to 80°C, making them suitable for various high-temperature applications.
- Complies with GB standards, providing a higher torque force for secure locking, reducing the risk of loosening and enhancing operational reliability.
- Available in multiple sizes, allowing for ergonomic customization and fitting different application needs.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Knobs Product Overview

Knobs Product Feature
■The screw complies with GB standards, which has a higher torque force than products circulating on the market, and locks more securely in actual application, reducing the risk of shaking and loosening.
■Especially suitable for locking and fixing of components with threaded hole in small and medium-sized equipment
Knobs Specifications Overview
| Material | Body Color | Surface Treatment |
|---|---|---|
| Body: Phenolic Resin | Black | White Zinc Plating |
| Metal Fittings: Q235 |
Knobs Example of Use

Knobs Precautions
The body material of this product is phenolic aldehyde. It is recommended to use it in a 0 to 80° environment. If you need to use it in a high temperature and airtight environment, it is recommended to use Metal Knob Products.