Knurled Knobs Phenolic Female Thread

Caution
Product Description
Knurled Knobs Phenolic Female Thread
Knobs Screws are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Knurled Knobs Phenolic Female Thread
● Thread Size : M4, M5, M6 and M8
● Material :
Knobs - Phenolic Resin
Screws - Brass
[Application]
Knobs Screws are commonly used in fastening, assembly, adjustment, clamping and so on
Economy Knurled Knobs Female
- The knurled surface ensures a comfortable and non-slip grip, making adjustments and fastening tasks easier and more efficient, reducing operator fatigue.
- Featuring a brass insert, the knobs provide a secure lock that minimizes the risk of shaking and loosening, ensuring stable performance in demanding applications.
- Made from phenolic resin, these knobs can withstand temperatures from 0 to 80°C, ensuring reliability and performance in high-temperature environments.
- Available in multiple thread sizes (M4, M5, M6, M8) and lengths (7mm, 9mm, 11mm, 15mm), these knobs can meet diverse application needs, offering flexibility and convenience.
- The phenolic resin and brass construction ensures long-lasting durability and performance, even in challenging environments, providing a reliable solution for various applications.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Knobs Product Overview

Knobs Product Feature
■The screw complies with GB standards, which has a higher torque force than products circulating on the market, and locks more securely in actual application, reducing the risk of shaking and loosening.
■Especially suitable for locking and fixing of components with threaded hole in small and medium-sized equipment
Knobs Specifications Overview
| Material | Body Color |
|---|---|
| Body: Phenolic Resin | Black |
| Metal Fittings: Brass (Insert) |
Knobs Example of Use

Knobs Precautions
The body material of this product is phenolic aldehyde. It is recommended to use it in a 0 to 80° environment. If you need to use it in a high temperature and airtight environment, it is recommended to use Metal Knob Products.