(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ABS Handle Easy-to-Hold Type
These handles are designed for convenient opening and closing the doors, This is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
- Mounting Pitch (mm.) : 120, 130, 160 and 180
- Overall Height (mm.) : 40, 43 and 48
- Mounting Method : Round Hole
- Material : ABS
[Application]
It is used to grab the doors before opening and closing.
Part Number | H | h | A | L1 | R | C | Lr | Lc | Allowable Load (N) | |
Type | L | |||||||||
C-UPCB | 120 | 40 | 30 | 22 | 140 | 8.5 | 13 | 16 | 8 | 300 |
130 | 43 | 30 | 24 | 150 | 8.5 | 14 | 19 | 9 | 300 | |
160 | 48 | 30 | 29 | 180 | 8.5 | 15 | 16 | 8 | 300 | |
180 | 48 | 30 | 29 | 200 | 8.5 | 15 | 16 | 8 | 300 |
Part Number | H | h | A | L1 | R | C | Lr | Lc | Allowable Load (N) | |
Type | L | |||||||||
C-UPCB | 120 | 40 | 30 | 22 | 140 | 8.5 | 13 | 16 | 8 | 300 |
130 | 43 | 30 | 24 | 150 | 8.5 | 14 | 19 | 9 | 300 | |
160 | 48 | 30 | 29 | 180 | 8.5 | 15 | 16 | 8 | 300 | |
180 | 48 | 30 | 29 | 200 | 8.5 | 15 | 16 | 8 | 300 |
Part Number |
---|
C-UPCB120 |
C-UPCB130 |
C-UPCB160 |
C-UPCB180 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Pitch L (mm) | Overall Height (mm) | Longitudinal Dim. L1 (mm) | Shorter Dim. (W) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 85.92 | ECONOMY PULL | 1 Piece(s) | Available | 6 Day(s) | 120 | 40 | 140 | 22 | |
฿ 102.62 | ECONOMY PULL | 1 Piece(s) | Available | Same day | 130 | 43 | 150 | 24 | |
฿ 148.76 | ECONOMY PULL | 1 Piece(s) | Available | Same day | 160 | 48 | 180 | 29 | |
฿ 166.26 | ECONOMY PULL | 1 Piece(s) | Available | Same day | 180 | 48 | 200 | 29 |
Loading...
Material | ABS | Main Body Type | Surfaced | Surfaced Type Category | U Shape |
---|---|---|---|---|---|
Mounting Method | Round Hole | U Shape | Straight | Handle Cross Sectional Shape | Square Shape |
Allowable Load(N) | 300 | Color of Handle | Black | Shape of Hole | Through Hole |
How can we improve?
How can we improve?