Lead Screw Nuts Wide Block

Caution
- Due to the slight differences between JIS standard and national standard, it is not recommended to use MISUMI's economic type trapezoidal screws to match with MISUMI standard nuts or other domestic brand nuts
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product type: Lead Screw Nuts Wide Block type, C-MTSBHRC series.
・ Nominal of Thread No.: 10, 12, 14, 16, 20, 22, 25
・ Thread Pitch [mm]: 2, 3, 4, 5
・ The trapezoid Screw is a sliding feed screw following the 30-degree Lead Screw Standard. Perfect for transmission, feeding, lifting, and position adjustment devices. It also offers some self-locking capability.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
The female thread of the Economy Series trapezoid screw is processed with a high precision tap to ensure 7H precision.
The material is alloy copper; a variety of specifications are available, and female thread specifications can be selected according to the Economy series Nuts for Lead Screws.
Used with Economy series trapezoid screw nuts, it ensures consistent thread clearance, and you do not need to worry about inter-matching when replacing the nut later.
Nuts for Lead Screws is processed with a high precision tap to ensure screw matching precision MISUMI logo quality assurance

C-MTSBHRC (Right-Hand Thread)C-MTSBHLC (Left-Hand Thread)

| Part No. | Thread Pitch P | h | W | H | L | L1 | W1 | C | M | ℓ | Allowable Dynamic Thrust (kN) | Mass (g) | |
| Type of Nuts for Lead Screws | Screw Nominal d | ||||||||||||
| C-MTSBHRC C-MTSBHLC | 10 | 2 | 10 | 30 | 20 | 24 | 16 | 20 | 4 | M4 | 8 | 2.17 | 87 |
| 12 | 11 | 38 | 22 | 30 | 20 | 26 | 5 | M5 | 10 | 3.33 | 147 | ||
| 14 | 3 | 4.17 | 140 | ||||||||||
| 16 | 14 | 44 | 28 | 35 | 24 | 32 | 5.67 | 267 | |||||
| 20 | 4 | 16 | 48 | 32 | 40 | 28 | 36 | 5 | M6 | 12 | 8.34 | 357 | |
| 22 | 5 | 20 | 62 | 38 | 50 | 34 | 46 | 10 | M8 | 16 | 10.51 | 670 | |
| 25 | 12.09 | 629 | |||||||||||
MISUMI logo quality assurance.

2. Nuts for Lead Screws Wear protective gloves when touching the product.




