1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Slide Rails Two Step Slide Light load Type(Width:27mm, Steel)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 206.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part19 CLICK here

Product Description

- Slide Rails Two Step Slide Light Load Type (Width:27mm, Steel), C-SRY27 series from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- The overall length of the slide rail can be selected up to 500 mm.
- The travel length of slide rail can be selected up to 371 mm.
- Rated load of slide rail can be selected up to 234 N (When using two pieces).

Product Overview of Slide Rails

Slide Rails rail, also known as drawer guide, refers to the hardware connection parts fixed to the equipment or furniture cabinet for in and out of drawer or cabinet board. Slide rail is suitable for connecting the loading and unloading mechanism, filing cabinet, steel drawer and so on.
The steel ball Slide Rails is basically a two-section or three-section metal slide rail. The common one is the structure installed on the side of the drawer (one set on the left and right), which is relatively simple to install and space-saving.

Product Feature of Slide Rails

The steel ball in the structure can make the force spread around, ensure the stability of the drawer in horizontal and vertical directions, and can bear a large weight.
MISUMI new Economy series Slide Rails adopts high-quality high-accuracy steel ball, and high quality mold forming, featuring small resisting force during assembly and operation, long life, and excellent load-bearing capacity.

Specifications Overview of Slide Rails

Specifications Overview

Dimensional Drawing of Slide Rails

Dimensional Drawing

Usage Method of Slide Rails

Usage Method Usage Method

Example Use of Slide Rails

Example of Use

Precautions of Slide Rails

Precautions for use of Slide Rails

When installing linear Slide Rails, install them in parallel with the left and right rails perpendicular to the ground.
Load resistance will be significantly reduced if the installation is bad. When the slide rail is installed in parallel to the ground, the approximate standard of the rated load is 25% (reference value)
The inner Slide Rails is likely to be removed from the outer rail if the load applied exceeds the above reference value, or a load is applied to a gravity position away from the center of the rail when the slide rail is installed in parallel. Please experiment and confirm in advance before using it.

Precautions

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-SRY27200
C-SRY27250
C-SRY27300
C-SRY27350
C-SRY27400
C-SRY27450
C-SRY27500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStroke
(mm)
Rail Length
(mm)
Load Rating (N / 2 pcs.)
(N)

฿ 206.00

ECONOMY SLIDE RAIL 1 Piece(s) Available Same day 135200234

฿ 336.37

ECONOMY SLIDE RAIL 1 Piece(s) Available Same day 185250216

฿ 372.73

ECONOMY SLIDE RAIL 1 Piece(s) Available Same day 222300207

฿ 396.97

ECONOMY SLIDE RAIL 1 Piece(s) Available Same day 260350189

฿ 429.55

ECONOMY SLIDE RAIL 1 Piece(s) Available Same day 297400180

฿ 466.67

ECONOMY SLIDE RAIL 1 Piece(s) Available Same day 334450162

฿ 588.64

ECONOMY SLIDE RAIL 1 Piece(s) Available Same day 371500153

Loading...

  1. 1

Basic Information

Type Slide Material Steel Rail Qty. Two-Step Slide
Height(mm) 9.5 Width(mm) 27 Surface Treatment Zinc Plating