Lead Screws-One End Double Stepped/One End Stepped

Caution
- Due to the slight differences between JIS standard and national standard, it is not recommended to use MISUMI's economic type trapezoidal screws to match with MISUMI standard nuts or other domestic brand nuts
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
- Lead Screws-One End Double Stepped/One End Stepped
- C-MTSRK and C-MTSTRK both are in MISUMI economy series.
- Screw Turn Direction : Right-hand thread
- Material of C-MTSRK Lead Screws: Equivalent to S45C
- Material of C-MTSTRK Lead Screws: Equivalent to SUS303
- Thread Nominal Dia.: 12, 14, 16, 20, 22 and 25 mm.
- Shaft Overall Length L: 80-1200 mm.
- Thead pitch: 2, 3 ,4 and 5
- How to select code for order please check on Misumi Economy catalog or Misumi official website.
Product Overview of Lead Screws, Nuts
2. Economy series Lead Screws, Nuts with high quality rolled rollers made of material SUS303 or S45C ensures 7e precision. 7 types of additional processing are available at both ends, basically meeting all shapes, no need for secondary processing after purchase.
3. Used with economy series Lead Screws, Nuts nuts, it ensures consistent thread clearance.
Dimensional Drawing of Lead Screws, Nuts

Specifications Overview of Lead Screws, Nuts
| Type | Material | Surface Treatment | |
| Right-Hand | Left-Hand | ||
| C-MTSRK | C-MTSLK | S45C equivalent | - |
| C-MTSBRK | C-MTSBLK | S45C equivalent | Ferroferric Oxide Protective Film |
| C-MTSTRK | C-MTSTLK | SUS303 equivalent | - |
●Accumulated pitch error…±0.15/300mm
Type | Thread Nominal D | 1mm increments | R· Q Selection | 1mm increments | Thread Pitch P | ||||||||||
| Right-Hand | Left-Hand | Shaft overall length L | F· T· S | E | |||||||||||
| C-MTSRK C-MTSBRK C-MTSTRK | C-MTSLK C-MTSBLK C-MTSTLK | 12 | 80~1000 | Q,R,When E≤9 2≤F≤R×5 2≤T≤Q×5 2≤S≤E×5 Q,R,When E≥10 2≤F≤R×7 2≤T≤Q×7 2≤S≤E×7 | 7 | 8 | 9 | Q/2≤E≤Q-1 | 2 | ||||||
| 14 | 8 | 9 | 10 | 3 | |||||||||||
| 16 | 100~1200 | 9 | 10 | 12 | |||||||||||
| 20 | 150~1200 | 10 | 12 | 14 | 15 | 4 | |||||||||
| 22 | 10 | 12 | 14 | 15 | 5 | ||||||||||
| 25 | 12 | 14 | 15 | 16 | 17 | ||||||||||
When combined with economy series position indicators, Q8~14 are standard dimensions.Alteration of Lead Screws, Nuts

Product Features of Lead Screws, Nuts
● Lead Screws, Nuts, Continuous metal tissue fibers guarantee high thread strength.
● Lead Screws, Nuts, Cold hardening ensures more wear-resistant thread surface.
Example Use of Lead Screws, Nuts

Precautions of Lead Screws, Nuts
2. When contacting the Lead Screws, Nuts, please use protective gloves, safety shoes and other protective equipment to ensure safety.
Material
Surface Treatment
Type
Thread Nominal D
R·
Q Selection
Shaft overall length L
F·
T·
S
E