Idler Sprocket Japanese Standard Single Bearing

Caution
Product Description
・ Product type: Idler Sprocket Japanese Standard Single Bearing, C-DRC series.
・ Applicable nominal chain no.: 25, 35, 40, 60, 80
・ Number of Teeth: 9, 11, 17, 19, 25
・ Shaft bore diameter [mm]: 10, 15, 17, 20
・ Sprocket Idler is a sprocket with a bearing inside. Used to change the direction of rotation, tension the chain, and adjust pressure angles. It helps optimize force distribution in the gear train without altering transmission relationships.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Product Overview of Idlers
The Idlers is a part of the gear train that plays a transitional role. It does not change the transmission relationship. It is to make the force of the gear train more reasonable or to adapt to the layout of the entire transmission system.
■Only Idlers sprockets and chains with the same specifications can be used in combination.
This series is ISO standard 04C/ 06C/ 08A/ 10A/12A/16A (ANSI specifications 25B/ 35B/40B/50B/60B/80B) sprocket idlers.
■Do not use them with 04B/ 05B/ 06B/ 08B/ 10B/ 12B/ 16B series Idlers sprockets and chains, which may cause the chain sprocket mechanism to fail to operate normally!
Dimensional Drawing of Idlers

Specifications Overview of Idlers
This series is ISO standard 04C/ 06C/ 08A/ 10A/12A/16A (ANSI specifications 25B/ 35B/40B/50B/60B/80B) sprocket Idlers, which can be used with our 25/ 35/40/50/60 /80 chains
■Do not use them with 08B/ 10B/ 12B/ 16B series chains, which may cause the chain sprocket mechanism to fail to operate normally!
| Part Number of Idlers | Number of Teeth | d | Dp | Do | T | HD | L | Bearing | Applicable size of Idlers pin | Approximate weight (kg) | ||||
Type | No. | Part No. | b | Cr (dynamic rated load) kN | Single liner type bearing | DRC | ||||||||
| Steel | ||||||||||||||
| Single bearing C-DRC | 25 | 17 | 6 | 34.56 | 38 | 2.8 | 27 | 12 | 606ZZ | 6 | 1.95 | - | 0.04 | - |
| 19 | 8 | 38.58 | 42 | 31 | 13 | 608ZZ | 7 | 3.3 | 0.08 | |||||
| 10 | 31 | 13 | 6900ZZ | 6 | 2.7 | 0.08 | ||||||||
| 35 | 16 | 10 | 48.82 | 54 | 4.3 | 38 | 14 | 6000ZZ | 8 | 4.55 | IDP6000S | 0.11 | ||
| 12 | 6001ZZ | 8 | 5.1 | IDP6001S | 0.1 | |||||||||
| 18 | 15 | 54.85 | 60 | 44 | 17 | 6202ZZ | 11 | 7.65 | IDP6202S | 0.16 | ||||
| 25 | 20 | 76 | 81 | 60 | 21 | 6204ZZ | 14 | 12.8 | IDP6204S | 0.33 | ||||
| 40 | 13 | 10 | 53.07 | 59 | 7.2 | 38 | 14 | 6000ZZ | 8 | 4.55 | IDP6000S | 0.15 | ||
| 12 | 6001ZZ | 8 | 5.1 | IDP6001S | 0.14 | |||||||||
| 15 | 15 | 61.08 | 67 | 44 | 17 | 6202ZZ | 11 | 7.65 | IDP6202S | 0.19 | ||||
| 17 | 17 | 69.12 | 76 | 53 | 19 | 6203ZZ | 12 | 9.55 | IDP6203S | 0.3 | ||||
| 19 | 20 | 77.16 | 84 | 60 | 21 | 6204ZZ | 14 | 12.8 | IDP6204S | 0.4 | ||||
| 50 | 12 | 12 | 61.34 | 69 | 8.7 | 43 | 16 | 6201ZZ | 10 | 6.8 | IDP6201S | 0.21 | ||
| 13 | 15 | 66.34 | 74 | 44 | 17 | 6202ZZ | 11 | 7.65 | IDP6202S | 0.23 | ||||
| 15 | 17 | 76.35 | 84 | 53 | 19 | 6203ZZ | 12 | 9.55 | IDP6203S | 0.37 | ||||
| 17 | 20 | 86.39 | 94 | 60 | 21 | 6204ZZ | 14 | 12.8 | IDP6204S | 0.49 | ||||
| 60 | 11 | 12 | 67.62 | 76 | 11.7 | 44 | 16 | 6201ZZ | 10 | 6.8 | IDP6201S | 0.26 | ||
| 15 | 44 | 17 | 6202ZZ | 11 | 7.65 | IDP6202S | 0.27 | |||||||
| 14 | 20 | 85.61 | 95 | 60 | 21 | 6204ZZ | 14 | 12.8 | IDP6204S | 0.56 | ||||
| 80 | 9 | 15 | 74.27 | 85 | 14.6 | 44 | 17 | 6202ZZ | 11 | 7.65 | IDP6202S | 0.38 | ||
| 11 | 20 | 90.16 | 102 | 60 | 21 | 6204ZZ | 14 | 12.8 | IDP6204S | 0.69 | ||||
Product Feature of Idlers
1. Idlers Multi-tooth load bearing, safe and reliable;
2. Flexible transmission, absorbing shock and vibration;
3. Large center distance range, low manufacturing and mounting accuracy requirements;
4. Compared with belt drive, the transmission ratio is accurate and the transmission efficiency is higher, suitable for high temperature.
■Two main purposes of the chain:
1. Idlers Connect the motor for transmission
2. Place the workpiece directly or indirectly on the chain for transfer
Example Use of Idlers
A mechanism that can convert motor power into roller rotation by combining multiple Idlers sprockets and chains

A chain conveyor frame with high versatility using flat profiles and chain guides

A mechanism used to mount accessories on the chain, and extract and transport workpieces

Precautions of Idlers

Usage Method of Idlers
■Horizontal
Even when the two axes are arranged horizontally, the rotation direction of the axis must be considered.
The examples (2) and (3) in the figure show that when the chain is stretched, the disengagement between the Idlers sprocket teeth and the chain is not smooth and may bite.
In particular, the upper and lower chains in (3) will contact each other, so an Idlers is required.

If the chain is stretched, slack as shown in (5) will occur, and
when a small Idlers sprocket is used on the lower side, the chain may fall off. Therefore, please use it at an angle of 60 or less as shown in (4).
When it is necessary to use it vertically due to the mechanism or space, it is recommended to put the large sprocket on the lower side, and
use the idler on the outside or inside as shown in (6).

Deflection is generally about 4% of the shaft spacing, and about 2% in the following cases.
a. Vertical transmission or close to vertical transmission
b. Shaft spacing is more than 1m
c. When frequent heavy load starting and stopping are required
d. When reverse rotation is required

If a tension adjuster is mounted on the tension side or slack side of the chain to provide initial tension in advance, it will eliminate vibration and reduce noise during operation.

Related Products of Idlers
![]() |
| Idlers Sprocket 60B |
Specification Table of Idlers
This series is ISO standard 04C/ 06C/ 08A/ 10A/12A/16A (ANSI specifications 25B/ 35B/40B/50B/60B/80B) sprocket Idlers, which can be used with our 25/ 35/40/50/60 /80 chains
■Do not use them with 08B/ 10B/ 12B/ 16B series chains, which may cause the chain sprocket mechanism to fail to operate normally!
| Part Number of Idlers | Number of Teeth | d | Dp | Do | T | HD | L | Bearing | Applicable size of Idlers pin | Approximate weight (kg) | ||||
Type of Idlers | No. | Part No. | b | Cr (dynamic rated load) kN | Single liner type bearing | DRC | DRCS | |||||||
| Steel | ||||||||||||||
| Single Bearing DRC DRCS Double Bearing DRCW | 25 | 17 | 6 | 34.56 | 38 | 2.8 | 27 | 12 | 606ZZ | 6 | 1.95 | - | 0.04 | - |
| 19 | 8 | 38.58 | 42 | 31 | 13 | 608ZZ | 7 | 3.3 | 0.08 | |||||
| 10 | 31 | 13 | 6900ZZ | 6 | 2.7 | 0.08 | ||||||||
| 35 | 16 | 10 | 48.82 | 54 | 4.3 | 38 | 14 | 6000ZZ | 8 | 4.55 | IDP6000S | 0.11 | 0.12 | |
| 12 | 6001ZZ | 8 | 5.1 | IDP6001S | 0.1 | 0.11 | ||||||||
| 18 | 15 | 54.85 | 60 | 44 | 17 | 6202ZZ | 11 | 7.65 | IDP6202S | 0.16 | 0.17 | |||
| 25 | 20 | 76 | 81 | 60 | 21 | 6204ZZ | 14 | 12.8 | IDP6204S | 0.33 | 0.34 | |||
| 40 | 13 | 10 | 53.07 | 59 | 7.2 | 38 | 14 | 6000ZZ | 8 | 4.55 | IDP6000S | 0.15 | 0.16 | |
| 12 | 6001ZZ | 8 | 5.1 | IDP6001S | 0.14 | 0.15 | ||||||||
| 15 | 15 | 61.08 | 67 | 44 | 17 | 6202ZZ | 11 | 7.65 | IDP6202S | 0.19 | 0.2 | |||
| 17 | 17 | 69.12 | 76 | 53 | 19 | 6203ZZ | 12 | 9.55 | IDP6203S | 0.3 | 0.31 | |||
| 19 | 20 | 77.16 | 84 | 60 | 21 | 6204ZZ | 14 | 12.8 | IDP6204S | 0.4 | 0.41 | |||
| 50 | 12 | 12 | 61.34 | 69 | 8.7 | 43 | 16 | 6201ZZ | 10 | 6.8 | IDP6201S | 0.21 | 0.22 | |
| 13 | 15 | 66.34 | 74 | 44 | 17 | 6202ZZ | 11 | 7.65 | IDP6202S | 0.23 | 0.24 | |||
| 15 | 17 | 76.35 | 84 | 53 | 19 | 6203ZZ | 12 | 9.55 | IDP6203S | 0.37 | 0.38 | |||
| 17 | 20 | 86.39 | 94 | 60 | 21 | 6204ZZ | 14 | 12.8 | IDP6204S | 0.49 | 0.5 | |||
| 60 | 11 | 12 | 67.62 | 76 | 11.7 | 44 | 16 | 6201ZZ | 10 | 6.8 | IDP6201S | 0.26 | - | |
| 15 | 44 | 17 | 6202ZZ | 11 | 7.65 | IDP6202S | 0.27 | |||||||
| 14 | 20 | 85.61 | 95 | 60 | 21 | 6204ZZ | 14 | 12.8 | IDP6204S | 0.56 | ||||
| 80 | 9 | 15 | 74.27 | 85 | 14.6 | 44 | 17 | 6202ZZ | 11 | 7.65 | IDP6202S | 0.38 | - | |
| 11 | 20 | 90.16 | 102 | 60 | 21 | 6204ZZ | 14 | 12.8 | IDP6204S | 0.69 | ||||
Number of Teeth
d
Type
No.