Product Overview of Concealed(invisible) joint parts/frame with joints
Concealed(invisible) joint parts/frame with joints, Corner groove connectors are concealed fixing parts for profile combinations. At present, European standard profile corner grooves mainly include standard type and long type. Interference with other parts on the frame can be avoided,assembly is easy and quick, and easy to install without processing the profile body. It is usually used when the load requirement is not high.
Product Feature of Concealed(invisible) joint parts/frame with joints
Concealed(invisible) joint parts/frame with joints, It is mainly used in occasions where there is no interference with external parts during the construction of the profile, which is easy to install and beautiful.
The main body is made of zinc alloy that is not easy to rust;
It is suitable for European standard profiles with groove width of 10mm, which is not compatible with JIS specifications;
Dimensional Drawing of Concealed(invisible) joint parts/frame with joints
See the dimensional drawing as follows: Unit (mm)
Standard | Long |
LBIS10-45-8 | LBISL10-45-8 |
![Corner groove connector](//th.misumi-ec.com/en/linked/item/10310433619/img/a210001-1_001.jpg) | ![Corner groove connector](//th.misumi-ec.com/en/linked/item/10310433619/img/a210002-1_001.jpg) |
Specifications Overview of Concealed(invisible) joint parts/frame with joints
Body material | Surface Treatment | Jack screw specification | Allowable load (reference value) |
---|
Zinc alloy | Nickel-plated | M8 | *MISUMI standard measurement reference value |
|
|
LBIS10-45-8 | 977 |
LBISL10-45-8 | 1100 |
Example Use of Concealed(invisible) joint parts/frame with joints
■
Profiles assembling example of Concealed(invisible) joint parts/frame with joints Diagram 1 | Diagram 2 | Diagram 3 |
![Corner groove connector](//th.misumi-ec.com/en/linked/item/10310433619/img/a210003.jpg) |
.Temporarily fix it in the groove at one end of the profile with an L-type wrench | .Insert the corner groove into the profile at the other end | . Adjust the position, and lock it with an L-type wrench |
Related Products of Concealed(invisible) joint parts/frame with joints
Related recommended products of Concealed(invisible) joint parts/frame with joints are as follows |
(Economy series) European standard 40 series aluminum profiles Groove width 8mm | Special outer connecting plate for European standard aluminum alloy profiles | (Economy series) PMMA plate Acrylic plate Standard type |
![European standard profiles](//th.misumi-ec.com/en/linked/item/10310433619/img/a210004_001.jpg) | ![Corner groove connector](//th.misumi-ec.com/en/linked/item/10310433619/img/a210005_001.jpg) | ![Corner groove connector](//th.misumi-ec.com/en/linked/item/10310433619/img/a210006_001.jpg) |
How can we improve?
How can we improve?