(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Leaf Spring T-Nuts For Aluminum Frames
It is a square nut, which has a leaf spring for preventing the nut slipping off when inserted into the vertical direction
[Features]
• Post-Assembly: Mountable from slots after assembly
• Suitable for use with aluminum Frames 3030 and 4040 series (slot width 8 mm.)
• Can support bolt size M4, M5, M6 and M8
• Material :
T-nut: Steel
Leaf Spring: SUS304
[Applications]
Suitable for use with bolt and aluminum Frames 3030 and 4040 series (slot width 8 mm.)., for assembling machine components
Part Number | Slot width series | M | Packed sales | A | B | C | E | T |
LNTRNM | 8-30 | 4 | 100P (100 pcs/pack) | 8 | 12.5 | 20 | 6.8 | 6 |
5 | ||||||||
6 | ||||||||
8 | ||||||||
8-40 | 4 | 8 | 14 | 20 | 7.8 | 6.8 | ||
5 | ||||||||
6 | ||||||||
8 |
Recommended product 1 | Recommended product 2 | Recommended product 3 |
40 series 4040 aluminum frames slot width 8mm | Flat head bolt for aluminum frames (50 pcs included) | Light load die-cast bracket for aluminum frames with slot width of 8mm |
![]() | ![]() | ![]() |
Part Number | Slot width series | M | Packed sales | A | B | C | E | T |
LNTRNM | 8-30 | 4 | 100P (100 pcs/pack) | 8 | 12.5 | 20 | 6.8 | 6 |
5 | ||||||||
6 | ||||||||
8 | ||||||||
8-40 | 4 | 8 | 14 | 20 | 7.8 | 6.8 | ||
5 | ||||||||
6 | ||||||||
8 |
Part Number | Slot width series | M | Packed sales | A | B | C | E | T |
LNTRNM | 8-30 | 4 | 100P (100 pcs/pack) | 8 | 12.5 | 20 | 6.8 | 6 |
5 | ||||||||
6 | ||||||||
8 | ||||||||
8-40 | 4 | 8 | 14 | 20 | 7.8 | 6.8 | ||
5 | ||||||||
6 | ||||||||
8 |
Nut Type | Post-Assembly Insertion Nuts | Series | MISUMI European Standard Groove Width 8 mm for Aluminum Only | Function | Economy |
---|---|---|---|---|---|
Material | Steel | Lock | Not Provided | Surface Treatment | Nickel Plating |
Type | Shrapnel Nut |
Please check the type/dimensions/specifications of the part LNTRNM8-30-4 in the Rear-Loaded Shrapnel Nut For Aluminum Frames With Slot Width of 8 mm【1-100 Pieces Per Package】 series.
Part Number |
---|
LNTRNM8-30-4-100P |
LNTRNM8-30-5 |
LNTRNM8-30-5-100P |
LNTRNM8-30-6 |
LNTRNM8-30-6-100P |
LNTRNM8-30-8 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread M (mm) | Sale Type | Aluminum Frame Profile |
---|---|---|---|---|---|---|---|---|
฿ 612.13 | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | M4 | Bag Sales | 3030 | |
฿ 12.13 | 1 Piece(s) | Available | Same day | M5 | - | - | ||
฿ 612.13 | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | M5 | Bag Sales | 3030 | |
฿ 12.13 | 1 Piece(s) | Available | Same day | M6 | - | - | ||
฿ 612.13 | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | M6 | Bag Sales | 3030 | |
฿ 12.13 | 1 Piece(s) | Available | Same day | M8 | - | - |
How can we improve?
How can we improve?