Ball Bearings Stainless Steel

Brand :
MISUMI

Caution

  • Material:SUS420 , has a certain degree of rust resistance and is less prone to rust compared to SUJ2, but it is not completely rust-proof.
    The rust prevention effect varies depending on the customer's usage.
  • The noise level reaches Z1

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Ball Bearings Stainless Steel
Stainless steel ball bearings are often used in applications such as medical devices, food processing equipment. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 10 and 50
● Outer Diameter Minimum / Maximum (mm.) : 15 and 110
● Width Minimum / Maximum (mm.) : 4 and 27
● Precision (JIS) : Class 0
● Bearing Type : Closed (Double Shielded (ZZ))
● Load Direction : Radial / Thrust Load or Axial Load
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc

Economy Ball Bearing

Precision DurabilityCost-Effective

- High Precision Bearings with JIS Class 0 Standard

- Versatile Sizes: Inner Diameter and Outer Diameter within specified ranges.

- Double Shielded for Enhanced Dust Resistance and Durability

- Ball Bearing with Special Price 

- Cost-Effective with Misumi Economy Products

Economy Ball Bearing
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support

 

Product Overview of Ball Bearings

・ Deep groove ball bearing is the most commonly used rolling bearing. It is of simple structure and easy to use.
・ This kind of bearing has small friction coefficient and high limit speed.
・ The material of this bearing is equivalent to SUS420, which has a certain antirust ability.
・ The noise level of this bearing reaches Z1.

Product Featur of Ball Bearings

・ The interface radius of the channel located on the inner and outer ring is slightly larger than the radius of the sphere, in arc shape. Mainly can bear radial load.
・ The friction torque is small, and accuracy grade is 0.
 

Dimensional Drawing of Ball Bearings

Product Dimensional Drawing
C-SE6000ZZ
Stainless steel small diameter ball bearing Double shielded

Material Equivalent to SUS420Material Equivalent to SUS420
Bearing accuracy JIS B 1514 Grade 0
If rust prevention is required, please give priority to products with hard chromium plating, no-electro nickel plated products or those made of stainless steel SUS3 series materials.
 

Example of Ball Bearings Use

1 Motor
2 Gear unit
3 Machine tool

Precautions for Using Ball Bearings

When the precision of the shaft and bearing housing is poor, the Ball Bearings will be affected, and its due performance will not be exerted. For example, the poor precision of the mounting part with the bearing will cause relative inclination of the inner and outer rings. At this time, besides the bearing load, the edge load will be increased additionally, which will shorten the fatigue life of the bearing, and even more seriously, it will lead to damage such as cage breakage and sticking.

Please use the following special mounting tool for installation and removal
Bearing heater
Bearing heater
Proper installation of the bearing heater can guarantee a long life of the Ball Bearings.
Rolling bearings are reliable mechanical components with long service life if they are installed and maintained correctly.
After the induction heater is used for heating, the bearing expands outward in the cylindrical direction, which can avoid the damage during installation. Induction heater is one of the most scientific heating methods, which does not need preheating, and can be heated to 110℃ in a few seconds or minutes depending on the weight of bearings, without damaging the prior lubrication
  
Bearing puller
Bearing puller
When the installation state of the Ball Bearings is in the following situations, the special puller can be used for disassembly.
(a) Shaft shape: cylindrical shaft, Inner diameter shape of bearing inner ring: cylindrical hole.
(b) Shaft shape: cylindrical shaft, inner diameter shape of bearing inner ring with tight bushing: tapered hole.
(c) Shaft shape: tapered shaft, Inner diameter shape of bearing inner ring: tapered hole. In either state, the lock nut of the shaft (or the lock nut of the tight bushing) must be released during disassembly, and the lock nut must be placed in a loose state.

Related Products of Ball Bearings

Nut for bearing Tooth lock washerLock nutGrease NS7
Nut for ball bearings/Lock washer assemblyHeavy load lock nutBall Bearings grease
Typical model: JLNK20Typical model: HLB10Typical model: NS7

 

 
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Ball Bearings Stainless Steel | MISUMI | MISUMI Thailand