1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Ball Bearings Stainless Steel (C-SE606ZZ)

ECONOMY BEARINGS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Small Ball Bearings Stainless Steel (C-SE606ZZ)
  • Small Ball Bearings Stainless Steel (C-SE606ZZ)
  • Small Ball Bearings Stainless Steel (C-SE606ZZ)
  • Small Ball Bearings Stainless Steel (C-SE606ZZ)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • 1. The structure is simple and easy to use.
    2. The noise level is above Z1
  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part07 CLICK here

Product Description

Small Ball Bearings Stainless Steel
These bearings are often used in applications such as medical devices, food processing equipment. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 2 and 8
● Outer Diameter Minimum / Maximum (mm.) : 5 and 28
● Width Minimum / Maximum (mm.) : 2.3 and 9
● Precision (JIS) : Class 0
● Bearing Type : Closed (Double Shielded (ZZ))
● Load Direction : Radial / Thrust Load or Axial Load
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc

Product Overview of Ball Bearings

・ Deep groove ball bearing is the most commonly used rolling bearing. It is of simple structure and easy to use.
・ This kind of bearing has small friction coefficient and high limit speed.
・ The material of this bearing is equivalent to SUS440C, which has a certain antirust ability.
・ The noise level of this bearing reaches Z1.
 

Product Feature of Ball Bearings

・ The interface radius of the channel located on the inner and outer ring is slightly larger than the radius of the sphere, in arc shape. Mainly can bear radial load.
・ In addition to the open type bearings, there are Ball Bearings with steel dust cover, bearings with contact rubber seal packing and bearings with non-contact rubber seal packing, or bearings with stop ring on the outer diameter of outer ring.
・ Ball bearings with dust cover or seal packing are sealed with proper amount of high-quality grease. Deep groove ball bearings generally adopt steel plate stamped cage, which has low friction torque and accuracy grade of 0.
 

Dimensional Drawing of Ball Bearings

Product Dimensional Drawing
Stainless steel small diameter ball bearing Dimensional drawing

Material Equivalent to SUS440CMaterial Equivalent to SUS440C
Bearing accuracy GB 307 PO
JIS B 1514 Grade 0
 

Example of Ball Bearings Use

1 Motor
2 Gear unit
3 Machine tool

Precautions for Using Ball Bearings

When the precision of the shaft and Ball Bearings housing is poor, the ball bearings will be affected, and its due performance will not be exerted. For example, the poor precision of the mounting part with the bearing will cause relative inclination of the inner and outer rings. At this time, besides the bearing load, the edge load will be increased additionally, which will shorten the fatigue life of the bearing, and even more seriously, it will lead to damage such as cage breakage and sticking.

Please use the following special mounting tool for installation and removal
Bearing heater
Bearing heater
Proper installation of the Ball Bearings heater can guarantee a long life of the Ball Bearings.
Rolling bearings are reliable mechanical components with long service life if they are installed and maintained correctly.
After the induction heater is used for heating, the bearing expands outward in the cylindrical direction, which can avoid the damage during installation. Induction heater is one of the most scientific heating methods, which does not need preheating, and can be heated to 110℃ in a few seconds or minutes depending on the weight of bearings, without damaging the prior lubrication
  
Bearing puller
Bearing puller
When the installation state of the Ball Bearings is in the following situations, the special puller can be used for disassembly.
(a) Shaft shape: cylindrical shaft, Inner diameter shape of bearing inner ring: cylindrical hole.
(b) Shaft shape: cylindrical shaft, inner diameter shape of bearing inner ring with tight bushing: tapered hole.
(c) Shaft shape: tapered shaft, Inner diameter shape of bearing inner ring: tapered hole. In either state, the lock nut of the shaft (or the lock nut of the tight bushing) must be released during disassembly, and the lock nut must be placed in a loose state.

Related Products of Ball Bearings

Nut for Ball Bearings/Lock washer assemblyHeavy load lock nutBall Bearings grease
(Economic type) Stainless steel small diameter ball bearing Double shielded Related products(Economic type) Stainless steel small diameter ball bearing Double shielded Related products(Economic type) Stainless steel small diameter ball bearing Double shielded Related products
Typical model: LJNK20Typical model: HLB10Typical model: NS7


Specification Table of Ball Bearings

Inner Diameter d (mm)Clearance of MISUMI quality products (μm)Clearance of economy series products (μm)
or Moreor LessMinimumMax.MinimumMax.
Only 10213418
1018318623
1824520825
2430520825
 
Part NumberdDBr
(min.)
Ball BearingsKey points of economy series parts confirmation ①
Basic rated load
Allowable Rotational Speed
rpm
(Reference)
Mounting DimensionsWeight
(g)
(Reference)
Ds
(min.)
dh
(max.)
R
(max.)
Cr (Dynamic) NCor (Static) N
C-SE682ZZ252.30.08852480002.73.90.080.17
C-SE692ZZ630.1516747800034.80.150.38
C-SE602ZZ73.51956080003.25.80.58
C-SE682AZZ2.562.60.081053580003.74.90.080.29
C-SE692AZZ73.50.151956080003.855.650.150.55
C-SE673ZZ362.50.11063580003.65.40.080.2
C-SE683ZZ730.11966180003.95.80.10.45
C-SE693ZZ840.152828680004.26.80.150.83
C-SE603ZZ950.152888980007.81.45
C-SE623ZZ1040.1531910480008.81.66
C-SE633ZZ1350.265723080004.611.40.23.33
C-SE674ZZ472.50.11295180006.40.080.28
C-SE684ZZ940.1324106800057.80.11.01
C-SE694ZZ110.1536013180005.29.80.151.75
C-SE604ZZ120.248416480005.610.40.22.29
C-SE624ZZ135657230800011.43.04
C-SE634ZZ160.367724880006140.35.21
C-SE675ZZ582.50.11044380005.87.40.10.34
C-SE685ZZ1150.1536013380006.29.80.21.96
C-SE695ZZ1340.254520580006.611.42.5
C-SE605ZZ145657240800012.43.48
C-SE625ZZ160.387531980007140.34.86
C-SE635ZZ19611824218000178.34
C-SE676ZZ61030.123510480007.049.30.10.68
C-SE686ZZ1350.155472098000711.80.22.69
C-SE696ZZ150.267724980007.613.43.72
C-SE606ZZ1760.3114239780008150.36.08
C-SE626ZZ1911824228000177.94
C-SE636ZZ227168667780002014.5
C-SE678ZZ8123.50.125813080009.0511.330.10.97
C-SE688ZZ1650.281433880009.614.40.24.02
C-SE698ZZ1960.31131434800010170.37.18
C-SE608ZZ227166565680002012
C-SE628ZZ248168667780002217
C-SE638ZZ289230894480002630.3
Ball Bearingskgf=N×0.101972

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-SE606ZZ SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)
Weight
(g)

฿ 36.38

฿ 30.92

ECONOMY BEARINGS 1 Piece(s) Available Same day 10617611423976.08

Loading...

  1. 1

Basic Information

Raceway Ring Shape Ball Inner/Outer Ring Material Stainless Steel Bearing Type Double Shielded
Outer Ring Type Flat Precision (JIS) Class 0 Allowable Rotational Speed(rpm) 8000
Specifications, Environment Standard / Dust Resistant Load Direction Radial / Thrust Load, Axial Number of Raceway Ring Rows Single Row
Size Standards Metric System Rolling Element Material Stainless Steel

Please check the type/dimensions/specifications of the part C-SE606ZZ in the Small Ball Bearings Stainless Steel series.

Frequently Asked Questions (FAQ)

Question: What is the difference between ball bearing and roller bearing?
Answer: The contact between ball bearing and raceway is point contact, and the contact surface is oval when stressed. Because of the point contact, resisting force value is small, and the ball bearing is suitable for the application conditions of low torque and high rotational speed. They also have the characteristics of low noise. Ball bearings have low loading capacity but can bear radial and axial loads. The contact between roller bearing and raceway is line contact, and the contact surface is square when stressed. Because of the line contact, the torque of roller bearing is higher than that of ball bearing, and its rigidity is higher. Roller bearings have higher loading capacity, and cylindrical roller bearings have retaining edges to bear slight axial loads.
Question: What is the classification of bearings according to the shape of rolling elements?
Answer: Rolling bearings are mainly divided into: ball bearings and roller bearings. Among them, ball bearings are divided into: deep groove ball bearings, angular contact bearings and radial thrust ball bearings. Roller bearings are divided into: cylindrical roller bearings, needle bearings, cone roller bearings and self-aligning roller bearings.
Question: What is the classification of bearings according to load direction?
Answer: Bearing are divided into: radial bearings and thrust bearings according to the load direction. Among them, radial bearings are divided into: radial thrust ball bearings and radial roller bearings. Thrust bearings are divided into: thrust ball bearings and thrust roller bearings.
Question: What is the basic rated life of rolling bearings?
Answer: The basic rated life of rolling bearings refers to the total number of revolutions that 90% of the ball bearings can rotate without peeling when eleven groups of ball bearings of the same kind and specification rotate respectively under the same conditions.
Question: What is the noise level of this kind of products?
Answer: The noise level of this kind of products reaches Z1 standard.

Check other FAQ (2) Hide

Products with similar specification

Part Number
C-SE603ZZ
C-SE604ZZ
C-SE605ZZ
C-SE608ZZ
C-SE623ZZ
C-SE624ZZ
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)
Weight
(g)

฿ 43.20

1 Piece(s) Available Same day 10395288891.45

฿ 32.60

1 Piece(s) Available Same day 1041244841642.29

฿ 31.08

1 Piece(s) Available Same day 1051456572403.48

฿ 36.38

1 Piece(s) Available Same day 108227166565612

฿ 36.38

1 Piece(s) Available Same day 1031043191041.66

฿ 32.60

1 Piece(s) Available Same day 1041356572303.04