1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bearing Lock Nuts AN Type (C-AN05)

ECONOMY NUTS FOR BEARING

Bearing Lock Nuts AN Type (C-AN05)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The structure is simple, and female thread and the end face are processed at the same time, which can ensure the requirements of offset runout precision are met
  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part07 CLICK here

Product Description

・ Product type: Bearing Lock Nuts AN Type, C-AN / C-ANAW series.
・ Nominal of Thread: M10X0.75, M12X1.0, M15X1.0, M17X1.0, M20X1.0, M25X1.5, M30X1.5, M35X1.5, M40X1.5, M45X1.5, M50X1.5
・ Material: Made of SC45 (Bearing) and SPCC (Tooth-shaped anti-loosening washers for bearings)
・ Lock Nut are widely used in machinery and industries, it self-locks through friction between the nut and bolt. However, this self-locking can be less reliable under dynamic loads. To ensure reliability, additional anti-loosening measures may be taken in critical applications.
・ This is an economy item; The price is cheaper than the MISUMI standard product.

Product Overview of Fulcrum Pins

Fulcrum Pins, Lock nut is widely used in machinery and other industries. Its working principle is self-locking by the friction between the nut and the bolt. But the reliability of this self-locking is reduced in dynamic loads. In some important occasions, we will take some anti-loosening measures to ensure the reliability of nut locking. The working principle of the nut is self-locking by the friction between the nut and the bolt. But the reliability of this self-locking is reduced in dynamic loads.

Product Feature of Fulcrum Pins

Structure and features
Features of Fulcrum Pins
In some important occasions, we will take some anti-loosening measures to ensure the reliability of nut locking. Fulcrum Pins, Lock Nut is one of the anti-loosening measures.
The anti-loosening effect of the lock nut mainly depends on the interaction force between the meshing threads of the nut and the bolt. There are many ways to improve the interaction force between the meshing threads such as the structural improvement of the nut thread, Nylon roughening of Nylon nut, and thread surface treatment.
Economic type Lock nut Tooth lock washer AN series Product Feature
The structure of Fulcrum Pins is simple, and the female thread and the end face are processed at the same time, ensuring the yaw precision requirement

Dimensional Drawing of Fulcrum Pins

Economic type Lock nut Tooth lock washer AN series Dimensional Drawing

Specifications Overview of Fulcrum Pins

Economic type Lock nut Tooth lock washer AN series Specifications Overview

Economic type Lock nut Tooth lock washer AN series Specifications Overview   Economic type Lock nut Tooth lock washer AN series Specifications Overview

Example Use of Fulcrum Pins

Economic type Lock nut Tooth lock washer AN series Example of use

Economic type Lock nut Tooth lock washer AN series Example of use

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-AN05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M Type

฿ 95.48

ECONOMY NUTS FOR BEARING 1 Piece(s) Available Same day 25X1.5Lock Nut

Loading...

  1. 1

Basic Information

Shape Round Shape Material S45C Thermal Refined Surface Treatment No
Screw Type Metric (Fine) Thread

Please check the type/dimensions/specifications of the part C-AN05 in the Bearing Lock Nuts AN Type series.

Frequently Asked Questions (FAQ)

Question: Does the lock nut need to be greased?
Answer: Lubricant is required for both tightening and loosening. If the hardness of the fixed shaft is relatively low, please use a grease with high lubricity.
Question: Precautions when fixing
Answer: In order to ensure the maximum effect of the lock nut, please expose at least 2 inches of the threaded part when fixing. Standard type lock nut is a round nut, with four small slots around its outer perimeter, which can be tightened on the stud body using a crescent wrench. The lock nut should be equipped with a shaft washer, which allows the small slot on the stud body to be fixed relative to its peripheral small slot, preventing its loosening.
Question: Differences between a standard nut and a lock nut (1)
Answer: 1. Vibration resistance is not the same. Standard nut is inferior to lock nut; Lock nut: superior anti-vibration performance. When the thread is tightened, the top of thread of the bolt closely enters the 30° wedge-shaped slope of the nut to be clamped, and the normal force exerted on the wedge-shaped slope forms an angle of 60° with the axis of the bolt instead of The included angle of 30°. Therefore, the normal force generated when the locknut is tightened is much greater than that of the standard nut, and it has a great anti-loosening and anti-vibration ability.
Question: Differences between a standard nut and a lock nut (2)
Answer: 2. Wear resistance and shear resistance are not the same. Standard nut: poor abrasion resistance and shear resistance; Lock nut: excellent wear resistance and shear resistance. The 30° inclined surface of thread bottom of the nut can make the nut locking force evenly distributed on all the threads of each ridge. Since the compression force on the thread surface of each ridge is evenly distributed, the nut can better solve the thread wear and shear deformation problem.
Question: Differences between a standard nut and a lock nut (3)
Answer: 3. The reutilization rate is not the same. Standard nut: low reutilization rate; Lock nut: high reutilization rate. Extensive use shows that after repeated tightening and disassembly of the anti-loosening nut, its locking force is still not reduced, and the original locking can be maintained.

Check other FAQ (2) Hide

Products with similar specification

Part Number
C-AN02
C-AN03
C-AN04
C-AN06
C-AN07
C-AN08
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal of Thread M Type

฿ 91.68

1 Piece(s) Available Same day 15X1.0Lock Nut

฿ 91.68

1 Piece(s) Available Same day 17X1.0Lock Nut

฿ 87.13

1 Piece(s) Available Same day 20X1.0Lock Nut

฿ 103.80

1 Piece(s) Available Same day 30X1.5Lock Nut

฿ 115.18

1 Piece(s) Available Same day 35X1.5Lock Nut

฿ 121.23

1 Piece(s) Available Same day 40X1.5Lock Nut