Parallel Keys Semi-Finished

Caution
- Spec information of some size is under updating
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product type: Parallel Keys Semi-Finished, C-KET series.
・ Machine key width [mm]: 5, 6, 8, 10, 12
・ Overall length [mm]: 300
・ Machine Keys Semi-Finished Product: This versatile offering provides customers with the flexibility to process the keys according to their unique size requirements. This semi-finished product empowers users to tailor the keys precisely to their needs, ensuring a perfect fit for various applications.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Customers can process by themselves according to different size requirements.
Product photo




For C-KET, L=300
For C-KETS, L=350| Type | Material | Tensile Strength |
| C-KET | Steel | 500 N/mm² or above |
| C-KETS | Stainless Steel |
If there are requirements for rust prevention, give priority to products made of stainless steel.
| Part Number | H Tolerance | C | |||
| Type | Width Bh9 | ||||
| C-KET (L=300) | 3 | 0 -0.025 | 3 | 0 -0.025 | 0.16 to 0.25 |
| 4 | 0 -0.030 | 4 | 0 -0.030 | ||
| 5 | 5 | 0.25 to 0.40 | |||
| 6 | 6 | ||||
| 7 | 7 | ||||
| 8 | 0 -0.036 | 0 -0.090 | |||
| 10 | 8 | 0.40 to 0.60 | |||
| 12 | 0 -0.043 | ||||
| 14 | 9 | ||||
| 16 | 10 | ||||
| 18 | 11 | 0 -0.110 | |||
| Part Number | H Tolerance | C | |||
| Type | Width Bh9 | ||||
| C-KETS (L=350) | 3 | +0.015 -0.025 | 3 | +0.015 -0.025 | 0.3 |
| 4 | 4 | ||||
Parallel keys are divided into three types: standard parallel keys, thin parallel keys, guiding parallel keys.
Standard parallel keys have good centering, high positioning accuracy and easy assembly, but they cannot achieve axial fixation of parts on the shaft. They are used for shafts that are high-speed or subjected to impact and variable loads;
Thin parallel keys are used for thin-walled structures and places where the transmission torque is small; guiding parallel keys are used to fix the keys on the shaft with screws, and are used for occasions where the parts on the shaft do not move much along the shaft.
2) When the keyway and the parallel key are used too tightly, the parallel key cannot be installed in the keyway.


Material