(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Parallel Keys with Counterbores and Tapped Hole, C-KEDW / C-KEGW / C-KESW series.
・ Parallel Keys with Counterbores and Tapped Hole: precision components for secure alignment in mechanical assemblies. With counterbores and tapped holes, they offer versatility for mounting. Perfect for precise positioning and easy installation in various applications.
・ Machine Keys are divided into three types, Parallel Keys (Straight), Parallel Keys (Round at One End), Parallel Keys (Round at Both Ends)
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Part Number | L Can be specified down to 5mm increments | H Tolerance | d | d1 | h | b | M (Coarse Thread) | C | |||
Type | Bh9 | ||||||||||
C-KEDW C-KESW C-KEGW | 8 | 0 -0.036 | 35〜80 | 7 | 0 -0.09 | 3.4 | 6 | 3.5 | 8 | M3 | 0.25 〜0.40 |
C-KEDW | C-KESW | C-KEGW |
Part Number | L Can be specified down to 5mm increments | H Tolerance | d | d1 | h | b | M (Coarse Thread) | C | |||
Type | Bh9 | ||||||||||
C-KEDW C-KESW C-KEGW | 8 | 0 -0.036 | 35〜80 | 7 | 0 -0.09 | 3.4 | 6 | 3.5 | 8 | M3 | 0.25 〜0.40 |
L | Tolerance |
Shortest~10 | 0 -0.36 |
12~18 | 0 -0.43 |
20~28 | 0 -0.52 |
32~50 | 0 -0.62 |
56~80 | 0 -0.74 |
90~110 | 0 -0.87 |
C-KEDW | C-KESW | C-KEGW |
Part Number | L Can be specified down to 5mm increments | H Tolerance | d | d1 | h | b | M (Coarse Thread) | C | |||
Type | Bh9 | ||||||||||
C-KEDW C-KESW C-KEGW | 8 | 0 -0.036 | 35〜80 | 7 | 0 -0.09 | 3.4 | 6 | 3.5 | 8 | M3 | 0.25 〜0.40 |
L | Tolerance |
Shortest~10 | 0 -0.36 |
12~18 | 0 -0.43 |
20~28 | 0 -0.52 |
32~50 | 0 -0.62 |
56~80 | 0 -0.74 |
90~110 | 0 -0.87 |
Part Number |
---|
C-KEDW8-70 |
C-KEGW8-70 |
C-KESW8-70 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape |
---|---|---|---|---|---|---|---|
฿ 93.94 | ECONOMY PARALLEL KEY | 1 Piece(s) | Available | Same day | 10 | [Parallel Keys (Straight)] Parallel Keys (Straight) | |
฿ 93.94 | ECONOMY PARALLEL KEY | 1 Piece(s) | Available | Same day | 10 | Parallel Keys (Round at One End) | |
฿ 83.34 | ECONOMY PARALLEL KEY | 1 Piece(s) | Available | Same day | 10 | Parallel Keys (Round at Both Ends) |
Loading...
Width(mm) | 8 | Overall Length(mm) | 70 | Material | Steel |
---|---|---|---|---|---|
Hole Machining | Counterbored + Tapped | Main Body Hardened | Not Provided |
How can we improve?
How can we improve?