Chains With Attachments, European Standard Type/Joint Link

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
- Chains With Attachments, European Standard Type/Joint Link from MISUMI.
- This chain type is economy series of standard chains.
- 2 chain types are available, C-CHEL (single side type), C-CHET (double side type).
- Chain nominal No. are 06B, 08B or 10B.
- Max. Allowable Tension of chain are 1.93 kN (No. 06B), 3.76 kN (No. 08B) and 4.5 kN (No. 10B).
- Chains are made of steel.
- The conveyor belt chain with accessories can only be used for transmission, with an additional height difference of ±0.25mm. Do not use for precise positioning and heavy load use.
Economy Medium Length Flat Belt Idlers
- Choose from single side or double side chains to perfectly match your application needs, ensuring flexibility and optimal performance.
- Designed for durability, our chains handle maximum allowable tensions, making them suitable for various industrial applications.
- Manufactured to standards offering reliable power transmission with tolerance.
- Crafted from high-strength steel for long-lasting performance in demanding environments.
- Available in nominal sizes, offering adaptable link configurations for machinery and conveyor systems.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview of Chains
■Only sprockets and Chains with the same specifications can be used in combination. Matching of different types may cause the Chains sprocket mechanism to fail to function properly!
■ The conveyor belt Chains with accessories can only be used for transmission, with an additional height difference of ±0.25mm. Do not use for precise positioning and heavy load use.
■ Product Composition of Chains

Dimensional Drawing of Chains


Material Steel■ The conveyor belt Chains with accessories can only be used for transmission, with an additional height difference of ±0.25mm. Do not use for precise positioning and heavy load use.
Specifications Overview of Chains
■ The conveyor belt Chains with accessories can only be used for transmission, with an additional height difference of ±0.25mm. Do not use for precise positioning and heavy load use.
| Part Number of Chains | *Number of links | Link spacing | Pin | Slab | Accessories | Allowable maximum tension kN (kgf) | ||||||
Type of Chains | Nominal model | L1 | L2 | t | C | X | Y | N | d | |||
| C-CHEL (single side type) C-CHET (double side type) | 06B | 160 | 9.525 | 6.27 | 7.23 | 1.2 | 6.35 | 9.5 | 14.3 | 7.9 | 3.4 | 1.93 (196) |
| 08B | 120 | 12.7 | 8.5 | 9.9 | 1.65 | 8.9 | 12.7 | 17.6 | 9.5 | 4.3 | 3.76 (382) | |
| 10B | 96 | 15.875 | 9.6 | 10.9 | 1.65 | 10.3 | 15.9 | 23.1 | 12.7 | 5.3 | 4.5 (458) | |
■ Number of links of 1 Chains
| Part Number | Number of links of 1 Chains | ||
| Type | No. | ||
| C-CHEL (single side type) C-CHET (double side type) | 06B | 160 (circumference length 1,524mm) | |
| 08B | 120 (circumference length 1,524mm) | ||
| 10B | 96 (circumference length 1,524mm) | ||
Product Feature of Chains
1. Multi-tooth load bearing, safe and reliable;
2. Flexible transmission, absorbing shock and vibration;
3. Large center distance range, low manufacturing and mounting accuracy requirements;
4. Compared with belt drive, the transmission ratio is accurate and the transmission efficiency is higher, suitable for high temperature.
■Two main purposes of the Chains:
1. Connect the motor for transmission 2. Place the workpiece directly or indirectly on the chain for transfer
Example Use of Chains
A mechanism that can convert motor power into roller rotation by combining multiple sprockets and Chains

A chain conveyor frame with high versatility using flat profiles and Chains guides

A mechanism used to mount accessories on the Chains, and extract and transport workpieces

Precautions of Chains
If you need to cut the Chains by yourself, please confirm whether the chain link to be cut is an inner link or an outer link. If it is a single section after being cut off, it may need to be used with an offset link head.
Usage Method of Chains
■Horizontal
Even when the two axes are arranged horizontally, the rotation direction of the axis must be considered.
The examples (2) and (3) in the figure show that when the chain is stretched, the disengagement between the sprocket teeth and the Chains is not smooth and may bite.
In particular, the upper and lower Chains in (3) will contact each other, so an idler is required.

If the Chains is stretched, slack as shown in (5) will occur, and
when a small sprocket is used on the lower side, the chain may fall off. Therefore, please use it at an angle of 60 or less as shown in (4).
When it is necessary to use it vertically due to the mechanism or space, it is recommended to put the large sprocket on the lower side, and
use the idler on the outside or inside as shown in (6).

Deflection is generally about 4% of the shaft spacing, and about 2% in the following cases.
a. Vertical transmission or close to vertical transmission
b. Shaft spacing is more than 1m
c. When frequent heavy load starting and stopping are required
d. When reverse rotation is required

If a tension adjuster is mounted on the tension side or slack side of the Chains to provide initial tension in advance, it will eliminate vibration and reduce noise during operation.

Related Products of Chains
![]() | ![]() | ![]() |
| Sprocket 40B | Sprocket 50B | Sprocket 60B |
*Number of links
Type of Chains
Nominal model

