1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chains Nominal No.50/Joint Link

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >> Misumi Economy_Series(THA)_Index06_Sprockets__Chains CLICK here

Product Description

- Chains Nominal No.50/Joint Link from MISUMI.
- This chain type is economy series of standard chains.
- Chain nominal No. is 50 while pitch No. is 15.875 mm.
- Max. Allowable Tension of chain is 6.37 kN.
- Can be selected fixed type which the number of chain links is 96 links, circumference length is 1,524mm. Or configurable type which can be configured 4 to 9998 links (2 links increment).
- Chains are made of steel.
- This series is ISO Standard 10A (ANSI 50) roller chain and can be used in combination with our 50B series sprocket.

Product Overview of Chains

■The Chains is a flexible component composed of inner Chains plates, sleeves, rollers, pins, outer Chains plates and other matched combination parts. All Chains used on machinery, mechanisms and machines are referred to as industrial Chains. The roller part of the Chains meshes with the tooth part of the sprocket and transmits power as tension.

■Only sprockets and Chains with the same specifications can be used in combination.
This series is ISO Standard 10A (ANSI 50) roller Chains, and can be used in combination with our 50B series sprocket. Do not use it with European Standard 10B sprocket, which may cause the chain sprocket mechanism to fail to function properly!

■ Product Composition of Chains
Components of the chain

Dimensional Drawing of Chains

Ordinary ISO Standard 10A (ANSI 50) Chain Precision Roller Chains
Chain 10A (ANSI 50) Dimensional Drawing
Material: Steel

Specifications Overview of Chains

■ Sprocket, Chains selection
This series is ISO Standard 10A (ANSI 50) roller Chains, and can be used in combination with our 50B series sprocket. Do not use it with European Standard 10B sprocket, which may cause the Chains sprocket mechanism to fail to function properly!

Chain 10A (ANSI 50) Specifications Overview

Product Feature of Chains

■Sprocket chain drive has the following features compared with gear drive and belt drive:
1. Multi-tooth load bearing, safe and reliable;
2. Flexible transmission, absorbing shock and vibration;
3. Large center distance range, low manufacturing and mounting accuracy requirements;
4. Compared with belt drive, the transmission ratio is accurate and the transmission efficiency is higher, suitable for high temperature.

■Two main purposes of the Chains:
1. Connect the motor for transmission 2. Place the workpiece directly or indirectly on the chain for transfer

Example Use of Chains

Used for driving power
A mechanism that can convert motor power into roller rotation by combining multiple sprockets and Chains
Motor roller for chain drive
Used for transporting workpieces
A chain conveyor frame with high versatility using flat profiles and Chains guides
Chain conveyor
Used for transporting workpieces
A mechanism used to mount accessories on the Chains, and extract and transport workpieces
Accessory chain transfer

Precautions of Chains

This series is ISO Standard 10A (ANSI 50) roller Chains, and can be used in combination with our 50B series sprocket. Do not use it with European Standard 10B sprocket, which may cause the Chains sprocket mechanism to fail to function properly!

If you need to cut the Chains by yourself, please confirm whether the chain link to be cut is an inner link or an outer link. If it is a single section after being cut off, it may need to be used with an offset link head.

Usage Method of Chains

How to mount the roller Chains
(A) Axis configuration of Chains
■Horizontal
Even when the two axes are arranged horizontally, the rotation direction of the axis must be considered.
The examples (2) and (3) in the figure show that when the chain is stretched, the disengagement between the sprocket teeth and the Chains is not smooth and may bite.
In particular, the upper and lower Chains in (3) will contact each other, so an idler is required.
Chain mounting method-horizontal
■Vertical
If the Chains is stretched, slack as shown in (5) will occur, and
when a small sprocket is used on the lower side, the Chains may fall off. Therefore, please use it at an angle of 60 or less as shown in (4).
When it is necessary to use it vertically due to the mechanism or space, it is recommended to put the large sprocket on the lower side, and
use the idler on the outside or inside as shown in (6).
Chain mounting method-vertical
(B) Deflection
Deflection is generally about 4% of the shaft spacing, and about 2% in the following cases.
a. Vertical transmission or close to vertical transmission
b. Shaft spacing is more than 1m
c. When frequent heavy load starting and stopping are required
d. When reverse rotation is required
Chain deflection
(C)When the load changes
If a tension adjuster is mounted on the tension side or slack side of the Chains to provide initial tension in advance, it will eliminate vibration and reduce noise during operation.
Load change

Related Products of Chains

Sprocket 50B
Sprocket 50B

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-CHE50-96
C-CHE50-[4-9998/2]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Number of Links
(pc(s).)
Number of Links
(Units)

฿ 484.10

ECONOMY CHAIN 1 Piece(s) Available Same day 10Fixed Number of Knots96-

-

ECONOMY CHAIN 2 Piece(s) 21 Day(s) 10Specified Number of Knots-4 ~ 9998

Loading...

  1. 1

Basic Information

Type Standard Chains Nominal Number 50 Pitch 15.875
Number of Strands 1 Material Steel Surface Treatment Not Provided
Max. Allowable Tension(kN) ~99

Frequently Asked Questions (FAQ)

Question: I bought MISUMI chains, but why can't I use them on my original sprocket?
Answer: Please confirm the specifications of the original sprocket and chain. Specification series number may not match. In addition, there are two specifications: A series and B series in China. The two specifications of sprocket chain are not universal.
Question: Does the chain need routine maintenance after installation and use?
Answer: The chain needs regular maintenance after installation and use. These include daily lubricant application, confirmation of chain slack. The quality of lubrication will affect the life of the chain. Especially in recent years, high-speed use has been increasing, so it is necessary to take efficient lubrication methods.
Question: Does the chain purchased come with joints, and if any, how many joints?
Answer: In principle, one chain comes with one joint. If the customer needs multiple joints to use, you can buy it yourself, we have separate joints to choose from. Please refer to the chain type when purchasing joints.
Question: How to use the carrier chain?
Answer: The carrier chain can only be used for transmission, not for scenarios with large load and high positioning accuracy, please be careful!
Question: Can the chain be cut off when it is extended?
Answer: It can be cut off. Our company has simple chain cutter available for selection.

Check other FAQ (2) Hide