Chains Nominal No.35/Joint Link

Brand :
MISUMI

Caution


  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

- Chains Nominal No.35/Joint Link from MISUMI.
- This chain type is economy series of standard chains.
- Chain nominal No. is 35 while pitch No. is 9.525 mm.
- Max. Allowable Tension of chain is 2.16 kN.
- Can be selected fixed type which the number of chain links is 160 links, circumference length is 1,524mm. Or configurable type which can be configured 4 to 9998 links (2 links increment).
- Chains are made of steel.
- This series is ISO Standard 06C (ANSI 35) roller chain and can be used in combination with our 35B series sprocket.

Economy Chains Nominal No.35/Joint Link

High Tension Reliable Precision

- Supports high tension capacity for robust and reliable performance.

- Choose between fixed chains or customizable lengths to fit various applications.

- Precision engineering ensures exact fit and smooth operation.

- Designed for use with compatible sprockets and systems.

- Built to withstand demanding applications and high temperatures.

Economy Nominal No. 50 Roller Chains
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support

Product Overview of Chains

■The Chains is a flexible component composed of inner Chains plates, sleeves, rollers, pins, outer Chains plates and other matched combination parts. All Chains used on machinery, mechanisms and machines are referred to as industrial chains. The roller part of the chain meshes with the tooth part of the sprocket and transmits power as tension.

■Only sprockets and chains with the same specifications can be used in combination.
This series is ISO Standard 06C (ANSI 35) roller Chains, and can be used in combination with our 35B series sprocket. Do not use it with European Standard 06B sprocket, which may cause the Chains sprocket mechanism to fail to function properly!

■ Product Composition
Components of the chain

Dimensional Drawing of Chains

Ordinary ISO Standard 06C (ANSI 35) Chains Precision Roller Chain
Chain 06C (ANSI 35) Dimensional Drawing
Material: Steel

Specifications Overview of Chains

■ Sprocket, Chains selection
This series is ISO Standard 06C (ANSI 35) roller Chains, and can be used in combination with our 35B series sprocket. Do not use it with European Standard 06B sprocket, which may cause the chain sprocket mechanism to fail to function properly!

Chain 06C (ANSI 35) Specifications Overview

Product Feature of Chains

■Sprocket Chains drive has the following features compared with gear drive and belt drive:
1. Multi-tooth load bearing, safe and reliable;
2. Flexible transmission, absorbing shock and vibration;
3. Large center distance range, low manufacturing and mounting accuracy requirements;
4. Compared with belt drive, the transmission ratio is accurate and the transmission efficiency is higher, suitable for high temperature.

■Two main purposes of the Chains:
1. Connect the motor for transmission 2. Place the workpiece directly or indirectly on the Chains for transfer

Example Use of Chains

Used for driving power
A mechanism that can convert motor power into roller rotation by combining multiple sprockets and Chains
Motor roller for chain drive
Used for transporting workpieces
A chain conveyor frame with high versatility using flat profiles and Chains guides
Chain conveyor
Used for transporting workpieces
A mechanism used to mount accessories on the Chains, and extract and transport workpieces
Accessory chain transfer

Precautions of Chains

This series is ISO Standard 06C (ANSI 35) roller Chains, and can be used in combination with our 35B series sprocket. Do not use it with European Standard 06B sprocket, which may cause the Chains sprocket mechanism to fail to function properly!

If you need to cut the Chains by yourself, please confirm whether the chain link to be cut is an inner link or an outer link. If it is a single section after being cut off, it may need to be used with an offset link head.

Usage Method of Chains

How to mount the roller Chains
(A) Axis configuration
■Horizontal
Even when the two axes are arranged horizontally, the rotation direction of the axis must be considered.
The examples (2) and (3) in the figure show that when the Chains is stretched, the disengagement between the sprocket teeth and the chain is not smooth and may bite.
In particular, the upper and lower chains in (3) will contact each other, so an idler is required.
Chain mounting method-horizontal
■Vertical
If the Chains is stretched, slack as shown in (5) will occur, and
when a small sprocket is used on the lower side, the chain may fall off. Therefore, please use it at an angle of 60 or less as shown in (4).
When it is necessary to use it vertically due to the mechanism or space, it is recommended to put the large sprocket on the lower side, and
use the idler on the outside or inside as shown in (6).
Chain mounting method-vertical
(B) Deflection
Deflection is generally about 4% of the shaft spacing, and about 2% in the following cases.
a. Vertical transmission or close to vertical transmission
b. Shaft spacing is more than 1m
c. When frequent heavy load starting and stopping are required
d. When reverse rotation is required
Chain deflection
(C)When the load changes
If a tension adjuster is mounted on the tension side or slack side of the Chains to provide initial tension in advance, it will eliminate vibration and reduce noise during operation.
Load change

Related Products of Chains

Sprocket 35B
Sprocket 35B
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Chains Nominal No.35/Joint Link | MISUMI | MISUMI Thailand