Ultra Low Cross Recessed Flat Head Screws

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
- Economy series Ultra Low Cross Recessed Flat Head Screws
- Part number for series including of C-CBSAR
- Basic Shape: Standard (Round)
- Head Shape : Ultra Low Head.
- Mounting Hole Shape: (+)Phillips or Cross recessed flat head.
- Bolt Material: Steel SCM435 Equivalent
- Surface Treatment: Trivalent Chromate Treatment.
- Nominal Thread (M): 2, 2.5, 3, 4 and 5.
- Hardness: 32~ 39 HRC
- Strength: 10.9
- Head Strength: 5.8
- Sales unit: Pack (the quantity = 50 Pcs/Pack)
Economy Ultra Low Cross Recessed Flat Head Screws
- Ultra-low head profile minimizes space usage, perfect for compact and tight-fit applications.
- Cross recessed flat head allows for better torque application and reduces the risk of slippage during installation.
- Made from SCM435 steel with a strength class of 10.9 and head strength of 5.8, ensuring reliable performance.
- Available in various lengths and thread sizes to meet specific design requirements and enhance versatility.
- All models are in stock with same-day shipping, so you get your screws when you need them.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview of Space Saving Bolts
Due to its thinner head, it can also be used to fix the appearance panel, more beautiful than standard bolts.
Product Feature of Space Saving Bolts
Feature of Space Saving Bolts 2: The thickness of the screw head is larger than that of standard screws, which can save a lot of space and reduce weight. It is mainly used in some small equipment that have high requirements on space or require lightweight.
Feature of Space Saving Bolts 3: The material is SCM435 and the heat treatment for thread strength is grade 10.9. The head is very thin, but the head strength grade can reach 5.8.
Feature of Space Saving Bolts 4: According to the actual design needs, the thread length can be freely specified in the range.
Feature of Space Saving Bolts 5: All models are in stock, allowing same-day shipment.
Dimensional Drawing of Space Saving Bolts

Specifications Overview of Space Saving Bolts
| TYPE | Material of Space Saving Bolts | Hardness | Surface Treatment | Strength | Head Strength | |
| C-CBSAR | SCM435 equivalent | 32 to 39HRC | Trivalent Chromate Treatment | 10.9 | 5.8 | |
Example Use of Space Saving Bolts

Stackable workpiece fixture.
Mechanism function of Space Saving Bolts:
Fixture used to fix the workpiece before the bonding material is hardened.
Role of ultra short head hex socket bolts:
After the ultra short head hex socket bolts are used, the four points can be in a plane, and the thickness of the bolt head is thinner, which saves counterbore space and allows stacking on top.
Application Industries of Space Saving Bolts
| Electronic & Electrical Appliances | Smart phone | Medical | ||
![]() | ![]() | ![]() | ||
| Robotics | Semiconductor | Lithium battery | ||
![]() | ![]() | ![]() |
Precautions of Space Saving Bolts
② Surface treatment is trivalent white zinc plating, which may have slight difference in color depending on the batch.
③ The cross hole needs to be tightened after being pressed vertically, otherwise it is easy to cause slippage.
Related Products of Space Saving Bolts
| Ultra-low head bolt Hex socket on head | Round Post | Hex Post | ||
![]() | ![]() | ![]() | ||
| Typical Space Saving Bolts model: CBSTS3-6 | Typical Space Saving Bolts model: PETGR10-150 | Typical Space Saving Bolts model: LSBRK13-100 | ||
| Advantages of Space Saving Bolts: space saving, sufficient stock | Advantages of Space Saving Bolts: easy to mount, suitable for tight spaces | Advantages of Space Saving Bolts: easy to mount, suitable for tight spaces |
Material of Space Saving Bolts
Surface Treatment







