Ultra Low Head Hex Socket Head Cap Screws

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
- Economy series Ultra Low Head Hexagon Socket Head Cap Screws
- Part number for series including of C-CBSA and C-CBSS.
- Basic Shape: Standard (Round)
- Head Shape : Low Head
- Mounting Hole Shape: Hex Socket.
- Bolt Material: Steel SCM435 Equivalent
- Surface Treatment: Trivalent Chromate and Black Phosphate Treatment
- Nominal Thread (M): 2.5, 3, 4, 5 and 6.
- Hardness: 32~ 39 HRC
- Strength: 10.9
- Head Strength: 5.8
- Sales unit: Pack (the quantity = 50 Pcs/Pack)
Economy Ultra Low Head Hex Socket Head Cap Screws
- Ultra-low head design reduces head height for a sleek, space-saving solution.
- Engineered from SCM435 material, these screws boast a strength class of 10.9, ensuring durability and reliability.
- Choose the perfect thread length to meet your specific design needs, offering flexibility in various applications.
- Available with Trivalent Chromate and Black Phosphate treatments for enhanced corrosion resistance and aesthetic appeal.
- Most models are in stock and ready for same-day shipping, so you can get the parts you need without delay.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview of Space Saving Bolts
Product Feature of Space Saving Bolts
Feature of Space Saving Bolts 2: For SCM435 material, strength class is up to 10.9.
Feature of Space Saving Bolts 3: According to the actual design needs, the thread length can be freely specified in the range.
Feature of Space Saving Bolts 4: Screw material is SCM435 only.
Feature of Space Saving Bolts 5: Most of the models are in stock, allowing same-day shipment.
Dimensional Drawing of Space Saving Bolts

Specifications Overview of Space Saving Bolts
| TYPE | Material of Space Saving Bolts | Hardness | Surface Treatment | Strength | Head Strength | |
| C-CBSS | SCM435 equivalent | 32 to 39HRC | Phosphate Treatment | 10.9 | 5.8 | |
| C-CBSA | Trivalent Chromate Treatment | |||||
Example Use of Space Saving Bolts

Stackable workpiece fixture.
Mechanism function of Space Saving Bolts:
Fixture used to fix the workpiece before the bonding material is hardened.
Role of ultra short head hex socket bolts:
After the ultra short head hex socket bolts are used, the four points can be in a plane, and the thickness of the bolt head is thinner, which saves counterbore space and allows stacking on top.
Application Industries of Space Saving Bolts
| Electronic & Electrical Appliances | Smart phone | Medical | ||
![]() | ![]() | ![]() | ||
| Robotics | Semiconductor | Lithium battery | ||
![]() | ![]() | ![]() |
Precautions of Space Saving Bolts
② One type of material is available: SCM435.
③ The recommended tightening torque varies with the material and the screw diameter. Note that the tightening torque should not be too large, otherwise screw slippage will occur.
For detailed parameters, refer to overview of space-saving bolts, Space Saving Bolts.
④ For the surface treatment of CBSA type, there may be slight difference in color depending on the batch.
Related Products of Space Saving Bolts
| Ultra-low head bolt Hex socket on head | Round Post | Hex Post | ||
![]() | ![]() | ![]() | ||
| Typical Space Saving Bolts model: CBSKE5-16 | Typical Space Saving Bolts model: PETGR10-150 | Typical Space Saving Bolts model: LSBRK13-100 | ||
| Advantages of Space Saving Bolts: space saving, sufficient stock | Advantages of Space Saving Bolts: easy to mount, suitable for tight spaces | Advantages of Space Saving Bolts: easy to mount, suitable for tight spaces |
Material of Space Saving Bolts
Hardness
Surface Treatment







