Index Plungers With Pilot, Precision(h7) Type

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product type: Index Plungers with Pilot, Precision(h7) Type.
・ Screw diameter: M10×1, M10×1.5, M12×1.5, M12×1.75, M16×1.5, M16×2, M20×1.5, M20×2.5
・ Standard Embedded Precision Indexing Plungers with spherical pin fronts, offering Ph7 tolerance for tighter fits, available in both fine and coarse thread options, and featuring light and heavy load variations.
・ Operations are divided into reset and self-locking types for versatility.
・ Indexing plungers allow easy and fast positioning of mechanical elements with a simple pull or push of the knob. Ideal for fixture indexing, positioning, and stop limits.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Economy Index Plungers With Pilot, Precision(h7) Type
- Features tight tolerance for exceptional accuracy.
- Available in various threads to match your needs.
- Choose between light and heavy load options for tailored performance.
- Equipped with return and self-locking types to secure your components.
- Built with robust materials for long-lasting and reliable operation.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview
Suitable for fixture indexing, positioning, stop limit and other occasions.
Dimensional Drawing

| Load | Type | Thread | Knob | Body | Pin | Spring | |||||
| Return type | Self-locking type | Material | Material | Hardness | Surface Treatment | Material | Hardness | Surface Treatment | Material | ||
| Light Load | C-PMXSL | C-PMXYSL | Coarse | A6061 (Black Anodized) | 1215 | 30 to 40HRC | Black oxide coated | S45C | 45 to 55HRC | Black oxide coated | SUS304 |
| Heavy Load | C-PMXSH | C-PMXYSH | |||||||||
| Light Load | C-PXSL | C-PXYSL | Fine | ||||||||
| Heavy Load | C-PXSH | C-PXYSH | |||||||||
All Stainless Steel Type
| Load | Type | Thread | Knob | Body | Pin | Spring | |||||
| Return type | Self-locking type | Material | Material | Hardness | Surface Treatment | Material | Hardness | Surface Treatment | Material | ||
| Light Load | C-SPMXSL | C-SPMXYSL | Coarse | SUS303 | SUS303 | - | - | SUS303 | - | - | SUS304 |
| Heavy Load | C-SPMXSH | C-SPMXYSH | |||||||||
| Light Load | C—SPXSL | C-SPXYSL | Fine | ||||||||
| Heavy Load | C—SPXSH | C-SPXYSH | |||||||||
| Part Number | Thread Pitch | Ph7 | D | D1 | S | B | L | L1 | L2 | L3 | Sw1 | Light Load (N) | Heavy Load (N) | |||||
Type | Thread External Diameter M | Coarse | Fine | min. | max. | min. | max. | |||||||||||
Return type (Coarse Thread) (Fine Thread) C—PMXSL(Steel, Light Duty) C—PXSL(Steel, Light Duty) C—SPMXSL(Stainless Steel, Light Duty) C—SPXSL(Stainless Steel, Light Duty) C—PMXSH(Steel Heavy Duty Type) C—PXSH(Steel Heavy Duty Type) C—SPMXSH(Stainless Steel Heavy Duty Type) C—SPXSH(Stainless Steel Heavy Duty Type) Self-locking type (Coarse Thread) (Fine Thread) C—PMXYSL(Steel, Light Duty) C—PXYSL(Steel, Light Duty) C—SPMXYSL(Stainless Steel, Light Duty) C—SPXYSL(Stainless Steel, Light Duty) C—PMXYSH(Steel, Heavy Duty) C—PXYSH(Steel, Heavy Duty) C—SPMXYSH(Stainless Steel, Heavy Duty) C—SPXYSH(Stainless Steel, Heavy Duty) | 10 | 1.5 | 1 | 12 | 0 -0.018 | 18 | 16.2 | 5 | 5 | 38 | 10 | 5 | 3 | 14 | 4 | 7.5 | 5.3 | 11.7 |
| 12 | 1.75 | 1.5 | 14 | 20 | 19.6 | 6 | 6 | 46 | 12 | 6 | 17 | 3.2 | 6.5 | 6.5 | 12.5 | |||
| 16 | 2 | 18 | 26 | 25.4 | 8 | 8 | 56.5 | 16 | 4 | 22 | 6.6 | 12.5 | 7.5 | 18 | ||||
| 20 | 2.5 | 22 | 0 -0.021 | 32 | 31.2 | 10 | 10 | 70 | 20 | 10 | 27 | 16 | 9 | 27 | ||||
Product Features
♢ This series is standard embedded precision knob plungers with the spherical option available for the pin front, Ph7 tolerance and tighter installation. The thread is divided into fine thread and coarse thread. The front end of the pin is spherical, and there are two options for light load and heavy load.
♢ The operation method is generally divided into two types: return and self-locking type.
· MISUMI's economical knob plungers come in a wide variety, with 7 series and 232 specifications fully meeting the needs of the FA industry. All items are in stock and can be shipped in 1 day. Also available in simple and compact models made entirely of stainless steel

Usage Method
Return type
1. The front end is usually protruding.
2. The front end retracts when the knob is pulled out.
3. If the knob is released, the front end will return to the protruding state through the action of the built-in spring force.

1.The front end is usually protruding.
2. The front end retracts when the knob is pulled out.
3. If the front end is rotated by 90° while maintaining the pull-out state, the retraction state of the front end can be locked.
4. To release the locked state, simply rotate 90° while maintaining the pulled-out state.
5. If the knob is released, the front end will return to the protruding state through the action of the built-in spring force.

Material
Hardness
Surface Treatment
Type
Thread External Diameter M
