1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Index Plungers Standard, Fine Thread (Part Number)

ECONOMY INDEXING PLUNGER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 200.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part10 CLICK here

Product Description

・ Product type: Index Plungers Standard, Fine Thread type.
・ Screw diameter: M6, M8, M10, M12, M16
・ Available with fine threads and a choice of spherical face or cone head for the pin front.
・ Select the plunger with lock nut based on installation requirements.
・ Operations are divided into reset and self-locking types for versatility.
・ Indexing plungers allow easy and fast positioning of mechanical elements with a simple pull or push of the knob. Ideal for fixture indexing, positioning, and stop limits.
・ This is an economy item; The price is cheaper than the MISUMI standard product.

Product Overview of Indexing Plungers

♢ Indexing Plungers is also known as indexing pin or indexing plunger. The pin can be pulled out or inserted by the operation knob for easy and fast positioning and for fixing mechanical elements of the workpiece.
  Suitable for fixture indexing, positioning, stop limit and other occasions.

Product Feature of Indexing Plungers

♢ This series is standard Indexing Plungers with fine threads and two options of spherical face and cone head available for the pin front. Depending on the installation, the plunger with lock nut can be selected.
♢ The operation method of Indexing Plungers is generally divided into two types: reset and self-locking type.

Dimensional Drawing of Indexing Plungers





*Note of Indexing Plungers: there is a relief groove at the end of the thread.

Specifications Overview of Indexing Plungers

Thread of Indexing PlungersShape of Indexing PlungersType of Indexing PlungersKnobBodyPinSpring(Lock nut)
SphericalCone head typeIndexing Plungers MaterialIndexing Plungers MaterialIndexing Plungers Surface TreatmentIndexing Plungers MaterialIndexing Plungers HardnessIndexing Plungers Surface TreatmentIndexing Plungers MaterialIndexing Plungers MaterialIndexing Plungers Surface Treatment
FineReset typeC-PXANC-PXATA6061
(Black Anodized)
1215Black oxide coated45#45 to 55HRCBlack oxide coatedSUS304--
Self-locking typeC-PXYANC-PXYAT
Reset typeC-PXKNC-PXKT35#Black oxide coated
Self-locking typeC-PXYKNC-PXYKT
Reset typeC-SXPANC-SXPATSUS303-SUS420F40 to 50HRCNickel Plated--
Self-locking typeC-SXYANC-SXYAT
Reset typeC-SXPKNC-SXPKTSUS304-
Self-locking typeC-SCYKNC-SXYKT

Usage Method of Indexing Plungers

How to operate the reset type and self-locking type
• Reset type of Indexing Plungers
1. The front end is usually protruding.
2. The front end retracts when the knob is pulled out.
3. If the Indexing Plungers is released, the front end will return to the protruding state through the action of the built-in spring force.
How to operate the reset type
• Self-locking type of Indexing Plungers
1. The front end is usually protruding.
2. The front end retracts when the knob is pulled out.
3. If the front end is rotated by 90° while maintaining the pull-out state, the retraction state of the front end can be locked.
4. To release the locked state, simply rotate 90° while maintaining the pulled-out state.
5. If the Indexing Plungers is released, the front end will return to the protruding state through the action of the built-in spring force.
How to operate the reset type

Example Use of Indexing Plungers

Example of Use -1 Example of Use -1
Used of Indexing Plungers for indexing of the index plate Used of Indexing Plungers for positioning of movable fixture

Specification Table of Indexing Plungers

Part Number of Indexing PlungersThread Pitch
(Fine)
DD1SBLL1L2L3L4L5SW1SW2SRLoad (N)
TypeMmin.max.
 60.75129.252.53615413.53.21.58101.32.17.3
Reset type811511.544401651441.5101322.511.3
SphericalCone head type8L6422.511.3
C-PXANC-PXAT1011813.85545175155212172.53.913.5
C-PXKNC-PXKT10L8483.913.5
C-SXPANC-SXPAT121.52116.26654.52061762.5141936.418
C-SXPKNC-SXPKT12L1058.56.418
 161.52621.9786826823831924411.323
16L127311.323
kgf=N× 0.101972
 
Part Number of Indexing PlungersThread Pitch
(Fine)
DD1SBLL1L2L3L4L5SW1SW2SRLoad (N)
TypeMmin.max.
 60.75129.252.54215413.53.21.58101.32.17.3
Self-locking type811511.544461651441.5101322.511.3
SphericalCone head type8L6482.511.3
C-PXYANC-PXYAT1011813.85550175155212172.53.913.5
C-PXYKNC-PXYKT10L8533.913.5
C-SXYANC-SXYAT121.52116.26660.52061762.5141936.418
C-SXYKNC-SXYKT12L1064.56.418
 161.52621.97875.526823831924411.323
16L1280.511.323
kgf=N× 0.101972

Specification Table
Part NumberThread Pitch
(Fine)
DD1SBLL1L2L3L4L5SW1SW2SRLoad (N)
TypeMmin.max.
 60.75129.252.53615413.53.21.58101.32.17.3
Reset type811511.544401651441.5101322.511.3
SphericalCone head type8L6422.511.3
C-PXANC-PXAT1011813.85545175155212172.53.913.5
C-PXKNC-PXKT10L8483.913.5
C-SXPANC-SXPAT121.52116.26654.52061762.5141936.418
C-SXPKNC-SXPKT12L1058.56.418
 161.52621.9786826823831924411.323
16L127311.323
kgf=N× 0.101972
 
Part NumberThread Pitch
(Fine)
DD1SBLL1L2L3L4L5SW1SW2SRLoad (N)
TypeMmin.max.
 60.75129.252.54215413.53.21.58101.32.17.3
Self-locking type811511.544461651441.5101322.511.3
SphericalCone head type8L6482.511.3
C-PXYANC-PXYAT1011813.85550175155212172.53.913.5
C-PXYKNC-PXYKT10L8533.913.5
C-SXYANC-SXYAT121.52116.26660.52061762.5141936.418
C-SXYKNC-SXYKT12L1064.56.418
 161.52621.97875.526823831924411.323
16L1280.511.323
kgf=N× 0.101972

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-PXKT6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Locking Mechanism Body Material Length L
(mm)
Pin Material Pin Surface Treatment Main Body Surface Treatment Tip Shape Screw Type

฿ 209.10

ECONOMY INDEXING PLUNGER 1 Piece(s) Available Same day 1062.55[Returning] Reset Type[Steel] 121436S45CBlack OxideBlack OxideCone HeadLock Nut

Loading...

  1. 1

Basic Information

Type Standard Type Mounting Method Screw-In Overall Length Standard
All Stainless Not Compliant Knob Provided

Please check the type/dimensions/specifications of the part C-PXKT6 in the Index Plungers Standard, Fine Thread series.

Frequently Asked Questions (FAQ)

Question: Can the knob plunger withstand radial force?
Answer: The knob plunger is not recommended to bear radial cutting force, as it is prone to product damage and fracture, and generally, it can only bear axial force.
Question: What role does a ball plunger play?
Answer: It is a mechanical element part that can easily and quickly locate and fix the workpiece by operating the knob or the handle to pull out or insert the pin.
Early knob plungers were mainly used for parts used in the angular positioning of indexing devices.
In recent years, knob plunger has been more widely used, and become an indispensable mechanical element part of equipment and devices.
Question: What are the characteristics of fine thread type compared to coarse thread type?
Answer: Fine thread type is suitable for fine-tuning the ejection amount of the pin. More precise positioning is more possible compared to coarse thread type.
Question: What is the difference between reset type and self-locking type knob plungers?
Answer: The self-locking type can lock the front end by turning 90° after pulling out the knob while keeping the pulled state and turning 90° to release the lock.

Check other FAQ (1) Hide

Products with similar specification

Part Number
C-PXAN12L
C-PXAN16
C-PXAN16L
C-PXKT8
C-PXKT8L
C-PXYAN10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Locking Mechanism Body Material Length L
(mm)
Pin Material Pin Surface Treatment Main Body Surface Treatment Tip Shape Screw Type

฿ 225.76

1 Piece(s) Available Same day 1012610[Returning] Reset Type[Steel] 121458.5S45CBlack OxideBlack OxideSphericalNA

฿ 321.22

1 Piece(s) Available Same day 101687[Returning] Reset Type[Steel] 121468S45CBlack OxideBlack OxideSphericalNA

฿ 321.22

1 Piece(s) Available Same day 1016812[Returning] Reset Type[Steel] 121473S45CBlack OxideBlack OxideSphericalNA

฿ 204.55

1 Piece(s) Available Same day 10844[Returning] Reset Type[Steel] 121440S45CBlack OxideBlack OxideCone HeadLock Nut

฿ 204.55

1 Piece(s) Available Same day 10846[Returning] Reset Type[Steel] 121442S45CBlack OxideBlack OxideCone HeadLock Nut

฿ 260.61

1 Piece(s) Available Same day 101055[Nose Lock] Self-locking Type[Steel] 121450S45CBlack OxideBlack OxideSphericalNA