(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Index Plungers Standard, Fine Thread type.
・ Screw diameter: M6, M8, M10, M12, M16
・ Available with fine threads and a choice of spherical face or cone head for the pin front.
・ Select the plunger with lock nut based on installation requirements.
・ Operations are divided into reset and self-locking types for versatility.
・ Indexing plungers allow easy and fast positioning of mechanical elements with a simple pull or push of the knob. Ideal for fixture indexing, positioning, and stop limits.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Thread of Indexing Plungers | Shape of Indexing Plungers | Type of Indexing Plungers | Knob | Body | Pin | Spring | (Lock nut) | |||||
Spherical | Cone head type | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ||
Fine | Reset type | C-PXAN | C-PXAT | A6061 (Black Anodized) | 1215 | Black oxide coated | 45# | 45 to 55HRC | Black oxide coated | SUS304 | - | - |
Self-locking type | C-PXYAN | C-PXYAT | ||||||||||
Reset type | C-PXKN | C-PXKT | 35# | Black oxide coated | ||||||||
Self-locking type | C-PXYKN | C-PXYKT | ||||||||||
Reset type | C-SXPAN | C-SXPAT | SUS303 | - | SUS420F | 40 to 50HRC | Nickel Plated | - | - | |||
Self-locking type | C-SXYAN | C-SXYAT | ||||||||||
Reset type | C-SXPKN | C-SXPKT | SUS304 | - | ||||||||
Self-locking type | C-SCYKN | C-SXYKT |
Part Number of Indexing Plungers | Thread Pitch (Fine) | D | D1 | S | B | L | L1 | L2 | L3 | L4 | L5 | SW1 | SW2 | SR | Load (N) | |||
Type | M | min. | max. | |||||||||||||||
6 | 0.75 | 12 | 9.2 | 5 | 2.5 | 36 | 15 | 4 | 13.5 | 3.2 | 1.5 | 8 | 10 | 1.3 | 2.1 | 7.3 | ||
Reset type | 8 | 1 | 15 | 11.5 | 4 | 4 | 40 | 16 | 5 | 14 | 4 | 1.5 | 10 | 13 | 2 | 2.5 | 11.3 | |
Spherical | Cone head type | 8L | 6 | 42 | 2.5 | 11.3 | ||||||||||||
C-PXAN | C-PXAT | 10 | 1 | 18 | 13.8 | 5 | 5 | 45 | 17 | 5 | 15 | 5 | 2 | 12 | 17 | 2.5 | 3.9 | 13.5 |
C-PXKN | C-PXKT | 10L | 8 | 48 | 3.9 | 13.5 | ||||||||||||
C-SXPAN | C-SXPAT | 12 | 1.5 | 21 | 16.2 | 6 | 6 | 54.5 | 20 | 6 | 17 | 6 | 2.5 | 14 | 19 | 3 | 6.4 | 18 |
C-SXPKN | C-SXPKT | 12L | 10 | 58.5 | 6.4 | 18 | ||||||||||||
16 | 1.5 | 26 | 21.9 | 7 | 8 | 68 | 26 | 8 | 23 | 8 | 3 | 19 | 24 | 4 | 11.3 | 23 | ||
16L | 12 | 73 | 11.3 | 23 | ||||||||||||||
kgf=N× 0.101972 |
Part Number of Indexing Plungers | Thread Pitch (Fine) | D | D1 | S | B | L | L1 | L2 | L3 | L4 | L5 | SW1 | SW2 | SR | Load (N) | |||
Type | M | min. | max. | |||||||||||||||
6 | 0.75 | 12 | 9.2 | 5 | 2.5 | 42 | 15 | 4 | 13.5 | 3.2 | 1.5 | 8 | 10 | 1.3 | 2.1 | 7.3 | ||
Self-locking type | 8 | 1 | 15 | 11.5 | 4 | 4 | 46 | 16 | 5 | 14 | 4 | 1.5 | 10 | 13 | 2 | 2.5 | 11.3 | |
Spherical | Cone head type | 8L | 6 | 48 | 2.5 | 11.3 | ||||||||||||
C-PXYAN | C-PXYAT | 10 | 1 | 18 | 13.8 | 5 | 5 | 50 | 17 | 5 | 15 | 5 | 2 | 12 | 17 | 2.5 | 3.9 | 13.5 |
C-PXYKN | C-PXYKT | 10L | 8 | 53 | 3.9 | 13.5 | ||||||||||||
C-SXYAN | C-SXYAT | 12 | 1.5 | 21 | 16.2 | 6 | 6 | 60.5 | 20 | 6 | 17 | 6 | 2.5 | 14 | 19 | 3 | 6.4 | 18 |
C-SXYKN | C-SXYKT | 12L | 10 | 64.5 | 6.4 | 18 | ||||||||||||
16 | 1.5 | 26 | 21.9 | 7 | 8 | 75.5 | 26 | 8 | 23 | 8 | 3 | 19 | 24 | 4 | 11.3 | 23 | ||
16L | 12 | 80.5 | 11.3 | 23 | ||||||||||||||
kgf=N× 0.101972 |
Part Number | Thread Pitch (Fine) | D | D1 | S | B | L | L1 | L2 | L3 | L4 | L5 | SW1 | SW2 | SR | Load (N) | |||
Type | M | min. | max. | |||||||||||||||
6 | 0.75 | 12 | 9.2 | 5 | 2.5 | 36 | 15 | 4 | 13.5 | 3.2 | 1.5 | 8 | 10 | 1.3 | 2.1 | 7.3 | ||
Reset type | 8 | 1 | 15 | 11.5 | 4 | 4 | 40 | 16 | 5 | 14 | 4 | 1.5 | 10 | 13 | 2 | 2.5 | 11.3 | |
Spherical | Cone head type | 8L | 6 | 42 | 2.5 | 11.3 | ||||||||||||
C-PXAN | C-PXAT | 10 | 1 | 18 | 13.8 | 5 | 5 | 45 | 17 | 5 | 15 | 5 | 2 | 12 | 17 | 2.5 | 3.9 | 13.5 |
C-PXKN | C-PXKT | 10L | 8 | 48 | 3.9 | 13.5 | ||||||||||||
C-SXPAN | C-SXPAT | 12 | 1.5 | 21 | 16.2 | 6 | 6 | 54.5 | 20 | 6 | 17 | 6 | 2.5 | 14 | 19 | 3 | 6.4 | 18 |
C-SXPKN | C-SXPKT | 12L | 10 | 58.5 | 6.4 | 18 | ||||||||||||
16 | 1.5 | 26 | 21.9 | 7 | 8 | 68 | 26 | 8 | 23 | 8 | 3 | 19 | 24 | 4 | 11.3 | 23 | ||
16L | 12 | 73 | 11.3 | 23 | ||||||||||||||
kgf=N× 0.101972 |
Part Number | Thread Pitch (Fine) | D | D1 | S | B | L | L1 | L2 | L3 | L4 | L5 | SW1 | SW2 | SR | Load (N) | |||
Type | M | min. | max. | |||||||||||||||
6 | 0.75 | 12 | 9.2 | 5 | 2.5 | 42 | 15 | 4 | 13.5 | 3.2 | 1.5 | 8 | 10 | 1.3 | 2.1 | 7.3 | ||
Self-locking type | 8 | 1 | 15 | 11.5 | 4 | 4 | 46 | 16 | 5 | 14 | 4 | 1.5 | 10 | 13 | 2 | 2.5 | 11.3 | |
Spherical | Cone head type | 8L | 6 | 48 | 2.5 | 11.3 | ||||||||||||
C-PXYAN | C-PXYAT | 10 | 1 | 18 | 13.8 | 5 | 5 | 50 | 17 | 5 | 15 | 5 | 2 | 12 | 17 | 2.5 | 3.9 | 13.5 |
C-PXYKN | C-PXYKT | 10L | 8 | 53 | 3.9 | 13.5 | ||||||||||||
C-SXYAN | C-SXYAT | 12 | 1.5 | 21 | 16.2 | 6 | 6 | 60.5 | 20 | 6 | 17 | 6 | 2.5 | 14 | 19 | 3 | 6.4 | 18 |
C-SXYKN | C-SXYKT | 12L | 10 | 64.5 | 6.4 | 18 | ||||||||||||
16 | 1.5 | 26 | 21.9 | 7 | 8 | 75.5 | 26 | 8 | 23 | 8 | 3 | 19 | 24 | 4 | 11.3 | 23 | ||
16L | 12 | 80.5 | 11.3 | 23 | ||||||||||||||
kgf=N× 0.101972 |
Part Number |
---|
C-PXKT8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Locking Mechanism | Body Material | Length L (mm) | Pin Material | Pin Surface Treatment | Main Body Surface Treatment | Tip Shape | Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 204.55 | ECONOMY INDEXING PLUNGER | 1 Piece(s) | Available | Same day | 10 | 8 | 4 | 4 | [Returning] Reset Type | [Steel] 1214 | 40 | S45C | Black Oxide | Black Oxide | Cone Head | Lock Nut |
Loading...
Type | Standard Type | Mounting Method | Screw-In | Overall Length | Standard |
---|---|---|---|---|---|
All Stainless | Not Compliant | Knob | Provided |
Please check the type/dimensions/specifications of the part C-PXKT8 in the Index Plungers Standard, Fine Thread series.
Part Number |
---|
C-PXAN12L |
C-PXAN16 |
C-PXAN16L |
C-PXKT8L |
C-PXYAN10 |
C-PXYAN10L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Locking Mechanism | Body Material | Length L (mm) | Pin Material | Pin Surface Treatment | Main Body Surface Treatment | Tip Shape | Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 225.76 | 1 Piece(s) | Available | Same day | 10 | 12 | 6 | 10 | [Returning] Reset Type | [Steel] 1214 | 58.5 | S45C | Black Oxide | Black Oxide | Spherical | NA | |
฿ 321.22 | 1 Piece(s) | Available | Same day | 10 | 16 | 8 | 7 | [Returning] Reset Type | [Steel] 1214 | 68 | S45C | Black Oxide | Black Oxide | Spherical | NA | |
฿ 321.22 | 1 Piece(s) | Available | Same day | 10 | 16 | 8 | 12 | [Returning] Reset Type | [Steel] 1214 | 73 | S45C | Black Oxide | Black Oxide | Spherical | NA | |
฿ 204.55 | 1 Piece(s) | Available | Same day | 10 | 8 | 4 | 6 | [Returning] Reset Type | [Steel] 1214 | 42 | S45C | Black Oxide | Black Oxide | Cone Head | Lock Nut | |
฿ 260.61 | 1 Piece(s) | Available | Same day | 10 | 10 | 5 | 5 | [Nose Lock] Self-locking Type | [Steel] 1214 | 50 | S45C | Black Oxide | Black Oxide | Spherical | NA | |
฿ 260.61 | 1 Piece(s) | Available | Same day | 10 | 10 | 5 | 8 | [Nose Lock] Self-locking Type | [Steel] 1214 | 53 | S45C | Black Oxide | Black Oxide | Spherical | NA |
How can we improve?
How can we improve?